(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Carbide solid type small diameter ball end mill.
· Ideal for rounding and micro processing of precision molds and parts.
Part Number
Configured Part Number is shown.
2MNER0.75
R Size(mm) | 0.75 | Model | Ball | Work Material | general steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper |
---|---|---|---|---|---|
Flute Length (ℓ)(mm) | 5 | Number of Flutes(sheet) | 2 | Coating | Non-Coated |
Overall Length (L)(mm) | 40 | Link Diameter (d)(mm) | 4 | O.D. Dc(mm) | 1.5 |
Torsional Angle(°) | 30 |
Please check the type/dimensions/specifications of the part 2MNER0.75 in the Carbide Mini Ball End Mill with 2 Flutes 2MNER series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy