(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A multi-functional type that's capable of everything from thrusting to continuous high-efficiency machining of aluminum
Part Number
Configured Part Number is shown.
Part Number |
---|
SEC-ALHEM3B1 |
SEC-ALHEM3B2 |
SEC-ALHEM3B3 |
SEC-ALHEM3B4 |
SEC-ALHEM3B5 |
SEC-ALHEM3B6 |
SEC-ALHEM3B8 |
SEC-ALHEM3B10 |
SEC-ALHEM3B12 |
Loading...
Model Number | Flute Length ℓ |
Under Neck Diameter d1 |
Length Under Neck ℓ1 |
Overall Length L |
Shank Diameter d |
Figure | |
Outer Diameter D |
|||||||
SEC-ALHEM3B | 1 | 1.5 | 0.95 | 3 | 40 | 4 | 1 |
2 | 3 | 1.94 | 6 | 40 | 4 | 1 | |
3 | 4.5 | 2.85 | 9 | 50 | 6 | 1 | |
4 | 6 | 3.8 | 12 | 50 | 6 | 1 | |
5 | 7.5 | 4.8 | 15 | 55 | 6 | 1 | |
6 | 9 | 5.8 | 18 | 55 | 6 | 2 | |
8 | 12 | 7.8 | 24 | 65 | 8 | 2 | |
10 | 15 | 9.8 | 30 | 75 | 10 | 2 | |
12 | 18 | 11.8 | 36 | 80 | 12 | 2 |
For Cutting Conditions, Refer to >>Click here.
● It has a different blade shape than other Misumi aluminum end mills with consideration for plunge machining along the Z axis. The 3-flute shape, high-rigidity peripheral blade and grooved structure for good chip discharge makes it ideal for a wide range of heavy cutting work and continuous machining, including plunging and routing.
● It adopts a sharp cutting edge that prevents the built-up edge that is unique to aluminum.
● The unique tip pocket shape allows for the cutting of grooves to be achieved with 2 flutes in parallel at the cutting depth.
Work Material | Aluminum Alloy / Copper Alloy / Graphite / Resin | Number of Flutes(sheet) | 3 | Model | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Processing Applications | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Geometry | With Lead |
Helix Angle (θ) | Powerful Helix (45° to 60°) | Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 |
● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy