(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Short Type FX-MG-EDS

2-Flute Short Type FX-MG-EDS
  • Volume Discount

General purpose type 2-flute end mill with FX coating for excellent heat resistance. Can be used for a wide range of machining.

PDF

Part Number

Configured Part Number is shown.

Part Number
FX-MG-EDS-0.2
FX-MG-EDS-0.6
FX-MG-EDS-0.7
FX-MG-EDS-0.9
FX-MG-EDS-1
FX-MG-EDS-1.1
FX-MG-EDS-1.2
FX-MG-EDS-1.3
FX-MG-EDS-1.4
FX-MG-EDS-1.6
FX-MG-EDS-1.7
FX-MG-EDS-1.8
FX-MG-EDS-1.9
FX-MG-EDS-2
FX-MG-EDS-2.1
FX-MG-EDS-2.2
FX-MG-EDS-2.3
FX-MG-EDS-2.4
FX-MG-EDS-2.5
FX-MG-EDS-2.7
FX-MG-EDS-2.8
FX-MG-EDS-2.9
FX-MG-EDS-2.60
FX-MG-EDS-3
FX-MG-EDS-3.1
FX-MG-EDS-3.2
FX-MG-EDS-3.3
FX-MG-EDS-3.4
FX-MG-EDS-3.5
FX-MG-EDS-3.6
FX-MG-EDS-3.7
FX-MG-EDS-3.8
FX-MG-EDS-3.9
FX-MG-EDS-4
FX-MG-EDS-4.1
FX-MG-EDS-4.2
FX-MG-EDS-4.3
FX-MG-EDS-4.4
FX-MG-EDS-4.5
FX-MG-EDS-4.6
FX-MG-EDS-4.7
FX-MG-EDS-4.8
FX-MG-EDS-4.9
FX-MG-EDS-5
FX-MG-EDS-5.1
FX-MG-EDS-5.2
FX-MG-EDS-5.3
FX-MG-EDS-5.4
FX-MG-EDS-5.5
FX-MG-EDS-5.6
FX-MG-EDS-5.7
FX-MG-EDS-5.8
FX-MG-EDS-5.9
FX-MG-EDS-6
FX-MG-EDS-6.2
FX-MG-EDS-6.3
FX-MG-EDS-6.4
FX-MG-EDS-6.5
FX-MG-EDS-6.6
FX-MG-EDS-6.7
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No. Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

0.20.434085190020~-0.02
1 Piece(s)Available

8 Days or more

0.61.234085190060~-0.02
1 Piece(s)Available

8 Days or more

0.71.434085190070~-0.02
1 Piece(s)Available

8 Days or more

0.9234085190090~-0.02
1 Piece(s)Available

8 Days or more

12.544085190100~-0.02
1 Piece(s)Available

8 Days or more

1.12.544085190110~-0.02
1 Piece(s)Available

8 Days or more

1.2444085190120~-0.02
1 Piece(s)Available

8 Days or more

1.3444085190130~-0.02
1 Piece(s)Available

8 Days or more

1.4444085190140~-0.02
1 Piece(s)Available

8 Days or more

1.6544085190160~-0.02
1 Piece(s)Available

8 Days or more

1.7544085190170~-0.02
1 Piece(s)Available

8 Days or more

1.8544085190180~-0.02
1 Piece(s)Available

12 Days or more

1.9544085190190~-0.02
1 Piece(s)Available

10 Days or more

2644085190200~-0.02
1 Piece(s)Available

8 Days or more

2.1644085190210~-0.02
1 Piece(s)Available

8 Days or more

2.2644085190220~-0.02
1 Piece(s)Available

8 Days or more

2.3644085190230~-0.02
1 Piece(s)Available

8 Days or more

2.4844085190240~-0.02
1 Piece(s)Available

8 Days or more

2.5844085190250~-0.02
1 Piece(s)Available

8 Days or more

2.7844085190270~-0.02
1 Piece(s)Available

8 Days or more

2.8844085190280~-0.02
1 Piece(s)Available

8 Days or more

2.9844085190290~-0.02
1 Piece(s)Available

8 Days or more

2.6844085190260~-0.02
1 Piece(s)Available

12 Days or more

3864585190300~-0.02
1 Piece(s)Available

8 Days or more

3.11064585190310~-0.02
1 Piece(s)Available

8 Days or more

3.21064585190320~-0.02
1 Piece(s)Available

8 Days or more

3.31064585190330~-0.02
1 Piece(s)Available

8 Days or more

3.41064585190340~-0.02
1 Piece(s)Available

8 Days or more

3.51064585190350~-0.02
1 Piece(s)Available

8 Days or more

3.61064585190360~-0.02
1 Piece(s)Available

8 Days or more

3.71064585190370~-0.02
1 Piece(s)Available

8 Days or more

3.81164585190380~-0.02
1 Piece(s)Available

8 Days or more

3.91164585190390~-0.02
1 Piece(s)Available

12 Days or more

41164585190400~-0.02
1 Piece(s)Available

8 Days or more

4.11164585190410~-0.02
1 Piece(s)Available

8 Days or more

4.21164585190420~-0.02
1 Piece(s)Available

8 Days or more

4.31164585190430~-0.02
1 Piece(s)Available

8 Days or more

4.41164585190440~-0.02
1 Piece(s)Available

8 Days or more

4.51164585190450~-0.02
1 Piece(s)Available

8 Days or more

4.61164585190460~-0.02
1 Piece(s)Available

8 Days or more

4.71164585190470~-0.02
1 Piece(s)Available

8 Days or more

4.81365085190480~-0.02
1 Piece(s)Available

8 Days or more

4.91365085190490~-0.02
1 Piece(s)Available

8 Days or more

51365085190500~-0.02
1 Piece(s)Available

8 Days or more

5.11365085190510~-0.02
1 Piece(s)Available

8 Days or more

5.21365085190520~-0.02
1 Piece(s)Available

8 Days or more

5.31365085190530~-0.02
1 Piece(s)Available

8 Days or more

5.41365085190540~-0.02
1 Piece(s)Available

8 Days or more

5.51365085190550~-0.02
1 Piece(s)Available

8 Days or more

5.61365085190560~-0.02
1 Piece(s)Available

8 Days or more

5.71365085190570~-0.02
1 Piece(s)Available

12 Days or more

5.81365085190580~-0.02
1 Piece(s)Available

8 Days or more

5.91365085190590~-0.02
1 Piece(s)Available

12 Days or more

61365085190600~-0.02
1 Piece(s)Available

8 Days or more

6.21686085190620~-0.02
1 Piece(s)Available

8 Days or more

6.31686085190630~-0.02
1 Piece(s)Available

8 Days or more

6.41686085190640~-0.02
1 Piece(s)Available

8 Days or more

6.51686085190650~-0.02
1 Piece(s)Available

8 Days or more

6.61686085190660~-0.02
1 Piece(s)Available

8 Days or more

6.71686085190670~-0.02
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No. Blade diameter tolerance
(mm)

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support