(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Perform one-shot standing-wall machining at high surface accuracy. Now offering a flute length of 5 times the outer diameter at ultra-low price (C-Value)
Part Number
Configured Part Number is shown.
Part Number |
---|
XEL-ALHEM2EXL3 |
XEL-ALHEM2EXL4 |
XEL-ALHEM2EXL5 |
XEL-ALHEM2EXL6 |
XEL-ALHEM2EXL8 |
XEL-ALHEM2EXL10 |
XEL-ALHEM2EXL12 |
Loading...
Model Number | flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |
Outer Diameter D |
|||||
XEL-ALHEM2EXL (Extra Long) |
3 | 15 | 60 | 6 | 1 |
4 | 20 | 60 | 6 | 1 | |
5 | 25 | 60 | 6 | 1 | |
6 | 30 | 65 | 6 | 2 | |
8 | 40 | 90 | 8 | 2 | |
10 | 50 | 110 | 10 | 2 | |
12 | 60 | 130 | 12 | 2 |
● A high-accuracy finish has been achieved by adopting a unique shape for the side face cutting edge to improve surface quality when machining aluminum.
● A sharp cutting edge that prevents the built-up edge that is unique to aluminum.
● High-speed / high efficiency machining is possible with little chatter.
Work Material | Aluminum Alloy / Copper Alloy / Resin | Number of Flutes(sheet) | 2 | Model | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Processing Applications | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Helix Angle (θ) | Powerful Helix (45° to 60°) |
Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 | ● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy