(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Link Diameter (d) (mm): 6
Part Number |
---|
NEA-2-3-10 |
NEA-2-3-15 |
NEA-2-3-20 |
NEA-2-4-12 |
NEA-2-4-16 |
NEA-2-4-22 |
NEA-2-5-14 |
NEA-2-5-22 |
NEA-2-5-28 |
NEA-2-6-16 |
NEA-2-6-22 |
NEA-2-6-30 |
Loading...
Work Material | Aluminum / Copper | Number of Flutes(sheet) | 2 | Model | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Link Diameter (d)(mm) | 6 | Processing Applications | Plane / Side / Groove / Inclined Cuts |
Flute Shape | With Lead | Helix Angle (θ) | Powerful Torsion (45°-60°) | Blade diameter tolerance(mm) | 0~-0.02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy