(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Long Neck Ball End Mill, 4-Flute/Long Neck Model

TSC Series Carbide Long Neck Ball End Mill, 4-Flute/Long Neck Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • TSC Series Carbide Long Neck Ball End Mill, 4-Flute/Long Neck Model
  • TSC Series Carbide Long Neck Ball End Mill, 4-Flute/Long Neck Model
  • Volume Discount

4-blade long neck ball with short blade length that's capable of high feed

  • TS
  • General Steel
  • 4 Flutes

TSC Series Carbide Long Neck Ball End Mill, 4-Flute/Long Neck Model:Related Image

Part Number
LN-TSC-BEM4S1-[8-24/1]
LN-TSC-BEM4S1.5-[9-26/1]
LN-TSC-BEM4S2-[11-28/1]
TSC-BEM4LB1-4
TSC-BEM4LB1-6
TSC-BEM4LB1-8
TSC-BEM4LB1-10
TSC-BEM4LB1-12
TSC-BEM4LB1-16
TSC-BEM4LB1-18
TSC-BEM4LB1-20
TSC-BEM4LB1-25
TSC-BEM4LB1.5-16
TSC-BEM4LB1.5-20
TSC-BEM4LB1.5-25
TSC-BEM4LB1.5-30
TSC-BEM4LB2-16
TSC-BEM4LB2-20
TSC-BEM4LB2-30
TSC-BEM4LB3-20
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
R Precision
(µm)
Inventory Classification #4 Outer Diameter D
(mm)
Figure Length Under Neck (θ)
(Degree)
Under Neck Diameter d1
(mm)
Effective length (mm) based on 30’ angle of workpiece
(mm)
Effective length (mm) based on 1⁰ angle of workpiece
(mm)
Effective length (mm) based on 2⁰ angle of workpiece
(mm)
Effective length (mm) based on 3⁰ angle of workpiece
(mm)
1 Piece(s)

10 Days or more

1350-6±0.005Manufactured Product8 ~ 2423-1.95----
1 Piece(s)

10 Days or more

1.5450-6±0.005Manufactured Product9 ~ 2633-2.9----
1 Piece(s)

10 Days or more

2650-6±0.005Manufactured Product11 ~ 2843-3.8----
1 Piece(s)Available

8 Days or more

11.65044±0.005Stocked Product-2110°1.954.164.334.725.19
1 Piece(s)Available

8 Days or more

11.65064±0.005Stocked Product-2110°1.956.246.497.087.78
1 Piece(s)Available

8 Days or more

11.65084±0.005Stocked Product-2110°1.958.318.669.4410.38
1 Piece(s)Available

8 Days or more

11.650104±0.005Stocked Product-2110°1.9510.3910.8211.812.97
1 Piece(s)Available

8 Days or more

11.650124±0.005Stocked Product-2110°1.9512.4712.9914.1615.57
1 Piece(s)Available

8 Days or more

11.650164±0.005Stocked Product-2110°1.9516.6317.3118.87Not Applicable
1 Piece(s)Available

8 Days or more

11.670184±0.005Stocked Product-2110°1.9518.7119.4821.23Not Applicable
1 Piece(s)Available

8 Days or more

11.670204±0.005Stocked Product-2110°1.9520.7921.6423.59Not Applicable
1 Piece(s)Available

8 Days or more

11.670254±0.005Stocked Product-2110°1.9525.9827.0529.49Not Applicable
1 Piece(s)Available

8 Days or more

1.52.470166±0.005Stocked Product-3110°2.916.6317.3118.8720.76
1 Piece(s)Available

8 Days or more

1.52.470206±0.005Stocked Product-3110°2.920.7921.6423.5925.95
1 Piece(s)Available

8 Days or more

1.52.470256±0.005Stocked Product-3110°2.925.9827.0529.49Not Applicable
1 Piece(s)Available

8 Days or more

1.52.470306±0.005Stocked Product-3110°2.931.1832.4635.39Not Applicable
1 Piece(s)Available

8 Days or more

23.250166±0.005Stocked Product-4110°3.8516.6317.3118.87Not Applicable
1 Piece(s)Available

8 Days or more

23.270206±0.005Stocked Product-4110°3.8520.7921.6423.59Not Applicable
1 Piece(s)Available

8 Days or more

23.270306±0.005Stocked Product-4110°3.8531.1832.46Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

34.870206-0.007 ~ +0.003Stocked Product-42-5.85Not Applicable Not Applicable Not Applicable Not Applicable

Loading...

  1. 1

Specifications

TSC Series Carbide Long Neck Ball End Mill, 4-Flute/Long Neck Model:Related Image

Model Number

   

Shank Diameter
d

Flute Length

Under Neck Diameter
d1

Overall Length
L

Actual Effective Length Depends on Work Inclination Angle

Figure

Tip
R

Length Under Neck
1

30'

TSC-BEM4LB
(Stocked Product)

1

4

4

1.6

1.95

50

4.16

4.33

4.72

5.19

1

6

6.24

6.49

7.08

7.78

8

8.31

8.66

9.44

10.38

10

10.39

10.82

11.80

12.97

12

12.47

12.99

14.16

15.57

16

16.63

17.31

18.87

Not Applicable

18

70

18.71

19.48

21.23

Not Applicable

20

20.79

21.64

23.59

Not Applicable

25

25.98

27.05

29.49

Not Applicable

1.5

16

6

2.4

2.9

70

16.63

17.31

18.87

20.76

1

20

20.79

21.64

23.59

25.95

25

25.98

27.05

29.49

Not Applicable

30

31.18

32.46

35.39

Not Applicable

2

16

6

3.2

3.85

50

16.63

17.31

18.87

Not Applicable

1

20

70

20.79

21.64

23.59

Not Applicable

30

31.18

32.46

Not Applicable

Not Applicable

3

20

6

4.8

5.85

70

Not Applicable

Not Applicable

Not Applicable

Not Applicable

2


Model Number
LN-TSC-BEM4S (Manufactured Product)

Tip
R
Length Under Neck ℓ1
1 mm Increment Designation
Shank Diameter
d
Flute Length
Under Neck Diameter
d1
Overall Length
L
Figure
1 8 ~ 24 6 3 1.95 50 3
1.5 9 ~ 26 6 4 2.9 50 3
2 11 ~ 28 6 6 3.8 50 3

[ ! ]Take care when placing orders as the model numbers of manufactured products differ from those of stocked products.

For Cutting Conditions, Refer to >>Click here.

More Information

TSC Series Carbide Long Neck Ball End Mill, 4-Flute/Long Neck Model:Related Image

Basic Information

Model Long Neck Bore Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 4
Coating For High Hardness (Silicone-Based) Processing Applications Curved Surface / Side Surface / Carving / R-Groove Twisted Helix (θ) Available

Additional Products in this Category

Complementary Products

Tech Support