(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Long Neck Ball End Mill, 3-Flute/Long Neck Model

TSC Series Carbide Long Neck Ball End Mill, 3-Flute/Long Neck Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • TSC Series Carbide Long Neck Ball End Mill, 3-Flute/Long Neck Model
  • TSC Series Carbide Long Neck Ball End Mill, 3-Flute/Long Neck Model
  • Volume Discount

3-blade long neck ball with short blade length that's capable of high feed

  • TS
  • General Steel
  • 3 Flutes

TSC Series Carbide Long Neck Ball End Mill, 3-Flute/Long Neck Model:Related Image

Part Number
LN-TSC-BEM3S0.75-[8-23/1]
LN-TSC-BEM3S1-[8-24/1]
LN-TSC-BEM3S1.5-[9-26/1]
LN-TSC-BEM3S2-[11-28/1]
TSC-BEM3LB0.5-3
TSC-BEM3LB0.5-4
TSC-BEM3LB0.5-5
TSC-BEM3LB0.5-6
TSC-BEM3LB0.5-7
TSC-BEM3LB0.5-8
TSC-BEM3LB0.5-10
TSC-BEM3LB0.5-12
TSC-BEM3LB0.5-14
TSC-BEM3LB0.75-6
TSC-BEM3LB0.75-8
TSC-BEM3LB0.75-10
TSC-BEM3LB0.75-12
TSC-BEM3LB1-4
TSC-BEM3LB1-6
TSC-BEM3LB1-8
TSC-BEM3LB1-10
TSC-BEM3LB1-12
TSC-BEM3LB1-14
TSC-BEM3LB1-16
TSC-BEM3LB1-18
TSC-BEM3LB1-20
TSC-BEM3LB1-25
TSC-BEM3LB1-30
TSC-BEM3LB1-40
TSC-BEM3LB1.5-10
TSC-BEM3LB1.5-12
TSC-BEM3LB1.5-16
TSC-BEM3LB1.5-20
TSC-BEM3LB1.5-25
TSC-BEM3LB1.5-30
TSC-BEM3LB2-10
TSC-BEM3LB2-12
TSC-BEM3LB2-16
TSC-BEM3LB2-20
TSC-BEM3LB2-25
TSC-BEM3LB2-30
TSC-BEM3LB2-35
TSC-BEM3LB2-40
TSC-BEM3LB2-50
TSC-BEM3LB3-20
TSC-BEM3LB3-30
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
R Precision
(µm)
Inventory Classification Outer Diameter D
(mm)
Under Neck Diameter d1
(mm)
Effective length (mm) based on 30’ angle of workpiece
(mm)
Effective length (mm) based on 1⁰ angle of workpiece
(mm)
Effective length (mm) based on 2⁰ angle of workpiece
(mm)
Effective length (mm) based on 3⁰ angle of workpiece
(mm)
1 Piece(s)

10 Days or more

0.75-508 ~ 236±0.005Manufactured Product1.51.45----
1 Piece(s)

10 Days or more

1-508 ~ 246±0.005Manufactured Product21.95----
1 Piece(s)

10 Days or more

1.5-509 ~ 266±0.005Manufactured Product32.9----
1 Piece(s)

10 Days or more

2-5011 ~ 286±0.005Manufactured Product43.8----
1 Piece(s)Available

8 Days or more

0.50.85034±0.005Stocked Product10.953.123.253.543.89
1 Piece(s)Available

8 Days or more

0.50.85044±0.005Stocked Product10.954.164.334.723.89
1 Piece(s)Available

8 Days or more

0.50.85054±0.005Stocked Product10.955.25.415.95.98
1 Piece(s)Available

8 Days or more

0.50.85044±0.005Stocked Product10.956.246.497.087.78
1 Piece(s)Available

8 Days or more

0.50.85044±0.005Stocked Product10.957.287.578.269.08
1 Piece(s)Available

8 Days or more

0.50.85044±0.005Stocked Product10.958.318.669.4410.38
1 Piece(s)Available

8 Days or more

0.50.850104±0.005Stocked Product10.9510.3910.8211.812.97
1 Piece(s)Available

8 Days or more

0.50.850124±0.005Stocked Product10.9512.4712.9914.1615.57
1 Piece(s)Available

8 Days or more

0.50.850144±0.005Stocked Product10.9514.5515.1516.5218.16
1 Piece(s)Available

8 Days or more

0.751.25044±0.005Stocked Product1.51.456.246.497.087.78
1 Piece(s)Available

8 Days or more

0.751.25044±0.005Stocked Product1.51.458.318.669.4410.38
1 Piece(s)Available

8 Days or more

0.751.25044±0.005Stocked Product1.51.4510.3910.8211.812.97
1 Piece(s)Available

8 Days or more

0.751.250124±0.005Stocked Product1.51.4512.4712.9914.1615.57
1 Piece(s)Available

8 Days or more

11.65044±0.005Stocked Product21.954.164.334.725.19
1 Piece(s)Available

8 Days or more

11.65044±0.005Stocked Product21.956.246.497.087.78
1 Piece(s)Available

8 Days or more

11.65044±0.005Stocked Product21.958.318.669.4410.38
1 Piece(s)Available

8 Days or more

11.65044±0.005Stocked Product21.9510.3910.8211.812.97
1 Piece(s)Available

8 Days or more

11.650124±0.005Stocked Product21.9512.4712.9914.1615.57
1 Piece(s)Available

8 Days or more

11.650144±0.005Stocked Product21.9514.5515.1516.5218.16
1 Piece(s)Available

8 Days or more

11.650164±0.005Stocked Product21.9516.6317.3118.87Not Applicable
1 Piece(s)Available

8 Days or more

11.670184±0.005Stocked Product21.9518.7119.4821.23Not Applicable
1 Piece(s)Available

8 Days or more

11.670204±0.005Stocked Product21.9520.7921.6423.59Not Applicable
1 Piece(s)Available

8 Days or more

11.670254±0.005Stocked Product21.9525.9827.0529.49Not Applicable
1 Piece(s)Available

8 Days or more

11.670304±0.005Stocked Product21.9531.1832.46Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

11.6110404±0.005Stocked Product21.9541.5743.28Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

1.52.450106±0.005Stocked Product32.910.3910.8211.812.97
1 Piece(s)Available

8 Days or more

1.52.450126±0.005Stocked Product32.912.4712.9914.1615.57
1 Piece(s)Available

8 Days or more

1.52.470166±0.005Stocked Product32.916.6317.3118.8720.76
1 Piece(s)Available

8 Days or more

1.52.470206±0.005Stocked Product32.920.7921.6423.5925.95
1 Piece(s)Available

8 Days or more

1.52.470256±0.005Stocked Product32.925.9827.0529.49Not Applicable
1 Piece(s)Available

8 Days or more

1.52.470306±0.005Stocked Product32.931.1832.4635.39Not Applicable
1 Piece(s)Available

8 Days or more

23.250106±0.005Stocked Product43.8510.3910.8211.812.97
1 Piece(s)Available

8 Days or more

23.250126±0.005Stocked Product43.8512.4712.9914.1615.57
1 Piece(s)Available

8 Days or more

23.250166±0.005Stocked Product43.8516.6317.3118.87Not Applicable
1 Piece(s)Available

8 Days or more

23.270206±0.005Stocked Product43.8520.7921.6423.59Not Applicable
1 Piece(s)Available

8 Days or more

23.270256±0.005Stocked Product43.8525.9827.0529.49Not Applicable
1 Piece(s)Available

8 Days or more

23.270306±0.005Stocked Product43.8531.1832.46Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

23.2110356±0.005Stocked Product43.8536.3837.87Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

23.2110406±0.005Stocked Product43.8541.5743.28Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

23.2110506±0.005Stocked Product43.8551.9754.11Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

34.870206-0.007 ~ +0.003Stocked Product65.85Not Applicable Not Applicable Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

34.870306-0.007 ~ +0.003Stocked Product65.85Not Applicable Not Applicable Not Applicable Not Applicable

Loading...

  1. 1

Specifications

TSC Series Carbide Long Neck Ball End Mill, 3-Flute/Long Neck Model:Related Image

Model Number

   

Shank Diameter
d

Flute Length

Under Neck Diameter
d1

Overall Length
L

Actual Effective Length Depends on Work Inclination Angle

Figure

Tip
R

Length Under Neck
1

30'

TSC-BEM3LB
(Stocked Product)

0.5

3

4

0.8

0.95

50

3.12

3.25

3.54

3.89

1

4

4.16

4.33

4.72

5.19

5

5.20

5.41

5.90

5.98

6

6.24

6.49

7.08

7.78

7

7.28

7.57

8.26

9.08

8

8.31

8.66

9.44

10.38

10

10.39

10.82

11.80

12.97

12

12.47

12.99

14.16

15.57

14

14.55

15.15

16.52

18.16

0.75

6

4

1.2

1.45

50

6.24

6.49

7.08

7.78

1

8

8.31

8.66

9.44

10.38

10

10.39

10.82

11.80

12.97

12

12.47

12.99

14.16

15.57

16

16.63

17.31

18.87

20.76

1

4

4

1.6

1.95

50

4.16

4.33

4.72

5.19

1

6

6.24

6.49

7.08

7.78

8

8.31

8.66

9.44

10.38

10

10.39

10.82

11.80

12.97

12

12.47

12.99

14.16

15.57

14

14.55

15.15

16.52

18.16

16

16.63

17.31

18.87

Not Applicable

18

70

18.71

19.48

21.23

Not Applicable

20

20.79

21.64

23.59

Not Applicable

25

25.98

27.05

29.49

Not Applicable

30

31.18

32.46

Not Applicable

Not Applicable

40

110

41.57

43.28

Not Applicable

Not Applicable

1.5

10

6

2.4

2.9

50

10.39

10.82

11.80

12.97

1

12

12.47

12.99

14.16

15.57

16

70

16.63

17.31

18.87

20.76

20

20.79

21.64

23.59

25.95

25

25.98

27.05

29.49

Not Applicable

30

31.18

32.46

35.39

Not Applicable

2

10

6

3.2

3.85

50

10.39

10.82

11.80

12.97

1

12

12.47

12.99

14.16

15.57

16

16.63

17.31

18.87

Not Applicable

20

70

20.79

21.64

23.59

Not Applicable

25

25.98

27.05

29.49

Not Applicable

30

31.18

32.46

Not Applicable

Not Applicable

35

110

36.38

37.87

Not Applicable

Not Applicable

40

41.57

43.28

Not Applicable

Not Applicable

50

51.97

54.11

Not Applicable

Not Applicable

3

20

6

4.8

5.85

70

Not Applicable

Not Applicable

Not Applicable

Not Applicable

2

30

Not Applicable

Not Applicable

Not Applicable

Not Applicable

  [ ! ]Take care when placing orders as the model numbers of manufactured products differ from those of stocked products.

Model Number   Length Under Neck ℓ1
1 mm Increment Designation
Shank Diameter
d
Flute Length
Under Neck Diameter
d1
Overall Length
L
Figure
Tip
R
LN-TSC-BEM3S
(Manufactured Product)
0.75 8 ~ 23 6 3 1.45 50 3
1 8 ~ 24 6 3 1.95 50 3
1.5 9 ~ 26 6 4 2.9 50 3
2 11 ~ 28 6 6 3.8 50 3


For Cutting Conditions, Refer to >>Click here.

More Information

TSC Series Carbide Long Neck Ball End Mill, 3-Flute/Long Neck Model:Related Image

Basic Information

Model Long Neck Bore Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 3
Coating For High Hardness (Silicone-Based) Processing Applications Curved Surface / Side Surface / Carving / R-Groove Twisted Helix (θ) Available
Length Under Neck (θ)(Degree) 10°

Additional Products in this Category

Complementary Products

Tech Support