(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The high-performance MRC series is available in the industry's largest number of sizes
Part Number
Configured Part Number is shown.
Loading...
Tip R | Length Under Neck ℓ1 | Shank Diameter d | Blade Length ℓ | Under Neck Diameter d1 | Overall Length L | Under Neck Angle θ | Actual Effective Length Depends on Work Inclination Angle | Figure | ||||
30′ | 1° | 1° 30' | 2° | 3° | ||||||||
0.05 | 0.2 | 4 | 0.07 | 0.085 | 50 | 10° | 0.20 | 0.21 | 0.22 | 0.23 | 0.25 | 1 |
0.3 | 0.31 | 0.32 | 0.33 | 0.35 | 0.37 | 1 | ||||||
0.5 | 0.52 | 0.54 | 0.56 | 0.58 | 0.63 | 1 | ||||||
0.1 | 0.3 | 4 | 0.15 | 0.18 | 50 | 10° | 0.31 | 0.32 | 0.33 | 0.35 | 0.37 | 1 |
0.5 | 0.52 | 0.54 | 0.56 | 0.58 | 0.63 | 1 | ||||||
0.5 | 6 | 15° | 0.51 | 0.52 | 0.54 | 0.55 | 0.58 | 1 | ||||
0.75 | 4 | 10° | 0.78 | 0.81 | 0.84 | 0.88 | 0.94 | 1 | ||||
1 | 1.04 | 1.08 | 1.13 | 1.17 | 1.26 | 1 | ||||||
1 | 6 | 15° | 1.02 | 1.05 | 1.08 | 1.11 | 1.16 | 1 | ||||
1.25 | 4 | 10° | 1.30 | 1.36 | 1.41 | 1.47 | 1.58 | 1 | ||||
1.5 | 1.56 | 1.63 | 1.69 | 1.76 | 1.89 | 1 | ||||||
1.5 | 6 | 15° | 1.54 | 1.58 | 1.62 | 1.66 | 1.75 | 1 | ||||
1.75 | 4 | 10° | 1.82 | 1.90 | 1.98 | 2.05 | 2.21 | 1 | ||||
2 | 2.08 | 2.17 | 2.26 | 2.35 | 2.52 | 1 | ||||||
2 | 6 | 15° | 2.05 | 2.11 | 2.16 | 2.22 | 2.33 | 1 | ||||
2.5 | 4 | 10° | 2.61 | 2.72 | 2.83 | 2.94 | 3.16 | 1 | ||||
3 | 3.13 | 3.26 | 3.39 | 3.52 | 3.79 | 1 | ||||||
0.15 | 0.5 | 4 | 0.2 | 0.28 | 50 | 10° | 0.52 | 0.54 | 0.56 | 0.58 | 0.63 | 1 |
0.6 | 0.62 | 0.65 | 0.67 | 0.70 | 0.75 | 1 | ||||||
0.75 | 0.78 | 0.81 | 0.84 | 0.88 | 0.94 | 1 | ||||||
1 | 1.04 | 1.08 | 1.13 | 1.17 | 1.26 | 1 | ||||||
1 | 6 | 15° | 1.02 | 1.05 | 1.08 | 1.11 | 1.16 | 1 | ||||
1.25 | 4 | 10° | 1.30 | 1.36 | 1.41 | 1.47 | 1.58 | 1 | ||||
1.5 | 1.56 | 1.63 | 1.69 | 1.76 | 1.89 | 1 | ||||||
1.5 | 6 | 15° | 1.54 | 1.58 | 1.62 | 1.66 | 1.75 | 1 | ||||
1.75 | 4 | 10° | 1.82 | 1.90 | 1.98 | 2.05 | 2.21 | 1 | ||||
2 | 2.08 | 2.17 | 2.26 | 2.35 | 2.52 | 1 | ||||||
2 | 6 | 15° | 2.05 | 2.11 | 2.16 | 2.22 | 2.33 | 1 | ||||
2.25 | 4 | 10° | 2.34 | 2.44 | 2.54 | 2.64 | 2.84 | 1 | ||||
2.5 | 2.61 | 2.72 | 2.83 | 2.94 | 3.16 | 1 | ||||||
2.5 | 6 | 15° | 2.57 | 2.64 | 2.71 | 2.78 | 2.92 | 1 | ||||
2.75 | 4 | 10° | 2.87 | 2.99 | 3.11 | 3.23 | 3.47 | 1 | ||||
3 | 3.13 | 3.26 | 3.39 | 3.52 | 3.79 | 1 | ||||||
3 | 6 | 15° | 3.08 | 3.16 | 3.25 | 3.33 | 3.50 | 1 | ||||
3.5 | 4 | 10° | 3.65 | 3.80 | 3.96 | 4.11 | 4.42 | 1 | ||||
4 | 4.17 | 4.35 | 4.52 | 4.70 | 5.05 | 1 | ||||||
4.5 | 4.69 | 4.89 | 5.09 | 5.29 | 5.69 | 1 | ||||||
5 | 5.22 | 5.44 | 5.66 | 5.88 | 6.32 | 1 | ||||||
0.2 | 0.5 | 4 | 0.3 | 0.37 | 50 | 10° | 0.52 | 0.54 | 0.56 | 0.58 | 0.63 | 1 |
0.75 | 0.78 | 0.81 | 0.84 | 0.88 | 0.94 | 1 | ||||||
0.2 | 1 | 4 | 0.3 | 0.37 | 50 | 10° | 1.04 | 1.08 | 1.13 | 1.17 | 1.26 | 1 |
1 | 6 | 15° | 1.02 | 1.05 | 1.08 | 1.11 | 1.16 | 1 | ||||
1.5 | 4 | 10° | 1.56 | 1.63 | 1.69 | 1.76 | 1.89 | 1 | ||||
1.5 | 6 | 15° | 1.54 | 1.58 | 1.62 | 1.66 | 1.75 | 1 | ||||
2 | 4 | 10° | 2.08 | 2.17 | 2.26 | 2.35 | 2.52 | 1 | ||||
2 | 6 | 15° | 2.05 | 2.11 | 2.16 | 2.22 | 2.33 | 1 | ||||
2.5 | 4 | 10° | 2.61 | 2.72 | 2.83 | 2.94 | 3.16 | 1 | ||||
2.5 | 6 | 15° | 2.57 | 2.64 | 2.71 | 2.78 | 2.92 | 1 | ||||
3 | 4 | 10° | 3.13 | 3.26 | 3.39 | 3.52 | 3.79 | 1 | ||||
3 | 6 | 15° | 3.08 | 3.16 | 3.25 | 3.33 | 3.50 | 1 | ||||
3.5 | 4 | 10° | 3.65 | 3.80 | 3.96 | 4.11 | 4.42 | 1 | ||||
4 | 4.17 | 4.35 | 4.52 | 4.70 | 5.05 | 1 | ||||||
4 | 6 | 15° | 4.11 | 4.22 | 4.33 | 4.44 | 4.67 | 1 | ||||
4.5 | 4 | 10° | 4.69 | 4.89 | 5.09 | 5.29 | 5.69 | 1 | ||||
5 | 5.22 | 5.44 | 5.66 | 5.88 | 6.32 | 1 | ||||||
5 | 6 | 15° | 5.14 | 5.28 | 5.42 | 5.56 | 5.84 | 1 | ||||
5.5 | 4 | 10° | 5.74 | 5.98 | 6.22 | 6.46 | 6.95 | 1 | ||||
6 | 6.26 | 6.52 | 6.79 | 7.05 | 7.58 | 1 | ||||||
6 | 6 | 15° | 6.16 | 6.33 | 6.50 | 6.67 | 7.00 | 1 | ||||
0.25 | 1 | 4 | 0.35 | 0.46 | 50 | 10° | 1.04 | 1.08 | 1.13 | 1.17 | 1.26 | 1 |
1.5 | 1.56 | 1.63 | 1.69 | 1.76 | 1.89 | 1 | ||||||
1.5 | 6 | 15° | 1.54 | 1.58 | 1.62 | 1.66 | 1.75 | 1 | ||||
2 | 4 | 10° | 2.08 | 2.17 | 2.26 | 2.35 | 2.52 | 1 | ||||
2 | 6 | 15° | 2.05 | 2.11 | 2.16 | 2.22 | 2.33 | 1 | ||||
2.5 | 4 | 10° | 2.61 | 2.72 | 2.83 | 2.94 | 3.16 | 1 | ||||
2.5 | 6 | 15° | 2.57 | 2.64 | 2.71 | 2.78 | 2.92 | 1 | ||||
3 | 4 | 10° | 3.13 | 3.26 | 3.39 | 3.52 | 3.79 | 1 | ||||
3 | 6 | 15° | 3.08 | 3.16 | 3.25 | 3.33 | 3.50 | 1 | ||||
3.5 | 4 | 10° | 3.65 | 3.80 | 3.96 | 4.11 | 4.42 | 1 | ||||
4 | 4.17 | 4.35 | 4.52 | 4.70 | 5.05 | 1 | ||||||
4 | 6 | 15° | 4.11 | 4.22 | 4.33 | 4.44 | 4.67 | 1 | ||||
4.5 | 4 | 10° | 4.69 | 4.89 | 5.09 | 5.29 | 5.69 | 1 | ||||
5 | 5.22 | 5.44 | 5.66 | 5.88 | 6.32 | 1 | ||||||
5 | 6 | 15° | 5.14 | 5.28 | 5.42 | 5.56 | 5.84 | 1 | ||||
5.5 | 4 | 10° | 5.74 | 5.98 | 6.22 | 6.46 | 6.95 | 1 | ||||
6 | 6.26 | 6.52 | 6.79 | 7.05 | 7.58 | 1 | ||||||
6 | 6 | 15° | 6.16 | 6.33 | 6.50 | 6.67 | 7.00 | 1 | ||||
7 | 4 | 10° | 7.30 | 7.61 | 7.92 | 8.23 | 8.85 | 1 | ||||
8 | 8.35 | 8.70 | 9.05 | 9.41 | 10.11 | 1 | ||||||
8 | 6 | 15° | 8.22 | 8.44 | 8.67 | 8.89 | 9.34 | 1 | ||||
9 | 4 | 10° | 9.39 | 9.79 | 10.19 | 10.58 | 11.38 | 1 | ||||
10 | 10.44 | 10.88 | 11.32 | 11.76 | 12.64 | 1 | ||||||
0.3 | 1 | 4 | 0.45 | 0.56 | 50 | 10° | 1.04 | 1.08 | 1.13 | 1.17 | 1.26 | 1 |
1.5 | 1.56 | 1.63 | 1.69 | 1.76 | 1.89 | 1 | ||||||
1.5 | 6 | 15° | 1.54 | 1.58 | 1.62 | 1.66 | 1.75 | 1 | ||||
2 | 4 | 10° | 2.08 | 2.17 | 2.26 | 2.35 | 2.52 | 1 | ||||
2 | 6 | 15° | 2.05 | 2.11 | 2.16 | 2.22 | 2.33 | 1 | ||||
2.5 | 4 | 10° | 2.61 | 2.72 | 2.83 | 2.94 | 3.16 | 1 | ||||
2.5 | 6 | 15° | 2.57 | 2.64 | 2.71 | 2.78 | 2.92 | 1 | ||||
3 | 4 | 10° | 3.13 | 3.26 | 3.39 | 3.52 | 3.79 | 1 | ||||
3 | 6 | 15° | 3.08 | 3.16 | 3.25 | 3.33 | 3.50 | 1 | ||||
3.5 | 4 | 10° | 3.65 | 3.80 | 3.96 | 4.11 | 4.42 | 1 | ||||
4 | 4.17 | 4.35 | 4.52 | 4.70 | 5.05 | 1 | ||||||
4 | 6 | 15° | 4.11 | 4.22 | 4.33 | 4.44 | 4.67 | 1 | ||||
4.5 | 4 | 10° | 4.69 | 4.89 | 5.09 | 5.29 | 5.69 | 1 | ||||
5 | 5.22 | 5.44 | 5.66 | 5.88 | 6.32 | 1 | ||||||
5 | 6 | 15° | 5.14 | 5.28 | 5.42 | 5.56 | 5.84 | 1 | ||||
5.5 | 4 | 10° | 5.74 | 5.98 | 6.22 | 6.46 | 6.95 | 1 | ||||
6 | 6.26 | 6.52 | 6.79 | 7.05 | 7.58 | 1 | ||||||
6 | 6 | 15° | 6.16 | 6.33 | 6.50 | 6.67 | 7.00 | 1 | ||||
6.5 | 4 | 10° | 6.78 | 7.07 | 7.35 | 7.64 | 8.22 | 1 | ||||
7 | 7.30 | 7.61 | 7.92 | 8.23 | 8.85 | 1 | ||||||
7.5 | 7.83 | 8.16 | 8.49 | 8.82 | 9.48 | 1 | ||||||
8 | 8.35 | 8.70 | 9.05 | 9.41 | 10.11 | 1 | ||||||
8 | 6 | 15° | 8.22 | 8.44 | 8.67 | 8.89 | 9.34 | 1 | ||||
8.5 | 4 | 10° | 8.87 | 9.24 | 9.62 | 9.99 | 10.74 | 1 | ||||
0.3 | 9 | 4 | 0.45 | 0.56 | 50 | 10° | 9.39 | 9.79 | 10.19 | 10.58 | 11.38 | 1 |
9.5 | 9.91 | 10.33 | 10.75 | 11.17 | 12.01 | 1 | ||||||
10 | 10.44 | 10.88 | 11.32 | 11.76 | 12.64 | 1 | ||||||
10 | 6 | 15° | 10.28 | 10.56 | 10.84 | 11.12 | 11.68 | 1 | ||||
11 | 4 | 10° | 11.48 | 11.96 | 12.45 | 12.93 | 13.91 | 1 | ||||
12 | 12.52 | 13.05 | 13.58 | 14.11 | 15.17 | 1 | ||||||
0.4 | 2 | 4 | 0.6 | 0.76 | 50 | 10° | 2.08 | 2.17 | 2.26 | 2.35 | 2.52 | 1 |
2 | 6 | 15° | 2.05 | 2.11 | 2.16 | 2.22 | 2.33 | 1 | ||||
3 | 4 | 10° | 3.13 | 3.26 | 3.39 | 3.52 | 3.79 | 1 | ||||
3 | 6 | 15° | 3.08 | 3.16 | 3.25 | 3.33 | 3.50 | 1 | ||||
4 | 4 | 10° | 4.17 | 4.35 | 4.52 | 4.70 | 5.05 | 1 | ||||
4 | 6 | 15° | 4.11 | 4.22 | 4.33 | 4.44 | 4.67 | 1 | ||||
5 | 4 | 10° | 5.22 | 5.44 | 5.66 | 5.88 | 6.32 | 1 | ||||
5 | 6 | 15° | 5.14 | 5.28 | 5.42 | 5.56 | 5.84 | 1 | ||||
6 | 4 | 10° | 6.26 | 6.52 | 6.79 | 7.05 | 7.58 | 1 | ||||
6 | 6 | 15° | 6.16 | 6.33 | 6.50 | 6.67 | 7.00 | 1 | ||||
7 | 4 | 10° | 7.30 | 7.61 | 7.92 | 8.23 | 8.85 | 1 | ||||
8 | 8.35 | 8.70 | 9.05 | 9.41 | 10.11 | 1 | ||||||
8 | 6 | 15° | 8.22 | 8.44 | 8.67 | 8.89 | 9.34 | 1 | ||||
9 | 4 | 10° | 9.39 | 9.79 | 10.19 | 10.58 | 11.38 | 1 | ||||
10 | 10.44 | 10.88 | 11.32 | 11.76 | 12.64 | 1 | ||||||
10 | 6 | 15° | 10.28 | 10.56 | 10.84 | 11.12 | 11.68 | 1 | ||||
12 | 4 | 10° | 12.52 | 13.05 | 13.58 | 14.11 | 15.17 | 1 | ||||
0.5 | 2.5 | 4 | 0.75 | 0.95 | 50 | 10° | 2.61 | 2.72 | 2.83 | 2.94 | 3.16 | 1 |
3 | 3.13 | 3.26 | 3.39 | 3.52 | 3.79 | 1 | ||||||
3 | 6 | 15° | 3.08 | 3.16 | 3.25 | 3.33 | 3.50 | 1 | ||||
4 | 4 | 10° | 4.17 | 4.35 | 4.52 | 4.70 | 5.05 | 1 | ||||
4 | 6 | 15° | 4.11 | 4.22 | 4.33 | 4.44 | 4.67 | 1 | ||||
5 | 4 | 10° | 5.22 | 5.44 | 5.66 | 5.88 | 6.32 | 1 | ||||
5 | 6 | 15° | 5.14 | 5.28 | 5.42 | 5.56 | 5.84 | 1 | ||||
6 | 4 | 10° | 6.26 | 6.52 | 6.79 | 7.05 | 7.58 | 1 | ||||
6 | 6 | 15° | 6.16 | 6.33 | 6.50 | 6.67 | 7.00 | 1 | ||||
7 | 4 | 10° | 7.30 | 7.61 | 7.92 | 8.23 | 8.85 | 1 | ||||
7 | 6 | 15° | 7.19 | 7.39 | 7.58 | 7.78 | 8.17 | 1 | ||||
8 | 4 | 10° | 8.35 | 8.70 | 9.05 | 9.41 | 10.11 | 1 | ||||
8 | 6 | 15° | 8.22 | 8.44 | 8.67 | 8.89 | 9.34 | 1 | ||||
9 | 4 | 10° | 9.39 | 9.79 | 10.19 | 10.58 | 11.38 | 1 | ||||
10 | 10.44 | 10.88 | 11.32 | 11.76 | 12.64 | 1 | ||||||
10 | 6 | 15° | 10.28 | 10.56 | 10.84 | 11.12 | 11.68 | 1 | ||||
12 | 4 | 10° | 12.52 | 13.05 | 13.58 | 14.11 | 15.17 | 1 | ||||
12 | 6 | 15° | 12.33 | 12.67 | 13.00 | 13.34 | 14.01 | 1 | ||||
14 | 4 | 10° | 14.61 | 15.23 | 15.85 | 16.46 | 17.70 | 1 | ||||
14 | 6 | 15° | 14.39 | 14.78 | 15.17 | 15.56 | 16.35 | 1 | ||||
16 | 4 | 10° | 16.70 | 17.41 | 18.11 | 18.82 | 20.23 | 1 | ||||
16 | 6 | 70 | 15° | 16.44 | 16.89 | 17.34 | 17.79 | 18.68 | 1 | |||
18 | 4 | 10° | 18.79 | 19.58 | 20.38 | 21.17 | 22.76 | 1 | ||||
20 | 20.88 | 21.76 | 22.64 | 23.52 | 25.29 | 1 | ||||||
20 | 6 | 15° | 20.56 | 21.12 | 21.68 | 22.24 | 23.36 | 1 | ||||
22 | 6 | 15° | 22.61 | 23.23 | 23.84 | 24.46 | 25.69 | 1 | ||||
0.6 | 4 | 4 | 0.9 | 1.15 | 50 | 10° | 4.17 | 4.35 | 4.52 | 4.70 | 5.05 | 1 |
6 | 6.26 | 6.52 | 6.79 | 7.05 | 7.58 | 1 | ||||||
6 | 6 | 15° | 6.16 | 6.33 | 6.50 | 6.67 | 7.00 | 1 | ||||
8 | 4 | 10° | 8.35 | 8.70 | 9.05 | 9.41 | 10.11 | 1 | ||||
8 | 6 | 15° | 8.22 | 8.44 | 8.67 | 8.89 | 9.34 | 1 | ||||
10 | 4 | 10° | 10.44 | 10.88 | 11.32 | 11.76 | 12.64 | 1 | ||||
10 | 6 | 15° | 10.28 | 10.56 | 10.84 | 11.12 | 11.68 | 1 | ||||
12 | 4 | 10° | 12.52 | 13.05 | 13.58 | 14.11 | 15.17 | 1 | ||||
12 | 6 | 15° | 12.33 | 12.67 | 13.00 | 13.34 | 14.01 | 1 | ||||
14 | 4 | 10° | 14.61 | 15.23 | 15.85 | 16.46 | 17.70 | 1 | ||||
16 | 16.70 | 17.41 | 18.11 | 18.82 | 20.23 | 1 | ||||||
16 | 6 | 70 | 15° | 16.44 | 16.89 | 17.34 | 17.79 | 18.68 | 1 | |||
18 | 4 | 10° | 18.79 | 19.58 | 20.38 | 21.17 | 22.76 | 1 | ||||
20 | 20.88 | 21.76 | 22.64 | 23.52 | 25.29 | 1 | ||||||
24 | 25.05 | 26.11 | 27.17 | 28.23 | 30.35 | 1 | ||||||
0.7 | 8 | 4 | 1 | 1.35 | 50 | 10° | 8.35 | 8.70 | 9.05 | 9.41 | 10.11 | 1 |
12 | 12.52 | 13.05 | 13.58 | 14.11 | 15.17 | 1 | ||||||
0.7 | 16 | 4 | 1 | 1.35 | 70 | 10° | 16.70 | 17.41 | 18.11 | 18.82 | 20.23 | 1 |
0.75 | 3 | 4 | 1.1 | 1.45 | 50 | 10° | 3.13 | 3.26 | 3.39 | 3.52 | 3.79 | 1 |
4 | 4.17 | 4.35 | 4.52 | 4.70 | 5.05 | 1 | ||||||
6 | 6.26 | 6.52 | 6.79 | 7.05 | 7.58 | 1 | ||||||
6 | 6 | 15° | 6.16 | 6.33 | 6.50 | 6.67 | 7.00 | 1 | ||||
8 | 4 | 10° | 8.35 | 8.70 | 9.05 | 9.41 | 10.11 | 1 | ||||
8 | 6 | 15° | 8.22 | 8.44 | 8.67 | 8.89 | 9.34 | 1 | ||||
10 | 4 | 10° | 10.44 | 10.88 | 11.32 | 11.76 | 12.64 | 1 | ||||
10 | 6 | 15° | 10.28 | 10.56 | 10.84 | 11.12 | 11.68 | 1 | ||||
12 | 4 | 10° | 12.52 | 13.05 | 13.58 | 14.11 | 15.17 | 1 | ||||
12 | 6 | 15° | 12.33 | 12.67 | 13.00 | 13.34 | 14.01 | 1 | ||||
14 | 4 | 10° | 14.61 | 15.23 | 15.85 | 16.46 | 17.70 | 1 | ||||
16 | 16.70 | 17.41 | 18.11 | 18.82 | 20.23 | 1 | ||||||
16 | 6 | 70 | 15° | 16.44 | 16.89 | 17.34 | 17.79 | 18.68 | 1 | |||
18 | 4 | 10° | 18.79 | 19.58 | 20.38 | 21.17 | 22.76 | 1 | ||||
20 | 20.88 | 21.76 | 22.64 | 23.52 | 25.29 | 1 | ||||||
20 | 6 | 15° | 20.56 | 21.12 | 21.68 | 22.24 | 23.36 | 1 | ||||
22 | 4 | 10° | 22.96 | 23.93 | 24.90 | 25.87 | 27.82 | 1 | ||||
30 | 31.32 | 32.64 | 33.96 | 35.29 | Without Interference | 1 | ||||||
0.8 | 4 | 4 | 1.2 | 1.55 | 50 | 10° | 4.17 | 4.35 | 4.52 | 4.70 | 5.05 | 1 |
8 | 8.35 | 8.70 | 9.05 | 9.41 | 10.11 | 1 | ||||||
12 | 12.52 | 13.05 | 13.58 | 14.11 | 15.17 | 1 | ||||||
16 | 16.70 | 17.41 | 18.11 | 18.82 | 20.23 | 1 | ||||||
20 | 20.88 | 21.76 | 22.64 | 23.52 | 25.29 | 1 | ||||||
0.9 | 8 | 4 | 1.3 | 1.75 | 50 | 10° | 8.35 | 8.70 | 9.05 | 9.41 | 10.11 | 1 |
12 | 12.52 | 13.05 | 13.58 | 14.11 | 15.17 | 1 | ||||||
16 | 16.70 | 17.41 | 18.11 | 18.82 | 20.23 | 1 | ||||||
20 | 20.88 | 21.76 | 22.64 | 23.52 | 25.29 | 1 | ||||||
1 | 3 | 4 | 1.5 | 1.95 | 50 | 10° | 3.13 | 3.26 | 3.39 | 3.52 | 3.79 | 1 |
4 | 4.17 | 4.35 | 4.52 | 4.70 | 5.05 | 1 | ||||||
4 | 6 | 15° | 4.11 | 4.22 | 4.33 | 4.44 | 4.67 | 1 | ||||
6 | 4 | 10° | 6.26 | 6.52 | 6.79 | 7.05 | 7.58 | 1 | ||||
6 | 6 | 15° | 6.16 | 6.33 | 6.50 | 6.67 | 7.00 | 1 | ||||
8 | 4 | 10° | 8.35 | 8.70 | 9.05 | 9.41 | 10.11 | 1 | ||||
8 | 6 | 15° | 8.22 | 8.44 | 8.67 | 8.89 | 9.34 | 1 | ||||
10 | 4 | 10° | 10.44 | 10.88 | 11.32 | 11.76 | 12.64 | 1 | ||||
10 | 6 | 15° | 10.28 | 10.56 | 10.84 | 11.12 | 11.68 | 1 | ||||
12 | 4 | 10° | 12.52 | 13.05 | 13.58 | 14.11 | 15.17 | 1 | ||||
12 | 6 | 15° | 12.33 | 12.67 | 13.00 | 13.34 | 14.01 | 1 | ||||
14 | 4 | 10° | 14.61 | 15.23 | 15.85 | 16.46 | 17.70 | 1 | ||||
16 | 16.70 | 17.41 | 18.11 | 18.82 | 20.23 | 1 | ||||||
16 | 6 | 70 | 15° | 16.44 | 16.89 | 17.34 | 17.79 | 18.68 | 1 | |||
18 | 4 | 10° | 18.79 | 19.58 | 20.38 | 21.17 | 22.76 | 1 | ||||
20 | 20.88 | 21.76 | 22.64 | 23.52 | 25.29 | 1 | ||||||
20 | 6 | 15° | 20.56 | 21.12 | 21.68 | 22.24 | 23.36 | 1 | ||||
22 | 4 | 10° | 22.96 | 23.93 | 24.90 | 25.87 | Without Interference | 1 | ||||
25 | 26.10 | 27.20 | 28.30 | 29.40 | Without Interference | 1 | ||||||
25 | 6 | 110 | 15° | 25.70 | 26.40 | 27.10 | 27.80 | 29.20 | 1 | |||
30 | 4 | 70 | 10° | 31.32 | 32.64 | 33.96 | 35.29 | Without Interference | 1 | |||
30 | 6 | 110 | 15° | 30.84 | 31.68 | 32.52 | 33.36 | 35.04 | 1 | |||
35 | 4 | 10° | 36.54 | 38.08 | 39.62 | Without Interference | Without Interference | 1 | ||||
35 | 6 | 15° | 35.98 | 36.96 | 37.94 | 38.92 | 40.88 | 1 | ||||
40 | 4 | 10° | 41.76 | 43.52 | 45.29 | Without Interference | Without Interference | 1 | ||||
40 | 6 | 15° | 51.40 | 52.80 | 54.20 | 55.60 | Without Interference | 1 | ||||
50 | 4 | 10° | 41.76 | 43.52 | 45.29 | Without Interference | Without Interference | 1 | ||||
1.25 | 8 | 4 | 2.3 | 2.4 | 50 | 10° | 8.35 | 8.70 | 9.05 | 9.41 | 10.11 | 1 |
10 | 10.44 | 10.88 | 11.32 | 11.76 | 12.64 | 1 | ||||||
15 | 15.66 | 16.32 | 16.98 | 17.64 | 18.96 | 1 | ||||||
20 | 70 | 20.88 | 21.76 | 22.64 | 23.52 | Without Interference | 1 | |||||
25 | 26.10 | 27.20 | 28.30 | Without Interference | Without Interference | 1 | ||||||
30 | 31.32 | 32.64 | 33.96 | Without Interference | Without Interference | 1 | ||||||
35 | 36.54 | 38.08 | Without Interference | Without Interference | Without Interference | 1 | ||||||
1.5 | 6 | 4 | 2.4 | 2.9 | 60 | 10° | 6.26 | 6.52 | 6.79 | 7.05 | 7.58 | 1 |
6 | 6 | 6.26 | 6.52 | 6.79 | 7.05 | 7.58 | 1 | |||||
8 | 8.35 | 8.70 | 9.05 | 9.41 | 10.11 | 1 | ||||||
10 | 10.44 | 10.88 | 11.32 | 11.76 | 12.64 | 1 | ||||||
12 | 12.52 | 13.05 | 13.58 | 14.11 | 15.17 | 1 | ||||||
1.5 | 14 | 6 | 2.4 | 2.9 | 60 | 10° | 14.61 | 15.23 | 15.85 | 16.46 | 17.70 | 1 |
15 | 15.66 | 16.32 | 16.98 | 17.64 | 18.96 | 1 | ||||||
16 | 70 | 16.70 | 17.41 | 18.11 | 18.82 | 20.23 | 1 | |||||
20 | 20.88 | 21.76 | 22.64 | 23.52 | 25.29 | 1 | ||||||
25 | 26.10 | 27.20 | 28.30 | 29.40 | 31.61 | 1 | ||||||
30 | 31.32 | 32.64 | 33.96 | 35.29 | 37.93 | 1 | ||||||
35 | 110 | 36.54 | 38.08 | 39.62 | 41.17 | Without Interference | 1 | |||||
40 | 41.76 | 43.52 | 45.29 | 47.05 | Without Interference | 1 | ||||||
50 | 52.20 | 54.40 | 56.61 | Without Interference | Without Interference | 1 | ||||||
1.75 | 10 | 6 | 3.5 | 3.35 | 50 | 10° | 10.44 | 10.88 | 11.32 | 11.76 | 12.64 | 1 |
15 | 70 | 15.66 | 16.32 | 16.98 | 17.64 | 18.96 | 1 | |||||
20 | 20.88 | 21.76 | 22.64 | 23.52 | 25.29 | 1 | ||||||
25 | 26.10 | 27.20 | 28.30 | 29.40 | 31.61 | 1 | ||||||
30 | 31.32 | 32.64 | 33.96 | 35.29 | Without Interference | 1 | ||||||
35 | 110 | 36.54 | 38.08 | 39.62 | 41.17 | Without Interference | 1 | |||||
40 | 41.76 | 43.52 | 45.29 | 47.05 | Without Interference | 1 | ||||||
45 | 46.98 | 48.96 | 50.95 | Without Interference | Without Interference | 1 | ||||||
2 | 8 | 4 | 4 | 3.85 | 65 | - | Without Interference | Without Interference | Without Interference | Without Interference | Without Interference | 2 |
8 | 6 | 10° | 8.35 | 8.70 | 9.05 | 9.41 | 10.11 | 1 | ||||
10 | 10.44 | 10.88 | 11.32 | 11.76 | 12.64 | 1 | ||||||
12 | 12.52 | 13.05 | 13.58 | 14.11 | 15.17 | 1 | ||||||
14 | 14.61 | 15.23 | 15.85 | 16.46 | 17.70 | 1 | ||||||
15 | 15.66 | 16.32 | 16.98 | 17.64 | 18.96 | 1 | ||||||
16 | 16.70 | 17.41 | 18.11 | 18.82 | 20.23 | 1 | ||||||
20 | 70 | 20.88 | 21.76 | 22.64 | 23.52 | 25.29 | 1 | |||||
25 | 26.10 | 27.20 | 28.30 | 29.40 | Without Interference | 1 | ||||||
30 | 31.32 | 32.64 | 33.96 | 35.29 | Without Interference | 1 | ||||||
35 | 110 | 36.54 | 38.08 | 39.62 | Without Interference | Without Interference | 1 | |||||
40 | 41.76 | 43.52 | 45.29 | Without Interference | Without Interference | 1 | ||||||
45 | 46.98 | 48.96 | Without Interference | Without Interference | Without Interference | 1 | ||||||
50 | 52.20 | 54.40 | Without Interference | Without Interference | Without Interference | 1 | ||||||
60 | 62.64 | 65.28 | Without Interference | Without Interference | Without Interference | 1 | ||||||
2.5 | 10 | 6 | 5 | 4.85 | 70 | 10° | 10.44 | 10.88 | 11.32 | 11.76 | 12.64 | 1 |
15 | 15.66 | 16.32 | 16.98 | 17.64 | Without Interference | 1 | ||||||
20 | 20.88 | 21.76 | 22.64 | Without Interference | Without Interference | 1 | ||||||
25 | 26.10 | 27.20 | Without Interference | Without Interference | Without Interference | 1 | ||||||
30 | 31.32 | 32.64 | Without Interference | Without Interference | Without Interference | 1 | ||||||
35 | 110 | 36.54 | Without Interference | Without Interference | Without Interference | Without Interference | 1 | |||||
40 | 41.76 | Without Interference | Without Interference | Without Interference | Without Interference | 1 | ||||||
45 | 46.98 | Without Interference | Without Interference | Without Interference | Without Interference | 1 | ||||||
50 | 52.20 | Without Interference | Without Interference | Without Interference | Without Interference | 1 | ||||||
3 | 10 | 6 | 6 | 5.85 | 70 | - | Without Interference | Without Interference | Without Interference | Without Interference | Without Interference | 2 |
20 | - | Without Interference | Without Interference | Without Interference | Without Interference | Without Interference | 2 | |||||
25 | - | Without Interference | Without Interference | Without Interference | Without Interference | Without Interference | 2 | |||||
30 | - | Without Interference | Without Interference | Without Interference | Without Interference | Without Interference | 2 | |||||
35 | 110 | - | Without Interference | Without Interference | Without Interference | Without Interference | Without Interference | 2 | ||||
40 | - | Without Interference | Without Interference | Without Interference | Without Interference | Without Interference | 2 | |||||
45 | - | Without Interference | Without Interference | Without Interference | Without Interference | Without Interference | 2 | |||||
50 | - | Without Interference | Without Interference | Without Interference | Without Interference | Without Interference | 2 | |||||
60 | - | Without Interference | Without Interference | Without Interference | Without Interference | Without Interference | 2 |
Model | Long Neck Bore | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | MRC | R Precision(µm) | ±0.005 | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove |
Inventory Classification | Stocked Product | Twisted Helix (θ) | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy