(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Tapered Neck Ball End Mill, 3-Flute/Tapered Neck Model

TSC Series Carbide Tapered Neck Ball End Mill, 3-Flute/Tapered Neck Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • TSC Series Carbide Tapered Neck Ball End Mill, 3-Flute/Tapered Neck Model
  • TSC Series Carbide Tapered Neck Ball End Mill, 3-Flute/Tapered Neck Model
  • Volume Discount

High-feed and high-rigidity type with 3 blades and tapered under head

  • TS
  • General Steel
  • 3 Flutes

TSC series carbide tapered neck ball end mill, 3-flute / tapered neck model:Related Image

Part Number
TN-TSC-BEM3S0.5-[2.5-5/0.5]-[7-22/1]
TN-TSC-BEM3S0.75-[3-5/0.5]-[8-23/1]
TN-TSC-BEM3S1-[0.5-5/0.5]-[8-24/1]
TN-TSC-BEM3S1.5-[0.5-5/0.5]-[9-26/1]
TN-TSC-BEM3S2-[0.5-5/0.5]-[11-28/1]
TSC-BEM3PB0.5-0.5-10
TSC-BEM3PB0.5-0.5-15
TSC-BEM3PB0.5-1-10
TSC-BEM3PB0.5-1-15
TSC-BEM3PB0.5-1-20
TSC-BEM3PB0.5-1.5-10
TSC-BEM3PB0.5-3-15
TSC-BEM3PB1-0.5-20
TSC-BEM3PB1-0.5-40
TSC-BEM3PB1-1-20
TSC-BEM3PB1-1.5-20
TSC-BEM3PB1-1.5-50
TSC-BEM3PB1.5-0.5-50
TSC-BEM3PB1.5-1-50
TSC-BEM3PB1.5-1.5-40
TSC-BEM3PB1.5-3-34
TSC-BEM3PB2-0.5-40
TSC-BEM3PB2-1-40
TSC-BEM3PB2-1-60
TSC-BEM3PB2-1.5-40
TSC-BEM3PB2-3-27
TSC-BEM3PB3-3-31
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
R Precision
(µm)
Inventory Classification Neck Gradient θ1 Outer Diameter D
(mm)
Effective Length ℓ2
(mm)
Figure Length Under Neck (θ)
(Degree)
Neck Diameter D1
(mm)
1 Piece(s)

10 Days or more

0.52507 ~ 226±0.005Manufactured Product2.5 ~ 51-2--
1 Piece(s)

10 Days or more

0.753508 ~ 236±0.005Manufactured Product3 ~ 51.5-2--
1 Piece(s)

10 Days or more

14508 ~ 246±0.005Manufactured Product0.5 ~ 52-2--
1 Piece(s)

10 Days or more

1.56509 ~ 266±0.005Manufactured Product0.5 ~ 53-2--
1 Piece(s)

10 Days or more

265011 ~ 286±0.005Manufactured Product0.5 ~ 54-2--
1 Piece(s)Available

8 Days or more

0.50.850104±0.005Stocked Product0.5°12110°1.14
1 Piece(s)Available

8 Days or more

0.50.850154±0.005Stocked Product0.5°12110°1.23
1 Piece(s)Available

8 Days or more

0.50.850104±0.005Stocked Product12110°1.28
1 Piece(s)Available

8 Days or more

0.50.850154±0.005Stocked Product12110°1.45
1 Piece(s)Available

8 Days or more

0.50.870204±0.005Stocked Product12110°1.63
1 Piece(s)Available

8 Days or more

0.50.850104±0.005Stocked Product1.5°12110°1.42
1 Piece(s)Available

8 Days or more

0.50.850154±0.005Stocked Product12110°2.36
1 Piece(s)Available

8 Days or more

11.670206±0.005Stocked Product0.5°24110°2.28
1 Piece(s)Available

8 Days or more

11.6110406±0.005Stocked Product0.5°24110°2.63
1 Piece(s)Available

8 Days or more

11.670206±0.005Stocked Product24110°2.56
1 Piece(s)Available

8 Days or more

11.670206±0.005Stocked Product1.5°24110°2.84
1 Piece(s)Available

8 Days or more

11.6110506±0.005Stocked Product1.5°24110°4.41
1 Piece(s)Available

8 Days or more

1.52.4110506±0.005Stocked Product0.5°36110°3.77
1 Piece(s)Available

8 Days or more

1.52.4110506±0.005Stocked Product36110°5.3
1 Piece(s)Available

8 Days or more

1.52.4110406±0.005Stocked Product1.5°36110°4.78
1 Piece(s)Available

8 Days or more

1.52.4110346±0.005Stocked Product36110°5.93
1 Piece(s)Available

8 Days or more

23.2110406±0.005Stocked Product0.5°48110°4.56
1 Piece(s)Available

8 Days or more

23.2110406±0.005Stocked Product48110°5.12
1 Piece(s)Available

8 Days or more

23.2110606±0.005Stocked Product48110°5.82
1 Piece(s)Available

8 Days or more

23.2110406±0.005Stocked Product1.5°48110°5.68
1 Piece(s)Available

8 Days or more

23.2110276±0.005Stocked Product48110°5.99
1 Piece(s)Available

8 Days or more

34.8110318-0.007 ~ +0.003Stocked Product612110°7.99

Loading...

  1. 1

Specifications

TSC series carbide tapered neck ball end mill, 3-flute / tapered neck model:Related Image

Model Number   Neck Gradient
θ1
Length Under Neck
1
Neck Diameter
D1
Flute Length
Effective Length
ℓ2
Overall Length
L
Shank Diameter
d
Figure
Tip
R
TSC-BEM3PB
(Stocked Product)
0.5 0.5° 10 1.14 0.8 2 50 4 1
15 1.23
1° 10 1.28
15 1.45
20 1.63 70
1.5° 10 1.42 50
3° 15 2.36
1 0.5° 20 2.28 1.6 4 70 6 1
30 2.45
40 2.63 110
1° 20 2.56 70
1.5
20 2.84
50 4.41 110
2° 30 3.82 70
30 4.73
1.5 0.5° 50 3.77 2.4 6 110 6 1
1° 50 5.30
1.5° 40 4.78
3° 34 5.93
2 0.5° 40 4.56 3.2 8 110 6 1
1° 40 5.12
60 5.82
1.5° 40 5.68
3° 27 5.99
3 3° 31 7.99 4.8 12 110 8 1
Model Number   Neck Gradient θ1
0.5mm Increment Designation
Length Under Neck ℓ1
1 mm Increment Designation
Shank Diameter
d
Blade Length
Overall Length
L
Figure
Tip
R
TN-TSC-BEM3S
(Manufactured Product)
0.5 2.5° ~ 5° 7 ~ 22 6 2 50 2
0.75 2.5° ~ 5° 8 ~ 23 6 3 50 2
1 0.5° ~ 5° 8 ~ 24 6 3 50 2
1.5 0.5° ~ 3° 9 ~ 26 6 4 50 2
3.5° ~ 5° 9 ~ 21 6 4 50 2
2 0.5° ~ 2° 11 ~ 28 6 6 50 2
2.5° ~ 3° 11 ~ 25 6 6 50 2
3.5° ~ 5° 11 ~ 17 6 6 50 2


For Cutting Conditions, Refer to >>Click here.

 

Basic Information

Model Tapered Neck Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 3
Coating For High Hardness (Silicone-Based) Processing Applications Curved Surface / Side Surface / Carving / R-Groove Twisted Helix (θ) Available

Additional Products in this Category

Complementary Products

Tech Support