(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can be used on rough surfaces. Intermediate blade length between short and regular
Part Number
Configured Part Number is shown.
Part Number |
---|
SN-TSC-HEM3SR6-[22-42/1]-17 |
SN-TSC-HEM3SR8-[28-51/1]-22.5 |
SN-TSC-HEM3SR10-[33-60/1]-28 |
SN-TSC-HEM3SR12-[37-70/1]-32 |
SN-TSC-HEM3SR16-[45-78/1]-40 |
SNR-TSC-HEM3SR6-[22-42/1]-[5-17/1] |
SNR-TSC-HEM3SR8-[28-51/1]-[5-23/1] |
SNR-TSC-HEM3SR10-[33-60/1]-[5-28/1] |
SNR-TSC-HEM3SR12-[37-70/1]-[5-32/1] |
SNR-TSC-HEM3SR16-[45-78/1]-[5-40/1] |
TSC-HEM3SR3 |
TSC-HEM3SR4 |
TSC-HEM3SR5 |
TSC-HEM3SR6 |
TSC-HEM3SR8 |
TSC-HEM3SR10 |
TSC-HEM3SR12 |
TSC-HEM3SR16 |
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |
Outer Diameter D |
|||||
TSC-HEM3SR | 3 | 12 | 60 | 6 | 1 |
4 | 14.5 | 60 | 6 | 1 | |
5 | 17 | 60 | 6 | 1 | |
6 | 17 | 60 | 6 | 2 | |
8 | 22.5 | 75 | 8 | 2 | |
10 | 28 | 90 | 10 | 2 | |
12 | 32 | 100 | 12 | 2 | |
16 | 40 | 110 | 16 | 2 |
For Cutting Conditions, Refer to >>Click here.
● Has a new TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and ideal for high-speed machining / dry machining.
● 3-flute stub design reduces vibration and allows for seemless grooving.
● The unique tip pocket shape provides the same cutting depth as the 2-flute model.
● The product is considered to have an "SR blade length," as the blade length is between that of TSC-HEM3S (short blade length) and TSC-HEM3R (regular blade length).
● Compared to its 30° counterpart, both rotation and feed capacity are more than doubled for high speed machining.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 3 | Model | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Helix Angle (θ) | Powerful Helix (45° to 60°) | Tolerance of OD(mm) | 0 ~ -0.02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy