(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MISUMI's original "Z mill" that's thoroughly focused on the thrusting performance
Part Number
Configured Part Number is shown.
Part Number |
---|
TSC-ZHEM4S3 |
TSC-ZHEM4S4 |
TSC-ZHEM4S5 |
TSC-ZHEM4S6 |
TSC-ZHEM4S8 |
TSC-ZHEM4S10 |
TSC-ZHEM4S12 |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |
Outer Diameter D |
|||||
TSC-ZHEM4S | 3 | 8 | 60 | 6 | 1 |
4 | 11 | 60 | 6 | 1 | |
5 | 13 | 60 | 6 | 1 | |
6 | 13 | 60 | 6 | 2 | |
8 | 19 | 75 | 8 | 2 | |
10 | 22 | 80 | 10 | 2 | |
12 | 26 | 100 | 12 | 2 |
For Cutting Conditions, Refer to >>Click here.
● It has a unique rake angle and nick to be strong against chatter and is capable of stepless grooving.
● Compared to 30° twisted square end mills, both the rotation and feed capacity are more than double for higher speed machining.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.
■ Bottom Blade Shape Details
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 4 | Model | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Processing Applications | Flat Surface / Side Surface / Thrust (Z-Feed) / Inclined Cutting | Geometry | With Lead |
Helix Angle (θ) | Powerful Helix (45° to 60°) | Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 |
● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy