(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid End Mill for Aluminum Machining (Middle Shank) (Under Neck) AL-SEE-MS2 Type

Solid End Mill for Aluminum Machining (Middle Shank) (Under Neck) AL-SEE-MS2 Type
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
AL-SEE-MS2020
AL-SEE-MS2030
AL-SEE-MS2040
AL-SEE-MS2050
AL-SEE-MS2060
AL-SEE-MS2080
AL-SEE-MS2100
AL-SEE-MS2120
AL-SEE-MS2140
AL-SEE-MS2150
AL-SEE-MS2160
AL-SEE-MS2180
AL-SEE-MS2200
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Dimensions/φD1
(mm)
1 Piece(s)Available

10 Days or more

220414050-
1 Piece(s)Available

10 Days or more

3204140502.8
1 Piece(s)Available

10 Days or more

4266140553.8
1 Piece(s)Available

10 Days or more

5306140654.7
1 Piece(s)Available

10 Days or more

6306140655.7
1 Piece(s)Available

10 Days or more

8408140807.6
1 Piece(s)Available

10 Days or more

1050101801009.5
1 Piece(s)Available

10 Days or more

12501218010011.4
1 Piece(s)Available

10 Days or more

14701618010013.2
1 Piece(s)Available

10 Days or more

15701618010014
1 Piece(s)Available

10 Days or more

16701618010015
1 Piece(s)Available

10 Days or more

18702022014017
1 Piece(s)Available

10 Days or more

20702022014019
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Dimensions/φD1
(mm)

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 2 Type Square
Coating Non-Coated Machining Application Side Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°) Other Processing Applications Shoulder Milling Features Suppresses chattering and has larger cutting area. Has excellent sharpness and can be used for precision machining. Has good chip extraction. For high efficiency machining.
Specifications Torsion Angle 45° Medium shank, Underneck

Additional Products in this Category

Tech Support