(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The new "standard" square end mill with 45° spiral is available at an ultra-low price [C-Value]
Part Number
Configured Part Number is shown.
Part Number |
---|
XAL-HEM4S2 |
XAL-HEM4S2.5 |
XAL-HEM4S3 |
XAL-HEM4S4 |
XAL-HEM4S5 |
XAL-HEM4S6 |
XAL-HEM4S8 |
XAL-HEM4S10 |
XAL-HEM4S12 |
XAL-HEM4S16 |
XAL-HEM4S20 |
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |
Outer Diameter D |
|||||
XAL-HEM4S | 2 | 5 | 45 | 4 | 1 |
2.5 | 7 | 45 | 4 | 1 | |
3 | 8 | 60 | 6 | 1 | |
4 | 11 | 60 | 6 | 1 | |
5 | 13 | 60 | 6 | 1 | |
6 | 13 | 60 | 6 | 2 | |
8 | 19 | 75 | 8 | 2 | |
10 | 22 | 80 | 10 | 2 | |
12 | 26 | 100 | 12 | 2 | |
16 | 32 | 110 | 16 | 2 | |
20 | 38 | 125 | 20 | 2 |
● The XAL coating provides excellent lubrication and delivers stable wear-resistant performance.This is apparent especially when milling raw materials, giving improved shape accuracy to the machined objects.
● More than twice the rotation and feed capacity compared to the 30° twisted square end mills.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.
Number of Flutes(sheet) | 4 | Model | Square | Coating | For General Steel (AlCrN etc.) |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Geometry | With Lead | Helix Angle (θ) | Powerful Helix (45° to 60°) |
Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 | ● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy