(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Stub Model

TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Stub Model

Move the mouse over the image to zoom

  • Volume Discount

The short blade length of the blade diameter x 1.5 is capable of high speed and high feed machining

  • TS
  • General Steel
  • 3 Flutes
  • B (Stub)

TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Stub Model:Related Image

Part Number
SN-TSC-HEM3B6-[14-42/1]-9
SN-TSC-HEM3B7-[16-46/1]-10.5
SN-TSC-HEM3B8-[17-51/1]-12
SN-TSC-HEM3B10-[20-50/1]-15
SN-TSC-HEM3B12-[23-68/1]-18
SNR-TSC-HEM3B6-[14-42/1]-[5-9/1]
SNR-TSC-HEM3B7-[16-46/1]-[5-10/1]
SNR-TSC-HEM3B8-[17-51/1]-[5-12/1]
SNR-TSC-HEM3B10-[20-50/1]-[5-15/1]
SNR-TSC-HEM3B12-[23-68/1]-[5-18/1]
TSC-HEM3B1
TSC-HEM3B1.5
TSC-HEM3B2
TSC-HEM3B2.5
TSC-HEM3B3
TSC-HEM3B4
TSC-HEM3B5
TSC-HEM3B6
TSC-HEM3B7
TSC-HEM3B8
TSC-HEM3B10
TSC-HEM3B12
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Additional Classification Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)

10 Days or more

6966014 ~ 42Standard Neck Relief2
1 Piece(s)

10 Days or more

710.587016 ~ 46Standard Neck Relief1
1 Piece(s)

10 Days or more

81287517 ~ 51Standard Neck Relief2
1 Piece(s)

10 Days or more

1015108020 ~ 50Standard Neck Relief2
1 Piece(s)

10 Days or more

12181210023 ~ 68Standard Neck Relief2
1 Piece(s)

10 Days or more

6966014 ~ 42Cutting Edge R Processing2
1 Piece(s)

10 Days or more

710.587016 ~ 46Cutting Edge R Processing1
1 Piece(s)

10 Days or more

81287517 ~ 51Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1015108020 ~ 50Cutting Edge R Processing2
1 Piece(s)

10 Days or more

12181210023 ~ 68Cutting Edge R Processing2
1 Piece(s)Available

8 Days or more

11.5660-Stocked Product1
1 Piece(s)Available

8 Days or more

1.52.25660-Stocked Product1
1 Piece(s)Available

8 Days or more

23660-Stocked Product1
1 Piece(s)Available

8 Days or more

2.53.8660-Stocked Product1
1 Piece(s)Available

8 Days or more

34.5660-Stocked Product1
1 Piece(s)Available

8 Days or more

46660-Stocked Product1
1 Piece(s)Available

8 Days or more

57.5660-Stocked Product1
1 Piece(s)Available

8 Days or more

69660-Stocked Product2
1 Piece(s)Available

8 Days or more

710.5870-Stocked Product1
1 Piece(s)Available

8 Days or more

812875-Stocked Product2
1 Piece(s)Available

8 Days or more

10151080-Stocked Product2
1 Piece(s)Available

8 Days or more

121812100-Stocked Product2

Loading...

  1. 1

Specifications

TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Stub Model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
TSC-HEM3B 1 1.5 60 6 1
1.5 2.25 60 6 1
2 3 60 6 1
2.5 3.8 60 6 1
3 4.5 60 6 1
4 6 60 6 1
5 7.5 60 6 1
6 9 60 6 2
7 10.5 70 8 1
8 12 75 8 2
10 15 80 10 2
12 18 100 12 2


For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
3-flute stub design reduces vibration and allows for seemless grooving.
 The unique tip pocket shape provides the same cutting depth as the 2-flute model.
 This product uses a blade with a stub length 1.5 times greater than the blade diameter, suppressing vibration while machining bottom surfaces.
 Compared to its 30° counterpart, both rotation and feed capacity are more than doubled for high speed machining.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 3 Model Square
Coating For High Hardness (Silicone-Based) Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Geometry With Lead
Helix Angle (θ) Powerful Helix (45° to 60°) Tolerance of OD(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support