(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Model: Square
Number Of Flutes: 4
Processing Application: Thrust (Z-Feed)
Work Material: Titanium
For complete product overview and details on VAC Series Carbide Uneven Lead End Mill for Difficult-to-Cut Materials (Regular Model) see the sections below:
Part Number
Configured Part Number is shown.
Design with Features to Suppress Vibration
Clean surface finish of machined objects
Processing Method | Side Milling | Work Material | SUS304 | Coolant | Water-Soluble |
---|---|---|---|---|---|
Number of revolutions | 4100RPM | Feed | 430mm/min | Cut Volume | Ad:9mm Rd:0.3mm |
Processing Method | Side Milling | Number of revolutions | 4700RPM | Feed | 770mm/min | Cut Volume | Ad:9mm Rd:1.2mm |
---|
Processing Method | Side Milling | Number of revolutions | 4100RPM | Feed | 430mm/min | Cut Volume | Ad:9mm Rd:1.2mm |
---|
Work Material | SUS304 | Processing Method | Side Face Cutting | Coolant | Water-Soluble |
---|---|---|---|---|---|
Number of revolutions | 3183RPM | Feed | 509mm/min | Cut Volume | Ad:10mm Rd:5mm |
Part Number |
---|
VAC-FMS-VHEM4R3 |
VAC-FMS-VHEM4R4 |
VAC-FMS-VHEM4R5 |
VAC-FMS-VHEM4R6 |
VAC-FMS-VHEM4R8 |
VAC-FMS-VHEM4R10 |
VAC-FMS-VHEM4R12 |
VAC-FMS-VHEM4R14 |
VAC-FMS-VHEM4R16 |
VAC-FMS-VHEM4R18 |
VAC-FMS-VHEM4R20 |
VAC-FMS-VHEM4R25 |
Part Number |
---|
Loading...
Model Number
VAC-FMS-VHEM4R
Model Number | Flute Length ℓ | Overall Length L | Shank Diameter d | Figure | |
Flute Diameter D | |||||
VAC-FMS-VHEM4R | 3 | 8 | 57 | 6 | 1 |
4 | 11 | 57 | 6 | 1 | |
5 | 13 | 57 | 6 | 1 | |
6 | 13 | 57 | 6 | 2 | |
8 | 19 | 63 | 8 | 2 | |
10 | 22 | 72 | 10 | 2 | |
12 | 26 | 83 | 12 | 2 | |
14 | 26 | 83 | 14 | 2 | |
16 | 32 | 92 | 16 | 2 | |
18 | 32 | 92 | 18 | 2 | |
20 | 38 | 104 | 20 | 2 | |
25 | 38 | 104 | 25 | 2 |
● High efficiency machining can be realized by suppressing chattering through the use of "unequal lead."
● Smooth chip discharge is achieved using an optimum groove geometry.
[ ! ]The electrical conductivity is minimal.
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Titanium Alloy / Copper Alloy | Number of Flutes(sheet) | 4 | Model | Square |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy