(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Tie Fixture (Plate-Model/Low-cost)【100 Pieces Per Package】

Cable Tie Fixture (Plate-Model/Low-cost)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Plate-model cable tie fixture. Milky white 66 nylon UL94V-2. Package sold in 100-piece sets

Part Number

Configured Part Number is shown.

Specifications

Cable Tie Fixture (Plate-Model/Low-cost):Related Image

1 Pack Includes 100 Pieces

Model Number Fixing System
HC-100 With Adhesive Tape
HC-101S
HC-101
HC-102
HC-103



■Standard Table

Model Number Tolerance ±0.5
L W H
Does not include adhesive tape
Mounting Hole Diameter
Ømm
T Weight
(g / Piece)
HC-100 12.5 12.5 3.2 - 3.2 0.3
HC-101S 19.5 19.5 3.9 3.2 4.6 0.8
HC-101 21.8 21.8 4.0 - 4.8
HC-102 28.6 28.6 5.3 5.0 5.5 1.8
HC-103 29.2 29.2 5.4 5.0 2.5

More Information

Cable Tie Fixture (Plate-Model/Low-cost):Related Image

Specifications

Material Nylon 66, UL94V-2
Operating Temperature Range -10°C ~ +85°C
Color Milky White

* Tape is not made from UL standard materials.

Part Number
HC-100
HC-101
HC-101S
HC-102
HC-103
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Width
(mm)
Plate Size
(mm)
Mounting Hole Diameter φ
(mm)
Anchoring Method

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

12.512.512.5-Comes with adhesive tape

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

21.821.821.8-Comes with adhesive tape

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

19.519.519.53.2With Adhesive Tape (for temporary adhesion)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

28.628.628.65.0With Adhesive Tape (for temporary adhesion)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

29.229.229.25.0With Adhesive Tape (for temporary adhesion)

Loading...

  1. 1

Basic Information

Material Nylon Material 66 Nylon (UL94V-2) Color Milky White
Remark 66 Nylon (UL94V-2) Material Excludes Tape Operating Temperature Range (Min ~ Max)(°C) -40 ~ +85

Additional Products in this Category

Complementary Products

Tech Support