(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Center stopper cable tie fixture. Milky white 66 nylon UL94V-2. Package sold in 100-piece sets.
Part Number
Configured Part Number is shown.
Specifications
Material | 66 Nylon UL94V-2 |
Operating Temperature Range | -40°C ~ +85°C |
Color | Milky White |
Specification | UL File No. E64962 (KR7G5-100P, KR8G5-100P only) |
Part Number |
---|
KR6G5-100P |
KR7G5-100P |
Loading...
Material | 66 Nylon (UL94V-2) | Mounting Hole Diameter φ(mm) | 4.5 | Anchoring Method | Screw Fastening Type |
---|---|---|---|---|---|
Color | Milky White |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy