(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vinyl band dedicated ring【50-100 Pieces Per Package】

Vinyl band dedicated ring
  • Volume Discount

A retaining ring for vinyl bands.

[Features]
· Made of aluminum coated with PVC.
· High-quality aluminum—with purity of at least 99.5%—is used to produce rings that have excellent durability, corrosion resistance, and insulation performance. This ensures this product is resistant to ageing and can withstand long-term use.
· These rings have exceptional durability for withstanding outdoor UV light, temperature change, toxic gas, salt damage, high humidity, and vibration. Therefore, they are widely used for Shinkansen trains, subway cars, ships, chemical plant wiring, and for binding tubes.
· The material has an appropriate level of softness and hardness, which makes on-site work easier.
· In addition, these rings can be processed and manufactured in various forms, such as saddles and clips, etc.
· A variety of types are available for use with light to heavy loads, by combining t=0.5–1.0 mm and W=6–30 mm types, .

Part Number

Configured Part Number is shown.

Part Number
VR-A
VR-C
VR-ES
VR-F
VR-OB
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Width
(mm)
Applicable vinyl-coated aluminum bands Outer diameter LxW
(mm)
Internal diameter lx w
(mm)
Thickness: t
(mm)

100 Pieces Per Package

1 Pack(s)Available

16 Days or more

148.2VA14 × 8.29.5 × 3.41.0

100 Pieces Per Package

1 Pack(s)Available

16 Days or more

2714VC27 × 1416.5 × 41.5

100 Pieces Per Package

1 Pack(s)Available

16 Days or more

11.57VS11.5 × 77.5 × 31.0

50 Pieces Per Package

1 Pack(s)Available

16 Days or more

3619VF36 × 1921.5 × 52.0

100 Pieces Per Package

1 Pack(s)Available

16 Days or more

2212VB/VO22 × 1214x3.51.5

Loading...

  1. 1

Basic Information

Material Resin Material PVC Use max. temperature(℃) 60
Color Gray

Additional Products in this Category

Tech Support