(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Widely used in FA equipment
For complete product overview and details on General Purpose Cable with MR Connector see the sections below:
Part Number
Configured Part Number is shown.
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
AR Screws / With One-touch Lock Plastic Hood Honda Tsushin Kogyo Co., LTD. | P (Male) | 8 | 0.2 ~ 50 Can be specified by 0.1m increments | ||
16 | |||||
20 | |||||
25 | |||||
34 | |||||
50 | |||||
S (Female) | 8 | ||||
16 | |||||
20 | |||||
25 | |||||
34 | |||||
50 | |||||
PP (Male / Male) | 8 | ||||
16 | |||||
20 | |||||
25 | |||||
34 | |||||
50 | |||||
SS (Female / Female) | 8 | ||||
16 | |||||
20 | |||||
25 | |||||
34 | |||||
50 | |||||
PS (Male / Female) | 8 | ||||
16 | |||||
20 | |||||
25 | |||||
34 | |||||
50 |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
AR With One-touch Lock Plastic Hood Honda Tsushin Kogyo Co., LTD. | ST (Female / Loose Wires) With Pin No. Insertion Mark Tube | 8 | 0.2 ~ 50 Can be specified by 0.1 m increments | ||
16 | |||||
20 | |||||
25 | |||||
34 | |||||
50 | |||||
PT (Male / Loose Wires) With Pin No. Insertion Mark Tube | 8 | ||||
16 | |||||
20 | |||||
25 | |||||
34 | |||||
50 | |||||
SY (Female / Y Terminal) With Pin No. Insertion Mark Tube | 8 | ||||
16 | |||||
20 | |||||
25 | |||||
34 | |||||
50 | |||||
PY (Male / Y Terminal) With Pin No. Insertion Mark Tube | 8 | ||||
16 | |||||
20 | |||||
25 | |||||
34 | |||||
50 |
Part Number |
---|
AR-P-E-8-[0.2-50/0.1] |
AR-P-E-16-[0.2-50/0.1] |
AR-P-E-20-[0.2-50/0.1] |
AR-P-E-25-[0.2-50/0.1] |
AR-P-E-34-[0.2-50/0.1] |
AR-P-JS-8-[0.2-50/0.1] |
AR-P-JS-16-[0.2-50/0.1] |
AR-P-JS-20-[0.2-50/0.1] |
AR-P-JS-25-[0.2-50/0.1] |
AR-P-JS-34-[0.2-50/0.1] |
AR-P-MS-8-[0.2-50/0.1] |
AR-P-MS-16-[0.2-50/0.1] |
AR-P-MS-20-[0.2-50/0.1] |
AR-P-MS-25-[0.2-50/0.1] |
AR-P-MS-34-[0.2-50/0.1] |
AR-P-SB-8-[0.2-50/0.1] |
AR-P-SB-16-[0.2-50/0.1] |
AR-P-SB-20-[0.2-50/0.1] |
AR-P-SB-25-[0.2-50/0.1] |
AR-P-SB-34-[0.2-50/0.1] |
AR-P-SB-50-[0.2-50/0.1] |
AR-PP-E-8-[0.2-50/0.1] |
AR-PP-E-16-[0.2-50/0.1] |
AR-PP-E-20-[0.2-50/0.1] |
AR-PP-E-25-[0.2-50/0.1] |
AR-PP-E-34-[0.2-50/0.1] |
AR-PP-JS-8-[0.2-50/0.1] |
AR-PP-JS-16-[0.2-50/0.1] |
AR-PP-JS-20-[0.2-50/0.1] |
AR-PP-JS-25-[0.2-50/0.1] |
AR-PP-JS-34-[0.2-50/0.1] |
AR-PP-MS-8-[0.2-50/0.1] |
AR-PP-MS-16-[0.2-50/0.1] |
AR-PP-MS-20-[0.2-50/0.1] |
AR-PP-MS-25-[0.2-50/0.1] |
AR-PP-MS-34-[0.2-50/0.1] |
AR-PP-SB-8-[0.2-50/0.1] |
AR-PP-SB-16-[0.2-50/0.1] |
AR-PP-SB-20-[0.2-50/0.1] |
AR-PP-SB-25-[0.2-50/0.1] |
AR-PP-SB-34-[0.2-50/0.1] |
AR-PP-SB-50-[0.2-50/0.1] |
AR-PS-E-8-[0.2-50/0.1] |
AR-PS-E-16-[0.2-50/0.1] |
AR-PS-E-20-[0.2-50/0.1] |
AR-PS-E-25-[0.2-50/0.1] |
AR-PS-E-34-[0.2-50/0.1] |
AR-PS-JS-8-[0.2-50/0.1] |
AR-PS-JS-16-[0.2-50/0.1] |
AR-PS-JS-20-[0.2-50/0.1] |
AR-PS-JS-25-[0.2-50/0.1] |
AR-PS-JS-34-[0.2-50/0.1] |
AR-PS-MS-8-[0.2-50/0.1] |
AR-PS-MS-16-[0.2-50/0.1] |
AR-PS-MS-20-[0.2-50/0.1] |
AR-PS-MS-25-[0.2-50/0.1] |
AR-PS-MS-34-[0.2-50/0.1] |
AR-PS-SB-8-[0.2-50/0.1] |
AR-PS-SB-16-[0.2-50/0.1] |
AR-PS-SB-20-[0.2-50/0.1] |
AR-PS-SB-25-[0.2-50/0.1] |
AR-PS-SB-34-[0.2-50/0.1] |
AR-PS-SB-50-[0.2-50/0.1] |
AR-PT-E-8-[0.2-50/0.1] |
AR-PT-E-16-[0.2-50/0.1] |
AR-PT-E-20-[0.2-50/0.1] |
AR-PT-E-25-[0.2-50/0.1] |
AR-PT-E-34-[0.2-50/0.1] |
AR-PT-JS-8-[0.2-50/0.1] |
AR-PT-JS-16-[0.2-50/0.1] |
AR-PT-JS-20-[0.2-50/0.1] |
AR-PT-JS-25-[0.2-50/0.1] |
AR-PT-JS-34-[0.2-50/0.1] |
AR-PT-MS-8-[0.2-50/0.1] |
AR-PT-MS-16-[0.2-50/0.1] |
AR-PT-MS-20-[0.2-50/0.1] |
AR-PT-MS-25-[0.2-50/0.1] |
AR-PT-MS-34-[0.2-50/0.1] |
AR-PT-SB-8-[0.2-50/0.1] |
AR-PT-SB-16-[0.2-50/0.1] |
AR-PT-SB-20-[0.2-50/0.1] |
AR-PT-SB-25-[0.2-50/0.1] |
AR-PT-SB-34-[0.2-50/0.1] |
AR-PT-SB-50-[0.2-50/0.1] |
AR-PY-E-8-[0.2-50/0.1] |
AR-PY-E-16-[0.2-50/0.1] |
AR-PY-E-20-[0.2-50/0.1] |
AR-PY-E-25-[0.2-50/0.1] |
AR-PY-E-34-[0.2-50/0.1] |
AR-PY-JS-8-[0.2-50/0.1] |
Loading...
Material / Finish
Item | Materials | Finish |
---|---|---|
Insulator | Diallyl Phthalate Resin | Blue |
Male Contact | Brass | Silver Plating |
Female Contact | Phosphor Bronze | Silver Plating |
Hood | ABS Resin | Gray |
Spring-lock | Stainless Steel | - |
Fixing Bracket | Zinc Die-cast | Zinc Uni-chrome Plated |
Connector x Hood Combination Table
Hood Connector |
Straight | For Vertical and Horizontal Dual-use | Straight Relay | |
---|---|---|---|---|
MR- * L+ | MR- * LW+ | MR- * LK2+ | ||
Male | ○ | ○ | ○ | |
Female | ○ | ○ | ○ |
Hood x Hood Combination Chart
Hood | Straight | For Vertical and Horizontal Dual-use | Straight Relay | |
---|---|---|---|---|
MR- * L+ | MR- * LW+ | MR- * LK2+ | ||
Straight | MR- * L+ | x | x | ○ |
For Vertical and Horizontal Dual-use | MR- * LW+ | x | x | ○ |
Straight Relay | MR- * LK2+ | ○ | ○ | x |
Contact Arrangement ◆Male (Pin)
* Female (socket) would have the right and left reversed. (View from the connector cable connection side.)Compatible Wire
AWG | mm2 | |
---|---|---|
Size | 28 ~ 24 | 0.08 ~ 0.2 |
Electrical Properties
Item | Characteristics | Conditions |
---|---|---|
Rated Current | 3 A or less | Allowable current of single contact after coupling |
Rated Voltage | 300 VAC or less | Allowable voltage within operating temperature range |
Contact Resistance | 5 mΩ or less | Measured at 1 ADC |
Insulation Resistance | 1,000 MΩ or more | Measured at 500 VDC |
Peak Voltage | 1,000 VAC | No insulation breakdown after 1 min of application |
Operating Temperature Range | -40°C ~ +105°C | - |
Mechanical Properties
Item | Characteristics | Conditions |
---|---|---|
Extraction Force Per Single Core | Insertion Force: 300 g or less, Extraction Force: 50 g or more | 0.6±0.01 measured with flat steel gauge |
Vibration Resistance | No cracks or looseness after testing | Tested at 1.5 mm Amplitude, 10 Hz ~ 55 Hz Vibration Frequency, Acceleration Speed of 15 G |
Impact Resistance | No abnormalities or cracks in any parts | Tested at Acceleration Speed of 50 G |
Insertion and Removal Durability | Contact resistance is 10 mΩ /1 ADC | Measured after being inserted/extracted 1,000 times |
Environmental Properties
Item | Characteristics | Conditions |
---|---|---|
Temperature Resistance | No abnormalities or cracks in any parts | Measured after being tested at -55°C ~ +85°C |
Humidity Resistance | 1,000 MΩ Insulation Resistance / 500 VDC, Peak Voltage 1,000 VAC / min |
Measured at 90 ~ 95% Humidity, 96 H Duration and 40°C Temperature |
Corrosion Resistance | With no significant corrosion and 10 mΩ / 1 ADC or less contact resistance | Measured after being tested in 5% salt water for 48 hours |
Connector type | MR | Connector manufacturer | Honda Tsushin Kogyo Co., LTD. | Connector shape | Straight |
---|---|---|---|---|---|
Processing method | Solder | Cable shape | Round | Hood | Plastic |
Cable Standard (UL / CSA) | UL | Twisted pair | Included | Connector Anchoring Method | One-touch |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy