(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

General Purpose EMI Countermeasures Cable/Slim-model Connector

General Purpose EMI Countermeasures Cable/Slim-model Connector

Click this image to zoom it.

Move the mouse over the image to zoom

Harness using OMRON made slim hood

  • Space-saving
  • PLC
  • Flexible
  • EMI Countermeasure
  • RS232
  • Solder
  • Gold Plated
  • Small Diameter


● Hardly interferes with other equipment as the hood is thin.
● Wiring is easy thanks to narrow and soft cables with diameter thinness 35% that of conventional cables.
● By taking advantage of the free alteration / custom number, simple customized connection changes and mark tube printing etc. can be performed.

· Please use within a range of 15 m or less if used in RS-232C communication.
· Small diameter cables support 30V.
· When the mark tube has no printed custom number specified, the connector pin arrangement number is printed. Be careful not to forget to put the custom number on the supported device.
· Sheath peeling length can be designated as alteration service only for those with terminals or mark tubes.
· Specifying the length of the connector side ground cable is not supported.
· The combination of the D-sub connector and other connectors' cables can be handled with the "Web Design Harness Plus."


Wiring and Wire Color Page >>Click here
Component Page >>Click here

Specifications

General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image

L (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Total Length

* The tolerance of the specified length is as described above.

Connector Type Shape Specification Type Outline Image Drawing Cable Type Number of Cores Specified Length (m)
NSDJ
EMI Countermeasure
M2.6 Short Screw

Omron













NSDU
EMI Countermeasure
#4-40 Short Screw

Omron
P
(Male)
General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image

General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image

General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image

9 0.2

~

50

Can be specified
at
0.1 m increments
15
25
37
S
(Female)
General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image 9
15
25
37
PP
(Male / Male)
General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image 9
15
25
37
SS
(Female / Female)
General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image 9
15
25
37
PS
(Male / Female)
General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image 9
15
25
37

 

Connector Type Shape Specification Type Outline Image Drawing (Unit: mm) Cable Type Number of Cores Specified Length (m)
NSDJ
EMI Countermeasure
M2.6 Short Screw

Omron













NSDU
EMI Countermeasure
#4-40 Short Screw

Omron
PY
(Male / Y Terminal)
With Pin No. Insertion
Mark Tube
General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image

General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image

General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image

9 0.2

~

50
Can be specified
at 0.1 m
increments
15
25
37
SY
(Female / Y Terminal)
With Pin No. Insertion
Mark Tube
General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image 9
15
25
37
PT
(Male / Loose Wires)
With Pin No. Insertion
Mark Tube
General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image 9
15
25
37
ST
(Female / Loose Wires)
With Pin No. Insertion
Mark Tube
General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image 9
15
25
37
PD9P
(25-core Male /
9-core Male)
General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image 25
PD9S
(25-core Male /
9-core Female)
General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image 25
PMD6
(D-sub Male /
miniDIN Mold
6-core Male)
General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image 25 0.2

~

15
Can be specified
at 0.1 m
increments
PMD8
(D-sub Male /
miniDIN Mold
8-core Male)
General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image 9
25
SMD6
(D-sub Female /
miniDIN Mold
6-core Male)
General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image 9
SMD8
(D-sub Female /
miniDIN Mold
8-core Male)
General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image 9
25
SRJ
(D-sub 9-core Female /
RJ11 Modular)
General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image General Purpose EMI Countermeasures Cable/Slim-model Connector:Related Image 9

F Cables / G Cables are only supported with specific model numbers.

Part Number
NSDJ-P-D-9-[0.2-50/0.1]
NSDJ-P-D-15-[0.2-50/0.1]
NSDJ-P-D-25-[0.2-50/0.1]
NSDJ-P-D-37-[0.2-50/0.1]
NSDJ-P-E-9-[0.2-50/0.1]
NSDJ-P-E-15-[0.2-50/0.1]
NSDJ-P-E-25-[0.2-50/0.1]
NSDJ-P-E-37-[0.2-50/0.1]
NSDJ-P-JS-9-[0.2-50/0.1]
NSDJ-P-JS-15-[0.2-50/0.1]
NSDJ-P-JS-25-[0.2-50/0.1]
NSDJ-P-JS-37-[0.2-50/0.1]
NSDJ-P-KS-9-[0.2-50/0.1]
NSDJ-P-KS-15-[0.2-50/0.1]
NSDJ-P-KS-25-[0.2-50/0.1]
NSDJ-P-KS-37-[0.2-50/0.1]
NSDJ-P-MS-9-[0.2-50/0.1]
NSDJ-P-MS-15-[0.2-50/0.1]
NSDJ-P-MS-25-[0.2-50/0.1]
NSDJ-P-MS-37-[0.2-50/0.1]
NSDJ-P-RS-9-[0.2-50/0.1]
NSDJ-P-RS-15-[0.2-50/0.1]
NSDJ-P-RS-25-[0.2-50/0.1]
NSDJ-P-RS-37-[0.2-50/0.1]
NSDJ-P-SB-9-[0.2-50/0.1]
NSDJ-P-SB-15-[0.2-50/0.1]
NSDJ-P-SB-25-[0.2-50/0.1]
NSDJ-P-SB-37-[0.2-50/0.1]
NSDJ-PD9P-E-25-[0.2-50/0.1]
NSDJ-PD9P-SB-25-[0.2-50/0.1]
NSDJ-PD9S-E-25-[0.2-50/0.1]
NSDJ-PD9S-SB-25-[0.2-50/0.1]
NSDJ-PMD6-F-25-[0.2-15/0.1]
NSDJ-PMD8-F-9-[0.2-15/0.1]
NSDJ-PMD8-F-25-[0.2-15/0.1]
NSDJ-PP-D-9-[0.2-50/0.1]
NSDJ-PP-D-15-[0.2-50/0.1]
NSDJ-PP-D-25-[0.2-50/0.1]
NSDJ-PP-D-37-[0.2-50/0.1]
NSDJ-PP-E-9-[0.2-50/0.1]
NSDJ-PP-E-15-[0.2-50/0.1]
NSDJ-PP-E-25-[0.2-50/0.1]
NSDJ-PP-E-37-[0.2-50/0.1]
NSDJ-PP-JS-9-[0.2-50/0.1]
NSDJ-PP-JS-15-[0.2-50/0.1]
NSDJ-PP-JS-25-[0.2-50/0.1]
NSDJ-PP-JS-37-[0.2-50/0.1]
NSDJ-PP-KS-9-[0.2-50/0.1]
NSDJ-PP-KS-15-[0.2-50/0.1]
NSDJ-PP-KS-25-[0.2-50/0.1]
NSDJ-PP-KS-37-[0.2-50/0.1]
NSDJ-PP-MS-9-[0.2-50/0.1]
NSDJ-PP-MS-15-[0.2-50/0.1]
NSDJ-PP-MS-25-[0.2-50/0.1]
NSDJ-PP-MS-37-[0.2-50/0.1]
NSDJ-PP-RS-9-[0.2-50/0.1]
NSDJ-PP-RS-15-[0.2-50/0.1]
NSDJ-PP-RS-25-[0.2-50/0.1]
NSDJ-PP-RS-37-[0.2-50/0.1]
NSDJ-PP-SB-9-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Hood screw CN1 CN2 Number of cores Cable Rated Voltage
(V)
Shield Cable Standard (UL / CSA) Cable Color AWG Environment Resistant Bend Resistant Cable Type Connector 2 Details Specified Length
(m)
Remark
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece93002 LayerULNavy28N/AN/AD-0.2 ~ 50-
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece153002 LayerULNavy28N/AN/AD-0.2 ~ 50-
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece253002 LayerULNavy28N/AN/AD-0.2 ~ 50-
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece373002 LayerULNavy28N/AN/AD-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece93001 LayerULNavy28N/AN/AE-0.2 ~ 50-
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece153001 LayerULNavy28N/AN/AE-0.2 ~ 50-
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece253001 LayerULNavy28N/AN/AE-0.2 ~ 50-
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece373001 LayerULNavy28N/AN/AE-0.2 ~ 50-
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece93001 LayerULBlack24Oil-resistantFlexibleJS-0.2 ~ 50-
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece153001 LayerULBlack24Oil-resistantFlexibleJS-0.2 ~ 50-
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece253001 LayerULBlack24Oil-resistantFlexibleJS-0.2 ~ 50-
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece373001 LayerULBlack24Oil-resistantFlexibleJS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece93001 LayerULBlack28Oil-resistantFlexibleKS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece153001 LayerULBlack28Oil-resistantFlexibleKS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece253001 LayerULBlack28Oil-resistantFlexibleKS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece373001 LayerULBlack28Oil-resistantFlexibleKS-0.2 ~ 50-
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece93001 LayerULBlack24Oil-resistantMobileMS-0.2 ~ 50-
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece153001 LayerULBlack24Oil-resistantMobileMS-0.2 ~ 50-
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece253001 LayerULBlack24Oil-resistantMobileMS-0.2 ~ 50-
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleEnd Piece373001 LayerULBlack24Oil-resistantMobileMS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece93001 LayerULBlack28Oil-resistantEarthquake Resistant / BendingRS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece153001 LayerULBlack28Oil-resistantEarthquake Resistant / BendingRS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece253001 LayerULBlack28Oil-resistantEarthquake Resistant / BendingRS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece373001 LayerULBlack28Oil-resistantEarthquake Resistant / BendingRS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece9302 LayerULBlack28N/AN/ASB-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece15302 LayerULBlack28N/AN/ASB-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece25302 LayerULBlack28N/AN/ASB-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece37302 LayerULBlack28N/AN/ASB-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale253001 LayerULNavy28N/AN/AEDsub9-Core Male0.2 ~ 50Connector Details: (CN1)25-Core male / (CN2)9-Core male
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale25302 LayerULBlack28N/AN/ASBDsub9-Core Male0.2 ~ 50Connector Details: (CN1)25-Core male / (CN2)9-Core male
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleFemale253001 LayerULNavy28N/AN/AEDsub9-Core Female0.2 ~ 50Connector Details: (CN1)25-Core male / (CN2)9-Core female
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleFemale25302 LayerULBlack28N/AN/ASBDsub9-Core Female0.2 ~ 50Connector Details: (CN1)25-Core male / (CN2)9-Core female
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale63001 LayerULWhite28N/AN/AFMiniDIN 6-Core Male0.2 ~ 15-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale63001 LayerULWhite28N/AN/AFMiniDIN 8-Core Male0.2 ~ 15-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale83001 LayerULWhite28N/AN/AFMiniDIN 8-Core Male0.2 ~ 15-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale93002 LayerULNavy28N/AN/AD-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale153002 LayerULNavy28N/AN/AD-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale253002 LayerULNavy28N/AN/AD-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale373002 LayerULNavy28N/AN/AD-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale93001 LayerULNavy28N/AN/AE-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale153001 LayerULNavy28N/AN/AE-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale253001 LayerULNavy28N/AN/AE-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale373001 LayerULNavy28N/AN/AE-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale93001 LayerULBlack24Oil-resistantFlexibleJS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale153001 LayerULBlack24Oil-resistantFlexibleJS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale253001 LayerULBlack24Oil-resistantFlexibleJS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale373001 LayerULBlack24Oil-resistantFlexibleJS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale93001 LayerULBlack28Oil-resistantFlexibleKS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale153001 LayerULBlack28Oil-resistantFlexibleKS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale253001 LayerULBlack28Oil-resistantFlexibleKS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale373001 LayerULBlack28Oil-resistantFlexibleKS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale93001 LayerULBlack24Oil-resistantMobileMS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale153001 LayerULBlack24Oil-resistantMobileMS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale253001 LayerULBlack24Oil-resistantMobileMS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale373001 LayerULBlack24Oil-resistantMobileMS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale93001 LayerULBlack28Oil-resistantEarthquake Resistant / BendingRS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale153001 LayerULBlack28Oil-resistantEarthquake Resistant / BendingRS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale253001 LayerULBlack28Oil-resistantEarthquake Resistant / BendingRS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale373001 LayerULBlack28Oil-resistantEarthquake Resistant / BendingRS-0.2 ~ 50-
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale9302 LayerULBlack28N/AN/ASB-0.2 ~ 50-

Loading...

Compatible Wire Size

Connector Type Compatible Wire Size
AWG Size Conductor Cross-Sectional Area (mm2)
Solder Connection Type Finer than 20 Less than 0.53
Pressure Weld Connection Type 1.27 mm Pitch 28 Flat Cable
High-density Solder Connection Type 22 ~ 28 0.08 ~ 0.32
Terminal Block Built in Type 14 ~ 26 2.0 ~ 1.5
High Current Type For 10A 16 ~ 12 0.3 ~ 1.25
For 20A 12 ~ 18 0.75 ~ 3.5
・ When mounting a hood, the wires in the table at left may not be usable, depending on the cable extraction port diameter. Use with due attention to the cable finished outer diameter, etc.

Panel Size

Solder Connection / Pressure Weld Connection Type
● Dimension Table
Number of Cores A±0.15 B±0.2 C±0.2
High Current Type High-density type Others
- 15 9 24.99 20.6 12.0
3 26 15 33.32 28.8 12.0
5 44 25 47.04 42.6 12.0
8 62 37 63.50 59.0 12.0
- 78 50 61.11 56.6 15.2
Mounting holes for panel front and rear mounting are common.

Pressure Weld Connection Type

a. Dimensions when mounting the connector from panel front
● Dimension Table
Number of Cores A1 B1
9 24.99 22.00
15 33.32 30.30
25 47.04 44.00
37 63.05 60.50
b. Dimensions when mounting the connector from panel rear
● Dimension Table
Number of Cores A2 B2
9 24.99 20.20
15 33.32 28.60
25 47.04 42.50
37 63.05 59.20

Contact Arrangement Diagram

Shell Size Group E A B C D
Standard Type
High-density type

Basic Information

Connector type Dsub Connector manufacturer Omron Connector shape Straight
Processing method Solder Cable shape Round Hood EMI Protection Plastic
Twisted pair Included

Additional Products in this Category

Complementary Products

Tech Support