(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Without hood so wiring within narrow instruments is easy
● It is very convenient for the wiring of various I/O devices and PLC inside control panels. Wires are available in a total of 5 colors, with yellow for AC, blue for DC, and red, white and black for multiple purposes.
● Mark tube printing is possible when a custom number is used.
· Core number H15 is high-density model.
· When the mark tube has no printed custom number specified, the connector pin number is printed.
Component Page >>Click here
Part Number
Configured Part Number is shown.
L (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 10 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
Connector Type | Shape Specification Type | Outline Image Drawing | Wire Type | Number of Cores | Specified Length (m) |
BDDN Without Lock Nut Japan Aviation Electronics Industry, Limited BDDJ With M2.6 Hex Lock Nut Japan Aviation Electronics Industry, Limited BDDU With #4-40 Hex Lock Nut Japan Aviation Electronics Industry, Limited | P (Male) | A Yellow B Blue C White D Black E Red UL1007 AWG24 Equivalent Product | 9 | ||
15 | |||||
H15 | |||||
25 | |||||
37 | |||||
S (Female) | 9 | ||||
15 | |||||
H15 | |||||
25 | |||||
37 | |||||
PT (Male) With Pin No. Insertion Mark Tube | 9 | ||||
15 | |||||
H15 | |||||
25 | |||||
37 | |||||
ST (Female) With Pin No. Insertion Mark Tube | 9 | ||||
15 | |||||
H15 | |||||
25 | |||||
37 | |||||
PY (Male / Y Terminal) With Pin No. Insertion Mark Tube | 9 | ||||
15 | |||||
H15 | |||||
25 | |||||
37 | |||||
SY (Female / Y Terminal) With Pin No. Insertion Mark Tube | 9 | ||||
15 | |||||
H15 | |||||
25 | |||||
37 | |||||
PR (Male / Round Terminal) With Pin No. Insertion Mark Tube | 9 | ||||
15 | |||||
H15 | |||||
25 | |||||
37 | |||||
SR (Female / Round Terminal) With Pin No. Insertion Mark Tube | 9 | ||||
15 | |||||
H15 | |||||
25 | |||||
37 |
Part Number |
---|
BDDJ-P-A-9-[0.2-10/0.1] |
BDDJ-P-A-15-[0.2-10/0.1] |
BDDJ-P-A-25-[0.2-10/0.1] |
BDDJ-P-A-37-[0.2-10/0.1] |
BDDJ-P-A-H15-[0.2-10/0.1] |
BDDJ-P-B-9-[0.2-10/0.1] |
BDDJ-P-B-15-[0.2-10/0.1] |
BDDJ-P-B-25-[0.2-10/0.1] |
BDDJ-P-B-37-[0.2-10/0.1] |
BDDJ-P-B-H15-[0.2-10/0.1] |
BDDJ-P-C-9-[0.2-10/0.1] |
BDDJ-P-C-15-[0.2-10/0.1] |
BDDJ-P-C-25-[0.2-10/0.1] |
BDDJ-P-C-37-[0.2-10/0.1] |
BDDJ-P-C-H15-[0.2-10/0.1] |
BDDJ-P-D-9-[0.2-10/0.1] |
BDDJ-P-D-15-[0.2-10/0.1] |
BDDJ-P-D-25-[0.2-10/0.1] |
BDDJ-P-D-37-[0.2-10/0.1] |
BDDJ-P-D-H15-[0.2-10/0.1] |
BDDJ-P-E-9-[0.2-10/0.1] |
BDDJ-P-E-15-[0.2-10/0.1] |
BDDJ-P-E-25-[0.2-10/0.1] |
BDDJ-P-E-37-[0.2-10/0.1] |
BDDJ-P-E-H15-[0.2-10/0.1] |
BDDJ-PR-A-9-[0.2-10/0.1] |
BDDJ-PR-A-15-[0.2-10/0.1] |
BDDJ-PR-A-25-[0.2-10/0.1] |
BDDJ-PR-A-37-[0.2-10/0.1] |
BDDJ-PR-A-H15-[0.2-10/0.1] |
BDDJ-PR-B-9-[0.2-10/0.1] |
BDDJ-PR-B-15-[0.2-10/0.1] |
BDDJ-PR-B-25-[0.2-10/0.1] |
BDDJ-PR-B-37-[0.2-10/0.1] |
BDDJ-PR-B-H15-[0.2-10/0.1] |
BDDJ-PR-C-9-[0.2-10/0.1] |
BDDJ-PR-C-15-[0.2-10/0.1] |
BDDJ-PR-C-25-[0.2-10/0.1] |
BDDJ-PR-C-37-[0.2-10/0.1] |
BDDJ-PR-C-H15-[0.2-10/0.1] |
BDDJ-PR-D-9-[0.2-10/0.1] |
BDDJ-PR-D-15-[0.2-10/0.1] |
BDDJ-PR-D-25-[0.2-10/0.1] |
BDDJ-PR-D-37-[0.2-10/0.1] |
BDDJ-PR-D-H15-[0.2-10/0.1] |
BDDJ-PR-E-9-[0.2-10/0.1] |
BDDJ-PR-E-15-[0.2-10/0.1] |
BDDJ-PR-E-25-[0.2-10/0.1] |
BDDJ-PR-E-37-[0.2-10/0.1] |
BDDJ-PR-E-H15-[0.2-10/0.1] |
BDDJ-PT-A-9-[0.2-10/0.1] |
BDDJ-PT-A-15-[0.2-10/0.1] |
BDDJ-PT-A-25-[0.2-10/0.1] |
BDDJ-PT-A-37-[0.2-10/0.1] |
BDDJ-PT-A-H15-[0.2-10/0.1] |
BDDJ-PT-B-9-[0.2-10/0.1] |
BDDJ-PT-B-15-[0.2-10/0.1] |
BDDJ-PT-B-25-[0.2-10/0.1] |
BDDJ-PT-B-37-[0.2-10/0.1] |
BDDJ-PT-B-H15-[0.2-10/0.1] |
Loading...
Connector Type | Compatible Wire Size | ||
---|---|---|---|
AWG Size | Conductor Cross-Sectional Area (mm2) | ||
Solder Connection Type | Finer than 20 | Less than 0.53 | |
Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
For 20A | 12 ~ 18 | 0.75 ~ 3.5 |
Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
---|---|---|---|---|---|
High Current Type | High-density type | Others | |||
- | 15 | 9 | 24.99 | 20.6 | 12.0 |
3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
- | 78 | 50 | 61.11 | 56.6 | 15.2 |
Number of Cores | A1 | B1 |
---|---|---|
9 | 24.99 | 22.00 |
15 | 33.32 | 30.30 |
25 | 47.04 | 44.00 |
37 | 63.05 | 60.50 |
Number of Cores | A2 | B2 |
---|---|---|
9 | 24.99 | 20.20 |
15 | 33.32 | 28.60 |
25 | 47.04 | 42.50 |
37 | 63.05 | 59.20 |
Contact Arrangement Diagram
Shell Size Group | E | A | B | C | D |
---|---|---|---|---|---|
Standard Type | |||||
High-density type |
Connector type | Dsub | Connector manufacturer | Japan Aviation Electronics Industry, Limited | Connector shape | Straight |
---|---|---|---|---|---|
Processing method | Solder | Cable shape | Loose Wires | Hood | N/A |
Cable Rated Voltage(V) | 300 | Cable Standard (UL / CSA) | UL / CSA | AWG | 24 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy