(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
All-time-low price in same series additional significant discount for 20 pieces or more. Same product available for purchase in Japan, China.
Part Number
Configured Part Number is shown.
Connector Type | Shape Specification Type | Outline Image Drawing | Cable Type | Number of Cores | Specified Length (m) |
GRNDDN Without Lock Nut DDK GRNDDJ M2.6 Hex Screw With Lock Nut DDK GRNDDU #4-40 Hex Screw With Lock Nut DDK GRPDDN Without Lock Nut Misumi Original GRPDDJ M2.6 Hex Screw With Lock Nut Misumi Original GRPDDU #4-40 Hex Screw With Lock Nut Misumi Original | P (Male) | BA Yellow BB Blue UL1007 AWG24 Equivalent Product | 9 | 0.2 ~ 10 (Can be specified by 0.1m increments) | |
15 | |||||
25 | |||||
37 | |||||
S (Female) | 9 | ||||
15 | |||||
25 | |||||
37 | |||||
PT (Male) With Pin No. Insertion Mark Tube | 9 | ||||
15 | |||||
25 | |||||
37 | |||||
ST (Female) With Pin No. Insertion Mark Tube | 9 | ||||
15 | |||||
25 | |||||
37 | |||||
PY (Male / Y Terminal) With Pin No. Insertion Mark Tube | 9 | ||||
15 | |||||
25 | |||||
37 | |||||
SY (Female / Y Terminal) With Pin No. Insertion Mark Tube | 9 | ||||
15 | |||||
25 | |||||
37 | |||||
PR (Male / Round Terminal) With Pin No. Insertion Mark Tube | 9 | ||||
15 | |||||
25 | |||||
37 | |||||
SR (Female / Round Terminal) With Pin No. Insertion Mark Tube | 9 | ||||
15 | |||||
25 | |||||
37 |
L (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 10 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
Part Number |
---|
GRNDDJ-P-BA-9-[0.2-10/0.1] |
GRNDDJ-P-BA-15-[0.2-10/0.1] |
GRNDDJ-P-BA-25-[0.2-10/0.1] |
GRNDDJ-P-BA-37-[0.2-10/0.1] |
GRNDDJ-P-BB-9-[0.2-10/0.1] |
GRNDDJ-P-BB-15-[0.2-10/0.1] |
GRNDDJ-P-BB-25-[0.2-10/0.1] |
GRNDDJ-P-BB-37-[0.2-10/0.1] |
GRNDDJ-PR-BA-9-[0.2-10/0.1] |
GRNDDJ-PR-BA-15-[0.2-10/0.1] |
GRNDDJ-PR-BA-25-[0.2-10/0.1] |
GRNDDJ-PR-BA-37-[0.2-10/0.1] |
GRNDDJ-PR-BB-9-[0.2-10/0.1] |
GRNDDJ-PR-BB-15-[0.2-10/0.1] |
GRNDDJ-PR-BB-25-[0.2-10/0.1] |
GRNDDJ-PR-BB-37-[0.2-10/0.1] |
GRNDDJ-PT-BA-9-[0.2-10/0.1] |
GRNDDJ-PT-BA-15-[0.2-10/0.1] |
GRNDDJ-PT-BA-25-[0.2-10/0.1] |
GRNDDJ-PT-BA-37-[0.2-10/0.1] |
GRNDDJ-PT-BB-9-[0.2-10/0.1] |
GRNDDJ-PT-BB-15-[0.2-10/0.1] |
GRNDDJ-PT-BB-25-[0.2-10/0.1] |
GRNDDJ-PT-BB-37-[0.2-10/0.1] |
GRNDDJ-PY-BA-9-[0.2-10/0.1] |
GRNDDJ-PY-BA-15-[0.2-10/0.1] |
GRNDDJ-PY-BA-25-[0.2-10/0.1] |
GRNDDJ-PY-BA-37-[0.2-10/0.1] |
GRNDDJ-PY-BB-9-[0.2-10/0.1] |
GRNDDJ-PY-BB-15-[0.2-10/0.1] |
GRNDDJ-PY-BB-25-[0.2-10/0.1] |
GRNDDJ-PY-BB-37-[0.2-10/0.1] |
GRNDDJ-S-BA-9-[0.2-10/0.1] |
GRNDDJ-S-BA-15-[0.2-10/0.1] |
GRNDDJ-S-BA-25-[0.2-10/0.1] |
GRNDDJ-S-BA-37-[0.2-10/0.1] |
GRNDDJ-S-BB-9-[0.2-10/0.1] |
GRNDDJ-S-BB-15-[0.2-10/0.1] |
GRNDDJ-S-BB-25-[0.2-10/0.1] |
GRNDDJ-S-BB-37-[0.2-10/0.1] |
GRNDDJ-SR-BA-9-[0.2-10/0.1] |
GRNDDJ-SR-BA-15-[0.2-10/0.1] |
GRNDDJ-SR-BA-25-[0.2-10/0.1] |
GRNDDJ-SR-BA-37-[0.2-10/0.1] |
GRNDDJ-SR-BB-9-[0.2-10/0.1] |
GRNDDJ-SR-BB-15-[0.2-10/0.1] |
GRNDDJ-SR-BB-25-[0.2-10/0.1] |
GRNDDJ-SR-BB-37-[0.2-10/0.1] |
GRNDDJ-ST-BA-9-[0.2-10/0.1] |
GRNDDJ-ST-BA-15-[0.2-10/0.1] |
GRNDDJ-ST-BA-25-[0.2-10/0.1] |
GRNDDJ-ST-BA-37-[0.2-10/0.1] |
GRNDDJ-ST-BB-9-[0.2-10/0.1] |
GRNDDJ-ST-BB-15-[0.2-10/0.1] |
GRNDDJ-ST-BB-25-[0.2-10/0.1] |
GRNDDJ-ST-BB-37-[0.2-10/0.1] |
GRNDDJ-SY-BA-9-[0.2-10/0.1] |
GRNDDJ-SY-BA-15-[0.2-10/0.1] |
GRNDDJ-SY-BA-25-[0.2-10/0.1] |
GRNDDJ-SY-BA-37-[0.2-10/0.1] |
Loading...
Connector type | Dsub | Connector manufacturer | DDK | Connector shape | Straight |
---|---|---|---|---|---|
Processing method | Solder | Cable shape | Loose Wires | Hood | N/A |
Cable Rated Voltage(V) | 300 | Cable Standard (UL / CSA) | UL / CSA | AWG | AWG24 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy