(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fast delivery. We specialize in popular cores lengths •quantities
Part Number
Configured Part Number is shown.
Connector Type | Shape Specification Type | Outline Image Drawing | Number of Cores | Total Length (m) |
ZPCR Honda Tsushin Kogyo Co., LTD. | H (Female) | 96 | 0.5 1 3 | |
HH (Female / Female) |
Specified Length (m) | ~ 0.9 | 1 ~ 3 |
Tolerance | +20mm | +50mm |
Part Number |
---|
ZPCR-H-96-3 |
ZPCR-HH-96-1 |
ZPCR-HH-96-3 |
Loading...
Material / Finish
Item | Materials | Finish | |
---|---|---|---|
Male Panel Mount | Contact | Phosphor Bronze | Contact Part Gold Plating |
Insulator | PBT Resin (GF) | UL94V-0, Black | |
Shell | Die-cast Zinc | Nickel-plated | |
Female Connector | Contact | Phosphor Bronze | Contact Part Gold Plating |
Insulator | PBT Resin (GF) | UL94V-0, Black | |
Shell | Steel | Nickel-plated |
Contact Arrangement Diagram
Connector type | PCR | Connector manufacturer | Honda Tsushin Kogyo Co., LTD. | Connector shape | Straight |
---|---|---|---|---|---|
Processing method | Pressure Welding | Cable shape | Round | Hood | EMI Protection Metal |
CN1 | Female | Number of cores | 96 | Cable Rated Voltage(V) | 30 |
Shield | 1 Layer | Cable Standard (UL / CSA) | UL | Cable Color | Navy |
Twisted pair | Included | AWG | 28 | Connector Anchoring Method | Spring-lock |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy