(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A harness with a crimp with excellent attachment workability and product reliability
● Cables with MIL socket connector (C-83503 compliant) that are widely used for applications such as programmable controllers and I / O cards. FA devices can be connected more safely by using the shield twisted pair cables that are noise resistant.
● Wiring is easy thanks to narrow and soft cables with diameter thinness 35% that of conventional cables.
· When the mark tube has no printed custom number specified, the connector pin arrangement number is printed. Be careful not to forget to put the custom number on the supported device.
· Sheath peeling length can be designated as alteration service only for those with terminals or mark tubes.
· The shield holds the lead wire.
· 50 W / 60 W connectors have a single polarity guide key for both the left and right. Other connectors come with a single polarity guide key in the center.
· Products that feature AWG24 cables are also listed on the WEB.
(Up to 40-core)
Wiring and Wire Color Page
>>Click here
Component Page
>>Click here
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Connector Type | Shape Specification Type |
Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores |
Specified Length (m) |
CHIFS Pressure Welded Type Connectors (With hood) Hirose Electric Co., Ltd |
S (Female) |
![]() |
![]() |
20 | 0.2 ~ 50 Can be specified by 0.1m increments |
26 | |||||
30 | |||||
34 | |||||
40 | |||||
50 | |||||
50W | |||||
60 | |||||
60W | |||||
SS (Female / Female) |
![]() |
20 | |||
26 | |||||
30 | |||||
34 | |||||
40 | |||||
50 | |||||
50W | |||||
60 | |||||
60W | |||||
SY (Female / Y Terminal) With Pin No. Insertion Mark Tube |
![]() |
20 | |||
26 | |||||
30 | |||||
34 | |||||
40 | |||||
50 | |||||
50W | |||||
60 | |||||
60W | |||||
ST (Female / Loose Wires) With Pin No. Insertion Mark Tube |
![]() |
20 | |||
26 | |||||
30 | |||||
34 | |||||
40 | |||||
50 | |||||
50W | |||||
60 | |||||
60W |
Part Number |
---|
CHIFS-S-E-20-[0.2-50/0.1] |
CHIFS-S-E-26-[0.2-50/0.1] |
CHIFS-S-E-30-[0.2-50/0.1] |
CHIFS-S-E-34-[0.2-50/0.1] |
CHIFS-S-E-40-[0.2-50/0.1] |
CHIFS-S-E-50-[0.2-50/0.1] |
CHIFS-S-E-50W-[0.2-50/0.1] |
CHIFS-S-E-60-[0.2-50/0.1] |
CHIFS-S-E-60W-[0.2-50/0.1] |
CHIFS-S-JN-20-[0.2-50/0.1] |
CHIFS-S-JN-26-[0.2-50/0.1] |
CHIFS-S-JN-30-[0.2-50/0.1] |
CHIFS-S-JN-34-[0.2-50/0.1] |
CHIFS-S-JN-40-[0.2-50/0.1] |
CHIFS-S-JS-20-[0.2-50/0.1] |
CHIFS-S-JS-26-[0.2-50/0.1] |
CHIFS-S-JS-30-[0.2-50/0.1] |
CHIFS-S-JS-34-[0.2-50/0.1] |
CHIFS-S-JS-40-[0.2-50/0.1] |
CHIFS-S-KS-20-[0.2-50/0.1] |
CHIFS-S-KS-26-[0.2-50/0.1] |
CHIFS-S-KS-30-[0.2-50/0.1] |
CHIFS-S-KS-34-[0.2-50/0.1] |
CHIFS-S-KS-40-[0.2-50/0.1] |
CHIFS-S-RS-20-[0.2-50/0.1] |
CHIFS-S-RS-26-[0.2-50/0.1] |
CHIFS-S-RS-30-[0.2-50/0.1] |
CHIFS-S-RS-34-[0.2-50/0.1] |
CHIFS-S-RS-40-[0.2-50/0.1] |
CHIFS-S-SB-20-[0.2-50/0.1] |
CHIFS-S-SB-26-[0.2-50/0.1] |
CHIFS-S-SB-30-[0.2-50/0.1] |
CHIFS-S-SB-34-[0.2-50/0.1] |
CHIFS-S-SB-40-[0.2-50/0.1] |
CHIFS-S-SB-50-[0.2-50/0.1] |
CHIFS-S-SB-50W-[0.2-50/0.1] |
CHIFS-S-SB-60-[0.2-50/0.1] |
CHIFS-S-SB-60W-[0.2-50/0.1] |
CHIFS-SS-E-20-[0.2-50/0.1] |
CHIFS-SS-E-26-[0.2-50/0.1] |
CHIFS-SS-E-30-[0.2-50/0.1] |
CHIFS-SS-E-34-[0.2-50/0.1] |
CHIFS-SS-E-40-[0.2-50/0.1] |
CHIFS-SS-E-50-[0.2-50/0.1] |
CHIFS-SS-E-50W-[0.2-50/0.1] |
CHIFS-SS-E-60-[0.2-50/0.1] |
CHIFS-SS-E-60W-[0.2-50/0.1] |
CHIFS-SS-JN-20-[0.2-50/0.1] |
CHIFS-SS-JN-26-[0.2-50/0.1] |
CHIFS-SS-JN-30-[0.2-50/0.1] |
CHIFS-SS-JN-34-[0.2-50/0.1] |
CHIFS-SS-JN-40-[0.2-50/0.1] |
CHIFS-SS-JS-20-[0.2-50/0.1] |
CHIFS-SS-JS-26-[0.2-50/0.1] |
CHIFS-SS-JS-30-[0.2-50/0.1] |
CHIFS-SS-JS-34-[0.2-50/0.1] |
CHIFS-SS-JS-40-[0.2-50/0.1] |
CHIFS-SS-KS-20-[0.2-50/0.1] |
CHIFS-SS-KS-26-[0.2-50/0.1] |
CHIFS-SS-KS-30-[0.2-50/0.1] |
Loading...
Connector type | MIL | Connector manufacturer | Hirose Electric Co., Ltd | Connector shape | Straight |
---|---|---|---|---|---|
Processing method | Crimping | Cable shape | Round | Hood | Plastic |
CN1 | Female | Cable Standard (UL / CSA) | UL |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy