(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Tie Mount (Flat/Low Cost/Black)【100 Pieces Per Package】

Cable Tie Mount (Flat/Low Cost/Black)
  • Volume Discount

A low-cost, flat, black cable tie plate that can be attached with either the included double-sided adhesive tape or screws. Comes in packs of 100.


● A binding band fixture that can be fixed with either double-sided adhesive tape or screws.
● It is a low-cost plate model.

Part Number

Configured Part Number is shown.

Specifications

Cable Tie Mount (Flat/Low Cost/Black):Related Image
1 Pack 100-piece Pack

Model Fixing System
HC-101SBK-100P With Adhesive Tape
HC-102BK-100P
■ Standard Table
Model Tolerance ± 0.5
L W H
Measurement does not include adhesive tape
Mounting Hole Diameter
Ø mm
T Weight
(g / Piece)
HC-101SBK-100P 19.5 19.5 3.9 3.2 (Left and Right Each 1) 4.6 0.9
HC-102BK-100P 28.6 28.6 5.3 5.0 (1 at Center) 5.5 1.9

Lead Time

More Information

Cable Tie Mount (Flat/Low Cost/Black):Related Image
Cable Tie Mount (Flat/Low Cost/Black):Related ImageCable Tie Mount (Flat/Low Cost/Black):Related ImageCable Tie Mount (Flat/Low Cost/Black):Related Image
* Shape as Viewed from Above Left: HC-101SBK-100P Right: HC-102BK-100P
Specifications
Material Nylon 66, UL94V-2 *
Operating Temperature Range −10°C – +85°C
Color Black
* Tape is not made from UL standard materials.
Part Number
HC-101SBK-100P
HC-102BK-100P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Width
(mm)
Plate Size
(mm)
Mounting Hole Diameter φ
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

19.519.519.53.2

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

28.628.628.65.0

Loading...

  1. 1

Basic Information

Material Nylon Material 66 Nylon (UL94V-2) Anchoring Method With Adhesive Tape (for temporary adhesion)
Color Black Remark 66 Nylon (UL94V-2) Material Excludes Tape Operating Temperature Range (Min ~ Max)(°C) -40 ~ +85

Additional Products in this Category

Complementary Products

Tech Support