(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rich in heat-resistance, weather-resistance, corrosion-resistance and radiation-resistance, it can be used even in harsh environments indoors and outdoors, underground and under the sea. It can be reused by removing with the release key.
Part Number
Configured Part Number is shown.
CTSM-R-SMTRS-1
Model | Maximum Bundle Diameter (Ømm) | Tensile Strength kgs | Size (mm) | Tail Part (mm) | |
Total Length | Sheet Thickness | Width | |||
CTSM-R-12050-10P | 25 | 60 | 120 | 0.25 | 5 |
CTSM-R-15050-10P | 35 | 150 | |||
CTSM-R-18050-10P | 44 | 180 | |||
CTSM-R-20050-10P | 50 | 200 | |||
CTSM-R-25050-10P | 66 | 250 | |||
CTSM-R-35050-10P | 98 | 350 | |||
CTSM-R-45050-10P | 130 | 450 | |||
CTSM-R-50050-10P | 146 | 500 | |||
CTSM-R-180100-10P | 44 | 110 | 180 | 10 | |
CTSM-R-250100-10P | 66 | 250 | |||
CTSM-R-350100-10P | 98 | 350 | |||
CTSM-R-450100-10P | 130 | 450 | |||
CTSM-R-500100-10P | 146 | 500 |
Material | SUS304 |
Operating Temperature Range | -80°C ~ 538°C |
Model | Product Name |
CTSM-R-SMTRS-1 | Release Key (Sold Individually) |
Color | Others | Environment resistance | Weather Resistant / Heat Resistant | Special function/application | Re-bundling OK (Hook-and-eye Tape Included) |
---|---|---|---|---|---|
Characteristics | The release key will disconnect the binding. | Tensile Strength(kgs) | 110 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy