(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable tie " CLICK TIE"【100 Pieces Per Package】

Cable tie " CLICK TIE"
  • Volume Discount

[Features]
- Allows you to disconnect and retie bundles, useful if this must be done frequently. High-quality cable ties suitable for indoor bundling.
[Use]
- For temporary bundling of wire cables, etc.

Part Number

Configured Part Number is shown.

Part Number
CLT.10.2110R
CLT.10.2116R
CLT.10.2129R
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Band Diameter
(mm)
Total length
(mm)
Width
(mm)
Thickness
(mm)
Pull strength
(N)
JAN code Trusco cord

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

261203.52.58808014748306135766-8503

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

612403.83.31508014748306142766-8511

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

833204.44.282008014748306159766-8520

Loading...

  1. 1

Basic Information

Color Red Specification environment Indoor use Operating temperature range(℃) -10 to 100
Notes REACH supported

Additional Products in this Category

Tech Support