(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
▪ Insulok tie standard product.
• This standard grade Insulok tie (zip tie) is used in a wide variety of fields such as electricity, electronics, the aerospace industry, the telecommunications industry, and wiring work.
• The SHT18R model has the smallest head, and is optimal for small precision equipment and internal motor components.
Part Number |
---|
SHT18R |
T18I |
T18L |
T18R-100 |
T18R-1000 |
T18S |
T25L |
T25LL |
T30L |
T30LL |
T30R |
T40I |
T40S |
T50L |
T50R |
T50S |
T60R |
T60S |
T120M |
T120R |
Loading...
Material | 66 nylon | Color | White | UL flame retardant grade (main raw material) | UL94V-2 |
---|---|---|---|---|---|
Standard | UL standard certified product | Operating temperature range (Min.)(℃) | -40 | Operating temperature range (Max.)(℃) | 85 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy