(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Stainless steel binding band with excellent weather resistance and excellent tightening properties. Ladder with excellent tightening properties. Sold in 10-Piece Sets.
Part Number
Configured Part Number is shown.
1 Pack Unit
10-piece Pack
Model Number | No. | Maximum Bundle Diameter Range (mm) | Loop Tensile Strength Standard Value kgs (lbs) | Size (mm) | Recommended Tightening Cutting Tool | Weight * (g / Piece) | ||
L | W | T | ||||||
CTSMH | 1507-10P | 22 | 113.4 (250) | 150 | 7 | 0.3 | CTSM-T | 2.3 |
1957-10P | 45 | 195 | 3.2 | |||||
2557-10P | 64 | 255 | 5.0 | |||||
3357-10P | 89 | 335 | 6.0 | |||||
4907-10P | 139 | 490 | 9.0 | |||||
6357-10P | 185 | 635 | 11.5 |
Specifications
Material | SUS316 |
Operating Temperature Range | -80 ~ 538°C |
Part Number |
---|
CTSMH-1507-10P |
CTSMH-1957-10P |
CTSMH-2557-10P |
CTSMH-3357-10P |
CTSMH-4907-10P |
CTSMH-6357-10P |
Loading...
Width(mm) | 7 | Material | Stainless Steel | Color | Others |
---|---|---|---|---|---|
Environment resistance | Weather Resistant / Heat Resistant / Chemical-Resistant | Special function/application | Compatible with Metal Detector | Characteristics | Rust Resistance / Acid / Alkali Resistance |
Material (Details) | SUS-316 | Operating Temperature Range (Min ~ Max)(°C) | -80 ~ +538 | Quantity(P) | 10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy