(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fluorine Plastic Marking Tie with Tags Included【100 Pieces Per Package】

Fluorine Plastic Marking Tie with Tags Included
  • Volume Discount

This product has superior chemical resistance, heat resistance, cold-resistance, and radiation resistance properties. The low generation of gas means it is effective when used in outgassing countermeasures.

[Features]
· Classification, labeling, and identification of wires, etc.
· Compared to the nylon 66 marking tie, this product has superior properties of chemical resistance, heat resistance, cold resistance, weatherproofing, and radiation resistance.
· The low generation of gas means it is effective when used in outgassing countermeasures.
· Please be aware that this fluorine plastic product cannot be used with marking stamps or TABTAG labels.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IT18FL-TZM
IT18I-TZM
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length L
(mm)
Standard

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.0 to 22110UL standard certified product

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.0 to 25140-

Loading...

  1. 1

Basic Information

Width A(mm) 2.5 Material Fluororesin Color Translucent White
Grade Heat-resistant / Chemical-resistant UL flame retardant grade (main raw material) UL94V-0 Special function/application Marking orders
Number with packs(Units) 100 Operating temperature range (Min.)(℃) -46 Operating temperature range (Max.)(℃) 170

Additional Products in this Category

Tech Support