(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
Ideal for solar panel construction.
Suitable for arranging and fixing cables on solar panel mounts.
Can fix cables securely for long periods, even on solar panel mounts exposed to the rain and wind.
Resists corrosive substances.
Thanks to the properties of 11 Nylon, the product is resistant to corrosive substances such as zinc chloride, calcium chloride, and sodium chloride.
Suitable for coastal regions or marshes subject to the effects of salt, and even for mega solar systems in snowy regions where snow melting agents or anti-freezing agents are used.
Part Number |
---|
TDK-100-100 |
TDK-100-1000 |
TDK-150-100 |
TDK-150-1000 |
TDK-200-10 |
TDK-200-100 |
TDK-250-10 |
Loading...
Material | 11 nylon | Color | Black | Environment resistance | Weather-resistant |
---|---|---|---|---|---|
Flame retardant grade (main raw materials) | UL94HB | Representative standards | UL | Operating temperature range (Min.)(℃) | -40 |
Operating temperature range (Max.)(℃) | 100 | Other environment resistance | Nylon 11 provides resistance to corrosive substances such as zinc chloride, calcium chloride, sodium chloride, etc. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy