(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Tie (Double Head Beaded Ties)【100 Pieces Per Package】

Cable Tie (Double Head Beaded Ties)
  • New Products
  • Volume Discount

A beaded cable tie with a removable, double headed binding band that allows it to be used multiple times.


● A binding band that's firmly fixed with 2 beads.
● It can be reused by removing it after binding.

Part Number

Configured Part Number is shown.

Specifications

Cable Tie (Double Head Beaded Ties):Related Image
1 Pack100-pieces
ModelBundle Diameter Range
(mm)
Tensile Strength
Standard Value
kgs (lbs)
Size (mm)Weight
(g / Piece)
LW
KTV-145BK-100P 353 (6)1452.00.3
KTV-170BK-100P4111 (24)1673.91.4
* Weight is the actual measured value. Weight will vary depending on the moisture content.

Lead Time

More Information

Cable Tie (Double Head Beaded Ties):Related Image
Cable Tie (Double Head Beaded Ties):Related Image
Cable Tie (Double Head Beaded Ties):Related Image
* Shape (Upper): KTV-145BK-100P, Shape (Lower): KTV-170BK-100P
Specifications
Material66 Nylon (UL94V-2)
Operating Temperature Range−10 – 85°C
ColorBlack
Part Number
KTV-145BK-100P
KTV-170BK-100P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Band Diameter
(mm)
Total length
(mm)
Width
(mm)
Tensile Strength
(kgs)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

3514523

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

411673.911

Loading...

  1. 1

Basic Information

Material Nylon Color Black Special function/application Re-bundling OK (Hook-and-eye Tape Included)
Material (Details) 66 Nylon Quantity(P) 100

Additional Products in this Category

Complementary Products

Tech Support