(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Steel Louver【2 Pieces Per Package】

Steel Louver

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Louvers provide openings to ventilate your enclosure, while maintaining a degree of protection against accidental entry of dripping water, dirt, or foreign objects.

[Features]
•Iron Louver
•Can be mounted even after housing installation
•Available in 3 colors
•Suitable for Indoor applications (not a waterproof structure)
•Anti-corrosive coating or Powder paint surfacing
•Dust filter is not included

  • Steel


● It can be mounted even after housing such as a control panel is completed
● It can be selected from 3 colors
● Ideal for indoor applications (not a waterproof structure)
● Dust filter is not included

· Please note that a color difference between the box and louver may occur.

Specifications

Steel Louver:Related Image

1 Set Unit 2 Pieces

Model Number Color Symbol Quantity Per Set Weight
(g/piece)
XR K (Cream) 2 Pieces 400
G (Gray) 2 Pieces
NS (Anti-Rust Coating) 2 Pieces


Specifications

Model Number Color Symbol Material Sheet Thickness (mm) Munsell Equivalent
XR K (Cream) Steel 1.6 2.5Y9/1
G (Gray) 5Y7/1
NS (Anti-Rust Coating) -


[ A ]Accessories

Name Quantity Per Piece
Hex Nut 4
Washer 4

More Information

Steel Louver:Related Image

Steel Louver:Related Image
Steel Louver:Related Image

Part Number
XR-G
XR-K
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSColor

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Gray

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cream

Loading...

  1. 1

Basic Information

Material Iron Material Iron Body Board Thickness(mm) 1.6
Width(mm) 200 Height(mm) 160 Dimensions Thickness / Depth(mm) 29
Paint Surface Processing Powder Paint Quantity of Packs 2 Screw Size 4-M6 x 20 (Stud)

Additional Products in this Category

Complementary Products

Tech Support