(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blow-in Prevention Gallery, IP45

Blow-in Prevention Gallery, IP45
  • Volume Discount

Use the blow-in prevention gallery as a ventilation part for cubicles and switchboards in harsh outdoor conditions.

[Features]
- No ventilation holes need to be cut in large panels.
- Retrofit this component on installed ventilation galleries.
- The ventilation gallery and blow-in prevention cover are a single part, making it waterproof up to the JIS C 4602/JIS C 0920 standards (blow-in prevention tests).
- Stainless steel ventilation galleries also available.

(i)Caution

  • Specification change from manufacturer shipments dated October 2016

    [Before Changes]→ 1 type of nut + flat washer [New] Disc spring washer
    ※ Productivity during assembly is increased by reducing the number of parts

Part Number

Configured Part Number is shown.

Part Number
G2-15BF
G2-15BF-AS
G2-15BFS
G2-20BF
G2-20BF-AS
G2-20BFS
G2-30BF
G2-30BF-AS
G2-30BFP2S
G2-30BFS
G2-45BF
G2-45BF-AS
G2-45BFS
G2-2015BF
G2-2015BF-AS
G2-2015BFS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Width x height x length
(mm)
Material/surface treatment Ventilation gallery materials/specifications
(mm)
Suction prevention cover material / specifications
(mm)
Main body frame presser materials / specifications
(mm)
1 Piece(s)Available

11 Days or more

10Steel SheetWidth 200 x height 250Steel plateSteel Plate 2.3Steel Plate 1.6Steel Plate 1.6
1 Piece(s)Available

11 Days or more

10StainlessWidth 200 x height 250Stainless steelStainless steel 1.5Stainless steel 1.5Stainless steel 1.5
1 Piece(s)Available

11 Days or more

10Steel SheetWidth 200 x height 250Steel plateStainless steel 1.5Steel Plate 1.6Steel Plate 1.6
1 Piece(s)Available

8 Days or more

10Steel SheetWidth 250 x height 250Steel plateSteel Plate 2.3Steel Plate 1.6Steel Plate 1.6
1 Piece(s)Available

11 Days or more

10StainlessWidth 250 x height 250Stainless steelStainless steel 1.5Stainless steel 1.5Stainless steel 1.5
1 Piece(s)Available

11 Days or more

10Steel SheetWidth 250 x height 250Steel plateStainless steel 1.5Steel Plate 1.6Steel Plate 1.6
1 Piece(s)Available

11 Days or more

10Steel SheetWidth 350 x height 250Steel plateElectrogalvanized steel plate 2.3Electrogalvanized steel plate 1.6Steel Plate 1.6
1 Piece(s)Available

11 Days or more

10StainlessWidth 350 x height 250Stainless steelStainless steel 1.5Stainless steel 1.5Stainless steel 1.5
1 Piece(s)Available

11 Days or more

10SUS304 1.5Width 350 x height 250304 Stainless Steel 1.5304 Stainless Steel 1.5Polypropylene304 Stainless Steel 1.5
1 Piece(s)Available

11 Days or more

10Steel SheetWidth 350 x height 250Steel plateStainless steel 1.5Electrogalvanized steel plate 1.6Steel Plate 1.6
1 Piece(s)Available

11 Days or more

10Steel SheetWidth 500 x height 250Steel plateElectrogalvanized steel plate 1.6Electrogalvanized steel plate 1.6Steel Plate 1.6
1 Piece(s)Available

11 Days or more

10StainlessWidth 500 x height 250Stainless steelStainless steel 1.5Stainless steel 1.5Stainless steel 1.5
1 Piece(s)Available

11 Days or more

10Steel SheetWidth 500 x height 250Steel plateStainless steel 1.5Electrogalvanized steel plate 1.6Steel Plate 1.6
1 Piece(s)Available

11 Days or more

10Steel SheetWidth 250 x height 200Steel plateElectrogalvanized steel plate 2.3Electrogalvanized steel plate 1.6Steel Plate 1.6
1 Piece(s)Available

11 Days or more

10StainlessWidth 250 x height 200Stainless steelStainless steel 1.5Stainless steel 1.5Stainless steel 1.5
1 Piece(s)Available

11 Days or more

10Steel SheetWidth 250 x height 200Steel plateStainless steel 1.5Electrogalvanized steel plate 1.6Steel Plate 1.6
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Width x height x length
(mm)
Material/surface treatment Ventilation gallery materials/specifications
(mm)
Suction prevention cover material / specifications
(mm)
Main body frame presser materials / specifications
(mm)

Loading...

  1. 1

Basic Information

Standard IP45

Additional Products in this Category

Tech Support