(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gallery with Hood (for outdoor use: FG type), IPX4

Gallery with Hood (for outdoor use: FG type), IPX4
  • Volume Discount

The hood helps it deal with wind and rain.

[Features]
- The hood mounted to the gallery provides wind and rain protection.
- Simple installation.
- Mount by snapping into the panel holes and screwing in the retention frame (retention board) from the underside.
- Accessories like a blow prevention cover, insect screen and anti-dust filter provide the features needed for your applications.
- (FG-15, FG-20 only.)
- Can be included in a set with a salt filter.

(i)Caution

  • Specification change from manufacturer shipments dated October 2016

    [Before Changes]→ 1 type of nut + flat washer [New] Disc spring washer
    ※ Productivity during assembly is increased by reducing the number of parts

Part Number

Configured Part Number is shown.

Part Number
FG-12
FG-12S
FG-15
FG-15S
FG-20
FG-20S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Width x height x length
(mm)
Material/surface treatment Ventilation gallery materials/specifications
(mm)
Suction prevention cover material / specifications
(mm)
Main body frame presser materials / specifications
(mm)
1 Piece(s)Available

11 Days or more

10Steel SheetWidth 132 x height 150IronSteel Plate 1.6Steel Plate 1.6Steel Plate 1.6
1 Piece(s)Available

8 Days or more

10StainlessWidth 132 x height 150Stainless steel---
1 Piece(s)Available

11 Days or more

10Steel SheetWidth 200 x height 270IronSteel Plate 1.6Steel Plate 1.6Steel Plate 1.6
1 Piece(s)Available

11 Days or more

10StainlessWidth 200 x height 270Stainless steel---
1 Piece(s)Available

11 Days or more

10Steel SheetWidth 250 x height 270IronSteel Plate 1.6Steel Plate 1.6Steel Plate 1.6
1 Piece(s)Available

11 Days or more

10StainlessWidth 250 x height 270Stainless steel---
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Width x height x length
(mm)
Material/surface treatment Ventilation gallery materials/specifications
(mm)
Suction prevention cover material / specifications
(mm)
Main body frame presser materials / specifications
(mm)

Loading...

  1. 1

Basic Information

Standard IPX4

Additional Products in this Category

Tech Support