(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Cable Ties【10 Pieces Per Package】

Stainless Cable Ties

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Binding band made of stainless steel that is resistant to acids and alkalis with excellent rust- and weather-resistance. Sale of affordable 10-piece pack.


● Stainless steel binding band with excellent antirust properties.
● It has a ball lock and does not come off after binding.
● It is acid and alkali resistant.


· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specifications

Stainless Cable Ties:Related Image

1 Pack Unit
10-piece Pack

Model NumberNo.Maximum Bundle Diameter
Range (mm)
Loop Tensile Strength
Standard Value kgs (lbs)
Size (mm)Recommended Tightening
Cutting Tool
Weight *
(g / Piece)
LWT
CTSM12545-10P2045.4 (100)1254.50.3CTSM-T2.0
15245-10P251522.4
20045-10P452002.9
36045-10P953605.2
52045-10P1455207.0
*Weight is a reference value.

More Information

Stainless Cable Ties:Related Image

Specifications

MaterialSUS316
Operating Temperature Range-80 ~ 538°C

Part Number
CTSM-12545-10P
CTSM-15245-10P
CTSM-20045-10P
CTSM-36045-10P
CTSM-52045-10P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Band Diameter
(mm)
Total length
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

20125

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

25152

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

45200

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

95360

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

145520

Loading...

  1. 1

Basic Information

Width(mm) 4.5 Material Stainless Steel Color Others
Environment resistance Weather Resistant / Heat Resistant / Chemical-Resistant Special function/application Compatible with Metal Detector Characteristics Rust Resistance / Acid / Alkali Resistance
Material (Details) SUS-316 Operating Temperature Range (Min ~ Max)(°C) -80 ~ +538 Quantity(P) 10

Additional Products in this Category

Complementary Products

Tech Support