(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vini bar【1-40 Pieces Per Package】

Vini bar
  • Volume Discount

Aluminum binding band with vinyl chloride coating. Durable product which can withstand prolonged periods of use.

[Features]
· High-quality aluminum (with purity of at least 99.5%) binding bands with excellent durability, corrosion resistance, and insulation qualities which change little over time and can withstand long years of use.
· Very good durability even when exposed to ultraviolet light, temperature changes, toxic gas, salt damage, high humidity, and vibration. Used widely in applications such as railroad cars, subway cars, ships, chemical plant wiring, and for binding piping.
Because the material is very flexible, site working is easy.
Can be formed into a variety of shapes and used in different ways, for example as a saddle or clip.
Different combinations of thickness (0.5–1.0 mm) and width (6–20 mm) are available.

Part Number

Configured Part Number is shown.

Part Number
VA-8
VA-8L
VB-8
VB-8L
VB-10
VB-10L
VC-10
VC-10L
VF-8
VO-8L
VS-5L
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Band Diameter
(mm)
Total length
(mm)
Width
(mm)
Thickness
(mm)
Features

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

10 to 15850080.8Cut product
1 Piece(s)Available

8 Days or more

10 to 31841000080.8Scroll

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10 to 3171000120.8Cut product
1 Piece(s)Available

16 Days or more

10 to 318410000120.8Scroll

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10 to 3171000121.0Cut product
1 Piece(s)Available

8 Days or more

10 to 318410000121.0Scroll

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10 to 3171000151.0Cut product
1 Piece(s)Available

16 Days or more

10 to 318410000151.0Scroll

10 Pieces Per Package

1 Pack(s)Available

16 Days or more

10 to 3171000200.8Cut product
1 Piece(s)Available

8 Days or more

10 to 318410000100.8Scroll
1 Piece(s)Available

8 Days or more

10 to 31841000060.5Scroll

Loading...

  1. 1

Basic Information

Material Aluminum Color Gray Environment resistance Weather-resistant

Additional Products in this Category

Tech Support