(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok chemical resistant grade repeat ties【100 Pieces Per Package】

Insulok chemical resistant grade repeat ties
  • Volume Discount

Detachable for easy maintenance. Can be retied, saving money. Made from polypropylene for excellent chemical resistance.

[Features]
- For use in reusable temporary joints.
- Repeat ties made from polypropylene for excellent chemical resistance.
- For bundling wires that require maintenance, inspections, and rebundling.

PDF

Part Number

Configured Part Number is shown.

RF250-PP

 
Part Number
RF250-PP
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Band Diameter(mm) 2.5 to 72 Total length L(mm) 250 Width A(mm) 7.4
Material Polypropylene Color White Grade Chemical-resistant
UL flame retardant grade (main raw material) None Special function/application Reusable type Number with packs(Units) 100
Loop tensile strength(N) 147 Operating temperature range (Min.)(℃) -40 Operating temperature range (Max.)(℃) 85

Please check the type/dimensions/specifications of the part RF250-PP in the Insulok chemical resistant grade repeat ties series.

Additional Products in this Category

Tech Support