(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hook-and-Loop Band, Ultra-Low Profile, Strap, 15 cm, Assorted (5 pcs. included)

Hook-and-Loop Band, Ultra-Low Profile, Strap, 15 cm, Assorted (5 pcs. included)
  • Volume Discount

Reusable hook-and-loop band.
[Features]
・ Double-sided type hook-and-loop tape with plastic hook on one side and woven loop on the other side. (R)
[Applications]
・ Ideal for simple temporary fixing of cords, hoses, etc.

Part Number

Configured Part Number is shown.

MKSH-1915-S

Part Number
MKSH-1915-S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MKSH-1915-S in the Hook-and-Loop Band, Ultra-Low Profile, Strap, 15 cm, Assorted (5 pcs. included) series.

Additional Products in this Category

Tech Support