(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A tie that has a hole in the head portion for inserting a screw, based on the standard tie. Can be fixed firmly to panels and chassis. Can be used outside in temperature environments up to 110℃.
[Features]
· Use to attach wires to chassis, panels, walls, etc.
· Integrated zip-tie with a standard MS zip-tie base, with fixed holes for screws.
Part Number
Configured Part Number is shown.
T30MR-HSW
Band Diameter(mm) | 1.0 to 32 | Total length L(mm) | 157 | Width A(mm) | 3.5 |
---|---|---|---|---|---|
Material | 66 nylon | Color | Black | Grade | Weather-resistant / Heat-resistant |
UL flame retardant grade (main raw material) | UL94V-2 | Special function/application | Held by screw | Standard | UL standard certified product |
Number with packs(Units) | 100 | Loop tensile strength(N) | 133.3 | Operating temperature range (Min.)(℃) | -40 |
Operating temperature range (Max.)(℃) | 110 |
Please check the type/dimensions/specifications of the part T30MR-HSW in the Insulok mounting tie heat resistance/weather resistance grade series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy