(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard tie【25-1,000 Pieces Per Package】

Standard tie
  • Volume Discount

A definitive cable tie that supports a wide variety of applications thanks to a robust line-up.

[Features]
In addition to information and telecommunications equipment such as household electronic appliances, OA equipment, phone / FAX, etc., this tie can be used in outdoor construction for plants and shared communication work as well as as binding parts for heavy electrical equipment, vehicle transport equipment, and machine tools.
Because this product is compliant with various regulations, including UL regulations, it offers excellent self-extinguishing, electric insulation, weather resistance and heat resistance and can be used for a wide array of purposes.
Company names, logos, number, etc. can also be printed on the cable tie.

Part Number

Configured Part Number is shown.

Part Number
SG-80W
SG-90
SG-90W
SG-100
SG-100W
SG-150
SG-150W
SG-200
SG-200W
SG-250
SG-250W
SG-300
SG-300W
SG-360
SG-360W
SG-450
SG-450W
SG-550
SG-550W
SG-H360
SG-H360W
SG-S275
SG-S275W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length
(mm)
Width
(mm)
Color Environment resistance Loop tensile strength
(N)
Operating temperature range

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1.0 to 17821.9BlackWeather-resistant / Heat-resistant98-40℃ to 105℃

1,000 Pieces Per Package

1 Pack(s)Available

11 Days or more

101.5 to 19952.2[Others] Milk white-98-40℃ to 85℃

1,000 Pieces Per Package

1 Pack(s)Available

11 Days or more

101.5 to 19952.2BlackWeather-resistant / Heat-resistant98-40℃ to 105℃

100 Pieces Per Package

1 Pack(s)Available

6 Days or more

-1.5 to 221002.6[Others] Milk white-102.9-40℃ to 85℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1.5 to 221002.6BlackWeather-resistant / Heat-resistant102.9-40℃ to 105℃

100 Pieces Per Package

1 Pack(s)Available

6 Days or more

-1.5 to 381503.4[Others] Milk white-176.4-40℃ to 85℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1.5 to 381503.4BlackWeather-resistant / Heat-resistant176.4-40℃ to 105℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.0 to 542004.4[Others] Milk white-225.4-40℃ to 85℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.0 to 542004.4BlackWeather-resistant / Heat-resistant225.4-40℃ to 105℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.0 to 602504.4[Others] Milk white-313.6-40℃ to 85℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.0 to 602504.4BlackWeather-resistant / Heat-resistant313.6-40℃ to 105℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3.0 to 853004.5[Others] Milk white-343-40℃ to 85℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3.0 to 853004.5BlackWeather-resistant / Heat-resistant343-40℃ to 105℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3.0 to 1053645[Others] Milk white-392-40℃ to 85℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3.0 to 1053645BlackWeather-resistant / Heat-resistant392-40℃ to 105℃

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6.0 to 1204508[Others] Milk white-833-40℃ to 85℃

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.0 to 1204508BlackWeather-resistant / Heat-resistant833-40℃ to 105℃

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010.0 to 15055013[Others] Milk white-1127-40℃ to 85℃

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010.0 to 15055013BlackWeather-resistant / Heat-resistant1127-40℃ to 105℃

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-5.0 to 1053647.8[Others] Milk white-666.4-40℃ to 85℃

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-5.0 to 1053647.8BlackWeather-resistant / Heat-resistant666.4-40℃ to 105℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.5 to 752753.4[Others] Milk white-176.4-40℃ to 85℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.5 to 752753.4BlackWeather-resistant / Heat-resistant176.4-40℃ to 105℃

Loading...

  1. 1

Basic Information

Material Nylon 6,6 Flame retardant grade (main raw materials) UL94V-2 Representative standards UL

Additional Products in this Category

Tech Support