(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Bushings for Inspection Jigs - D-Shaped Hole, with Shoulder

Bushings for Inspection Jigs - D-Shaped Hole, with Shoulder

•Shape: With Shoulder
•Hole Shape: D-Cut
•Outer Dia. Tolerance: Standard
•Hardness: Hardened
•Inner Hole Type: Straight

  • inCAD Components
Bushings for Inspection Jigs - D shape Bore, Shouldered:Related Image
・Materials
[ M ]
Material
[ H ]
Hardness
[ S ]
Surface Treatment
Type
P+0.03
+0.01 F+0.05
     0
PH7 F+0.03
     0
SKS93 Tool Steel (JIS) Equivalent50~60HRC-KJBSTKKJBHSTK
440C or 420 Stainless Steel45~50HRC-KJBSTKCKJBHSTKC

Specifications

Part Number-P-F-L-T 
KJBSTK12-P8.00-F3.0-L10-T3 
          
PH7
3.00~6.00+0.012
0
6.01~10.00+0.015
0
10.01~18.00+0.018
0
18.01~21.00+0.021
0
Part NumberP
0.01mm Increment
F (F

 

0.1mm Increment
L
1mm Increment
TH
TypeD
Shouldered
P+0.03
+0.01 F+0.05
     0
PH7 F+0.03
     0
KJBSTK





KJBSTKC
KJBHSTK





KJBHSTKC
83.00~ 5.000.3~ 2.45~25235D+4
103.00~ 7.000.3~ 3.0D+4
123.00~ 9.000.5~ 4.0D+4
164.00~13.000.5~ 6.0D+4
206.00~17.001.0~ 8.0D+4
258.00~21.002.0~10.0D+4

Alterations

Bushings for Inspection Jigs - D shape Bore, Shouldered:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJBHSTK8-P[3-5/0.01]-F[0.3-3/0.1]-L[5-25/1]-T[2,​3,​5]
KJBHSTK10-P[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]-T[2,​3,​5]
KJBHSTK12-P[3-9/0.01]-F[0.1-4/0.1]-L[5-25/1]-T[2,​3,​5]
KJBHSTK16-P[4-13/0.01]-F[0.5-6/0.1]-L[5-25/1]-T[2,​3,​5]
KJBHSTK20-P[6-17/0.01]-F[1-8/0.1]-L[5-25/1]-T[2,​3,​5]
KJBHSTK25-P[8-21/0.01]-F[2-10/0.1]-L[5-25/1]-T[2,​3,​5]
KJBHSTKC8-P[3-5/0.01]-F[0.3-3/0.1]-L[5-25/1]-T[2,​3,​5]
KJBHSTKC10-P[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]-T[2,​3,​5]
KJBHSTKC12-P[3-9/0.01]-F[0.5-4/0.1]-L[5-25/1]-T[2,​3,​5]
KJBHSTKC16-P[4-13/0.01]-F[0.5-6/0.1]-L[5-25/1]-T[2,​3,​5]
KJBHSTKC20-P[6-17/0.01]-F[1-8/0.1]-L[5-25/1]-T[2,​3,​5]
KJBHSTKC25-P[8-21/0.01]-F[2-10/0.1]-L[5-25/1]-T[2,​3,​5]
KJBSTK8-P[3-5/0.01]-F[0.3-3/0.1]-L[5-25/1]-T[2,​3,​5]
KJBSTK10-P[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]-T[2,​3,​5]
KJBSTK12-P[3-9/0.01]-F[0.1-4/0.1]-L[5-25/1]-T[2,​3,​5]
KJBSTK16-P[4-13/0.01]-F[0.5-6/0.1]-L[5-25/1]-T[2,​3,​5]
KJBSTK20-P[6-17/0.01]-F[1-8/0.1]-L[5-25/1]-T[2,​3,​5]
KJBSTK25-P[8-21/0.01]-F[2-10/0.1]-L[5-25/1]-T[2,​3,​5]
KJBSTKC8-P[3-5/0.01]-F[0.3-3/0.1]-L[5-25/1]-T[2,​3,​5]
KJBSTKC10-P[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]-T[2,​3,​5]
KJBSTKC12-P[3-9/0.01]-F[0.5-4/0.1]-L[5-25/1]-T[2,​3,​5]
KJBSTKC16-P[4-13/0.01]-F[0.5-6/0.1]-L[5-25/1]-T[2,​3,​5]
KJBSTKC20-P[6-17/0.01]-F[1-8/0.1]-L[5-25/1]-T[2,​3,​5]
KJBSTKC25-P[8-21/0.01]-F[2-10/0.1]-L[5-25/1]-T[2,​3,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Material Hardness Details I.D. Tolerance Bushing Diameter
(φ)
I.D. P
(φ)
F
(mm)
Overall Length L
(mm)
Shoulder Thickness T
(mm)
1 Piece(s)

10 Days or more

10SteelSKS93 Tool Steel50 - 60 HRCH783 ~ 50.3 ~ 35 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10SteelSKS93 Tool Steel50 - 60 HRCH7103 ~ 70.3 ~ 35 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10SteelSKS93 Tool Steel50 - 60 HRCH7123 ~ 90.1 ~ 45 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10SteelSKS93 Tool Steel50 - 60 HRCH7164 ~ 130.5 ~ 65 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10SteelSKS93 Tool Steel50 - 60 HRCH7206 ~ 171 ~ 85 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10SteelSKS93 Tool Steel50 - 60 HRCH7258 ~ 212 ~ 105 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10Stainless Steel440C Stainless Steel45 - 50 HRCH783 ~ 50.3 ~ 35 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10Stainless Steel440C Stainless Steel45 - 50 HRCH7103 ~ 70.3 ~ 35 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10Stainless Steel440C Stainless Steel45 - 50 HRCH7123 ~ 90.5 ~ 45 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10Stainless Steel440C Stainless Steel45 - 50 HRCH7164 ~ 130.5 ~ 65 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10Stainless Steel440C Stainless Steel45 - 50 HRCH7206 ~ 171 ~ 85 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10Stainless Steel440C Stainless Steel45 - 50 HRCH7258 ~ 212 ~ 105 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10SteelSKS93 Tool Steel50 - 60 HRC+0.03/+0.0183 ~ 50.3 ~ 35 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10SteelSKS93 Tool Steel50 - 60 HRC+0.03/+0.01103 ~ 70.3 ~ 35 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10SteelSKS93 Tool Steel50 - 60 HRC+0.03/+0.01123 ~ 90.1 ~ 45 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10SteelSKS93 Tool Steel50 - 60 HRC+0.03/+0.01164 ~ 130.5 ~ 65 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10SteelSKS93 Tool Steel50 - 60 HRC+0.03/+0.01206 ~ 171 ~ 85 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10SteelSKS93 Tool Steel50 - 60 HRC+0.03/+0.01258 ~ 212 ~ 105 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10Stainless Steel440C Stainless Steel45 - 50 HRC+0.03/+0.0183 ~ 50.3 ~ 35 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10Stainless Steel440C Stainless Steel45 - 50 HRC+0.03/+0.01103 ~ 70.3 ~ 35 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10Stainless Steel440C Stainless Steel45 - 50 HRC+0.03/+0.01123 ~ 90.5 ~ 45 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10Stainless Steel440C Stainless Steel45 - 50 HRC+0.03/+0.01164 ~ 130.5 ~ 65 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10Stainless Steel440C Stainless Steel45 - 50 HRC+0.03/+0.01206 ~ 171 ~ 85 ~ 252 ~ 5
1 Piece(s)

10 Days or more

10Stainless Steel440C Stainless Steel45 - 50 HRC+0.03/+0.01258 ~ 212 ~ 105 ~ 252 ~ 5

Loading...

  1. 1
 

Basic Information

Basic Shape With Shoulder Inner Hole Type Straight Hole Shape D Cut (Segmental)
No Tap or Tapped Without Tap Outer Dia. Tolerance Standard Surface Finish No
Hardness Presence Types Shouldered Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.