(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Inspection Jigs - Oval Hole, with Shoulder

Bushings for Inspection Jigs - Oval Hole, with Shoulder

•Shape: With Shoulder
•Hole Shape: Oval
•Outer Dia. Tolerance: Standard
•Inner Hole Type: Straight
•Number Of Tap Tapped: No Tap

  • inCAD Components
Bushings for Inspection Jigs - Oval Shape Bore, Shouldered:Related Image
[ ! ]Some combinations are unavailable. Please refer to the table below
[ ! ]1. When wall is 2mm or less {(D-P)/2≤2}, R is 0.5.
・Materials
[ M ]
Material
[ H ]
Hardness
Type
Dowel PinD Cut
P+0.03
+0.01
W+0.03
+0.01
PH7 WH7P+0.03
+0.01
W+0.03
+0.01
PH7 WH7
SKS93 Tool Steel (JIS) Equivalent50~60HRCKJBSTCKJBHSTCKJBSTCDKJBHSTCD
304 Stainless Steel-KJBSTCSKJBHSTCS--
440C or 420 Stainless Steel45~50HRCKJBSTCCKJBHSTCCKJBSTCDCKJBHSTCDC

Specifications

Part Number-P-W-L-T
 
Type Material Code D
KJBSTC12-P9.50-W4.50 -L15-T2
P, WH7
3.00~6.00+0.012
0
6.01~10.00+0.015
0
10.01~18.00+0.018
0
18.01~27.00+0.021
0
Part NumberP
0.01mm Increment
W
0.01mm Increment
L
1mm Increment
RTH
TypeD
Shouldered
Dowel PinD Cut
P+0.03
+0.01
W+0.03
+0.01
PH7 WH7P+0.03
+0.01
W+0.03
+0.01
PH7 WH7
KJBSTC

KJBSTCS

KJBSTCC
KJBHSTC

KJBHSTCS

KJBHSTCC
KJBSTCD



KJBSTCDC
KJBHSTCD



KJBHSTCDC
8 4.00~ 6.00P>W
(W≥3.00)
10~202.0 235D+4
10 4.00~ 8.002.0 D+4
12 4.00~10.002.0 D+4
16 6.00~14.002.0 D+4
2010.00~18.002.0 D+4
2514.00~22.002.0 D+4

Alterations

Bushings for Inspection Jigs - Oval Shape Bore, Shouldered:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJBHSTC8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTC10-P[4-8/0.01]-W[3-7.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTC12-P[4-10/0.01]-W[3-9.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTC16-P[6-14/0.01]-W[3-13.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTC20-P[10-18/0.01]-W[3-17.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTC25-P[14-22/0.01]-W[3-21.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCC8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCC10-P[4-8/0.01]-W[3-7.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCC12-P[4-10/0.01]-W[3-9.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCC16-P[6-14/0.01]-W[3-13.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCC20-P[10-18/0.01]-W[3-17.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCC25-P[15-22/0.01]-W[3-21.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCD8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCD10-P[4-8/0.01]-W[3-7.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCD12-P[4-10/0.01]-W[3-9.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCD16-P[6-14/0.01]-W[3-13.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCD20-P[10-18/0.01]-W[3-17.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCD25-P[14-22/0.01]-W[3-21.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCDC8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCDC10-P[4-8/0.01]-W[3-7.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCDC12-P[4-10/0.01]-W[3-9.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCDC16-P[6-14/0.01]-W[3-13.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCDC20-P[10-18/0.01]-W[3-17.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCDC25-P[14-22/0.01]-W[3-21.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCS8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCS10-P[4-8/0.01]-W[3-7.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCS12-P[4-10/0.01]-W[3-9.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCS16-P[6-14/0.01]-W[3-13.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCS20-P[10-18/0.01]-W[3-17.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBHSTCS25-P[14-22/0.01]-W[3-21.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTC8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTC10-P[4-8/0.01]-W[3-8/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTC12-P[4-10/0.01]-W[3-10/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTC16-P[6-14/0.01]-W[3-14/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTC20-P[10-18/0.01]-W[3-18/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTC25-P[14-22/0.01]-W[3-22/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCC8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCC10-P[4-8/0.01]-W[3-7.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCC12-P[4-10/0.01]-W[3-9.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCC16-P[6-14/0.01]-W[3-13.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCC20-P[10-18/0.01]-W[3-17.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCC25-P[14-22/0.01]-W[3-21.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCD8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCD10-P[4-8/0.01]-W[3-7.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCD12-P[4-10/0.01]-W[3-9.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCD16-P[6-14/0.01]-W[3-13.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCD20-P[10-18/0.01]-W[3-17.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCD25-P[15-22/0.01]-W[3-21.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCDC8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCDC10-P[4-8/0.01]-W[3-7.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCDC12-P[4-10/0.01]-W[3-9.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCDC16-P[6-14/0.01]-W[3-13.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCDC20-P[10-18/0.01]-W[3-17.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCDC25-P[14-22/0.01]-W[3-21.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCS8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCS10-P[4-8/0.01]-W[3-7.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCS12-P[4-10/0.01]-W[3-9.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCS16-P[6-14/0.01]-W[3-13.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCS20-P[10-18/0.01]-W[3-17.99/0.01]-L[10-20/1]-T[2,​3,​5]
KJBSTCS25-P[14-22/0.01]-W[3-21.99/0.01]-L[10-20/1]-T[2,​3,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Hardness Material Hardness Details Types I.D. Tolerance Bushing Diameter
(φ)
I.D. P
(φ)
Overall Length L
(mm)
Shoulder Thickness T
(mm)
W
(mm)
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation with ShoulderH784 ~ 610 ~ 202 ~ 53 ~ 5.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation with ShoulderH7104 ~ 810 ~ 202 ~ 53 ~ 7.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation with ShoulderH7124 ~ 1010 ~ 202 ~ 53 ~ 9.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation with ShoulderH7166 ~ 1410 ~ 202 ~ 53 ~ 13.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation with ShoulderH72010 ~ 1810 ~ 202 ~ 53 ~ 17.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation with ShoulderH72514 ~ 2210 ~ 202 ~ 53 ~ 21.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCDowel Pin Anti-rotation with ShoulderH784 ~ 610 ~ 202 ~ 53 ~ 5.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCDowel Pin Anti-rotation with ShoulderH7104 ~ 810 ~ 202 ~ 53 ~ 7.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCDowel Pin Anti-rotation with ShoulderH7124 ~ 1010 ~ 202 ~ 53 ~ 9.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCDowel Pin Anti-rotation with ShoulderH7166 ~ 1410 ~ 202 ~ 53 ~ 13.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCDowel Pin Anti-rotation with ShoulderH72010 ~ 1810 ~ 202 ~ 53 ~ 17.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCDowel Pin Anti-rotation with ShoulderH72515 ~ 2210 ~ 202 ~ 53 ~ 21.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut with ShoulderH784 ~ 610 ~ 202 ~ 53 ~ 5.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut with ShoulderH7104 ~ 810 ~ 202 ~ 53 ~ 7.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut with ShoulderH7124 ~ 1010 ~ 202 ~ 53 ~ 9.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut with ShoulderH7166 ~ 1410 ~ 202 ~ 53 ~ 13.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut with ShoulderH72010 ~ 1810 ~ 202 ~ 53 ~ 17.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut with ShoulderH72514 ~ 2210 ~ 202 ~ 53 ~ 21.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCD-Cut with ShoulderH784 ~ 610 ~ 202 ~ 53 ~ 5.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCD-Cut with ShoulderH7104 ~ 810 ~ 202 ~ 53 ~ 7.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCD-Cut with ShoulderH7124 ~ 1010 ~ 202 ~ 53 ~ 9.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCD-Cut with ShoulderH7166 ~ 1410 ~ 202 ~ 53 ~ 13.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCD-Cut with ShoulderH72010 ~ 1810 ~ 202 ~ 53 ~ 17.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCD-Cut with ShoulderH72514 ~ 2210 ~ 202 ~ 53 ~ 21.99
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation with ShoulderH784 ~ 610 ~ 202 ~ 53 ~ 5.99
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation with ShoulderH7104 ~ 810 ~ 202 ~ 53 ~ 7.99
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation with ShoulderH7124 ~ 1010 ~ 202 ~ 53 ~ 9.99
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation with ShoulderH7166 ~ 1410 ~ 202 ~ 53 ~ 13.99
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation with ShoulderH72010 ~ 1810 ~ 202 ~ 53 ~ 17.99
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation with ShoulderH72514 ~ 2210 ~ 202 ~ 53 ~ 21.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation with Shoulder+0.03/+0.0184 ~ 610 ~ 202 ~ 53 ~ 5.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation with Shoulder+0.03/+0.01104 ~ 810 ~ 202 ~ 53 ~ 8
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation with Shoulder+0.03/+0.01124 ~ 1010 ~ 202 ~ 53 ~ 10
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation with Shoulder+0.03/+0.01166 ~ 1410 ~ 202 ~ 53 ~ 14
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation with Shoulder+0.03/+0.012010 ~ 1810 ~ 202 ~ 53 ~ 18
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCDowel Pin Anti-rotation with Shoulder+0.03/+0.012514 ~ 2210 ~ 202 ~ 53 ~ 22
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCDowel Pin Anti-rotation with Shoulder+0.03/+0.0184 ~ 610 ~ 202 ~ 53 ~ 5.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCDowel Pin Anti-rotation with Shoulder+0.03/+0.01104 ~ 810 ~ 202 ~ 53 ~ 7.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCDowel Pin Anti-rotation with Shoulder+0.03/+0.01124 ~ 1010 ~ 202 ~ 53 ~ 9.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCDowel Pin Anti-rotation with Shoulder+0.03/+0.01166 ~ 1410 ~ 202 ~ 53 ~ 13.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCDowel Pin Anti-rotation with Shoulder+0.03/+0.012010 ~ 1810 ~ 202 ~ 53 ~ 17.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCDowel Pin Anti-rotation with Shoulder+0.03/+0.012514 ~ 2210 ~ 202 ~ 53 ~ 21.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut with Shoulder+0.03/+0.0184 ~ 610 ~ 202 ~ 53 ~ 5.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut with Shoulder+0.03/+0.01104 ~ 810 ~ 202 ~ 53 ~ 7.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut with Shoulder+0.03/+0.01124 ~ 1010 ~ 202 ~ 53 ~ 9.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut with Shoulder+0.03/+0.01166 ~ 1410 ~ 202 ~ 53 ~ 13.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut with Shoulder+0.03/+0.012010 ~ 1810 ~ 202 ~ 53 ~ 17.99
1 Piece(s)

10 Days or more

10SteelPresenceSKS93 Tool Steel50 - 60 HRCD-Cut with Shoulder+0.03/+0.012515 ~ 2210 ~ 202 ~ 53 ~ 21.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCD-Cut with Shoulder+0.03/+0.0184 ~ 610 ~ 202 ~ 53 ~ 5.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCD-Cut with Shoulder+0.03/+0.01104 ~ 810 ~ 202 ~ 53 ~ 7.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCD-Cut with Shoulder+0.03/+0.01124 ~ 1010 ~ 202 ~ 53 ~ 9.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCD-Cut with Shoulder+0.03/+0.01166 ~ 1410 ~ 202 ~ 53 ~ 13.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCD-Cut with Shoulder+0.03/+0.012010 ~ 1810 ~ 202 ~ 53 ~ 17.99
1 Piece(s)

10 Days or more

10Stainless SteelPresence440C Stainless Steel45 - 50 HRCD-Cut with Shoulder+0.03/+0.012514 ~ 2210 ~ 202 ~ 53 ~ 21.99
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation with Shoulder+0.03/+0.0184 ~ 610 ~ 202 ~ 53 ~ 5.99
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation with Shoulder+0.03/+0.01104 ~ 810 ~ 202 ~ 53 ~ 7.99
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation with Shoulder+0.03/+0.01124 ~ 1010 ~ 202 ~ 53 ~ 9.99
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation with Shoulder+0.03/+0.01166 ~ 1410 ~ 202 ~ 53 ~ 13.99
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation with Shoulder+0.03/+0.012010 ~ 1810 ~ 202 ~ 53 ~ 17.99
1 Piece(s)

10 Days or more

10Stainless SteelNo304 Stainless Steel-Dowel Pin Anti-rotation with Shoulder+0.03/+0.012514 ~ 2210 ~ 202 ~ 53 ~ 21.99

Loading...

  1. 1
 

Basic Information

Basic Shape With Shoulder Inner Hole Type Straight Hole Shape Oval
No Tap or Tapped Without Tap Outer Dia. Tolerance Standard Surface Finish No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.