(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Inspection Jigs - Threaded Hole, Counterbore, for Taper Pin

Bushings for Inspection Jigs - Threaded Hole, Counterbore, for Taper Pin

•Shape: Straight
•Hole Shape: Round
•Material: Steel
•Hardness: Hardened
•Inner Hole Type: 2-Step

  • inCAD Components
Bushings for Inspection Jigs - Stepped and Threaded for Tapered Pins, Straight:Related Image
[ ! ]1. Press Fit Type has a 1 ~ 3mm guide part. (D -0.03/-0.05)
[ ! ]2. When wall is 2mm or less {(D−P)/2≤2}, R is 0.5. [ ! ]3. When S=M, I.D. of S dimension will have thread runout.
・Materials
[ M ]
Material
[ H ]
Hardness
[ S ]
Surface Treatment
Fixing MethodType
RoundDowel Pin
S+0.03
+0.01
SH7S+0.03
+0.01
SKS93 Tool Steel (JIS) Equivalent50~60HRC-StandardKJBWKJBHWKJBKW
Press FitKJBPWKJBPHW-
SKS93 Tool Steel (JIS) Equivalent50~60HRCElectroless Nickel PlatingStandardKJBWMKJBHWM-

Specifications

Part Number-P-S-M-L-L1-B
     
Type Material Code D
KJBW10-P8.00-S5-M4-L8-4-B10
SH7
3~6+0.012
0
7~10+0.015
0
11~18+0.018
0
19+0.021
0
Part NumberPS(S≤P-1)MLL1BRCompliance with Standard
TypeDRoundDowel Pin
StraightS
+0.03
+0.01
SH7S
+0.03
+0.01
RoundDowel PinKJBW
KJBPW
KJBWMKJBHW
KJBPHW
KJBHWMKJBKW
S+0.03
+0.01
SH7S+0.03
+0.01
0.01mm Increment1mm IncrementSelection1mm Increment1mm Increment1mm Increment
KJBWKJBHWKJBKW8 4.00~ 6.003~ 534    3~25
(L≤Px2.5)
3~25
(L+L
1≤Sx2.5)
5~25
(M≤B≤Mx3)

For M3 (D8)
(M≤B≤Mx2)
When S=M
L1+B≤Mx3
1.0-
10 5.00~ 8.004~ 7456   3~25
(L≤Px3)
No R for 3, 4
3≤L1<25-L
(L+L
1≤Sx3)
2.0-
KJBPWKJBPHW 12 5.00~10.004~ 94568  2.0
16 8.00~14.004~13456810122.0
KJBWMKJBHWM 2010.00~18.006~17456810122.0
2515.00~23.008~19456810122.0
[ ! ]4. For Straight Dowel Pin Type, there must be a 1mm or greater wall thickness between I.D. and dowel hole {(D−P)/2≥3}.

Alterations

Bushings for Inspection Jigs - Stepped and Threaded for Tapered Pins, Straight:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJBHW8-P[4-6/0.01]-S[3-5/1]-M[3,​4]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBHW10-P[5-8/0.01]-S[4-7/1]-M[4,​5,​6]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBHW12-P[5-10/0.01]-S[4-9/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBHW16-P[8-14/0.01]-S[4-13/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBHW20-P[10-18/0.01]-S[6-17/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBHW25-P[15-23/0.01]-S[8-19/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBKW12-P[5-10/0.01]-S[4-9/1]-M[4,​5,​6,​8]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBKW16-P[8-14/0.01]-S[4-13/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBKW20-P[10-18/0.01]-S[6-17/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBKW25-P[15-23/0.01]-S[8-19/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBPHW8-P[4-6/0.01]-S[3-5/1]-M[3,​4]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBPHW10-P[5-8/0.01]-S[4-7/1]-M[4,​5,​6]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBPHW12-P[5-10/0.01]-S[4-9/1]-M[4,​5,​6,​8]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBPHW16-P[8-14/0.01]-S[4-13/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBPHW20-P[10-18/0.01]-S[6-17/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBPHW25-P[15-23/0.01]-S[8-19/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBPW8-P[4-6/0.01]-S[3-5/1]-M[3,​4]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBPW10-P[5-8/0.01]-S[4-7/1]-M[4,​5,​6]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBPW12-P[5-10/0.01]-S[4-9/1]-M[4,​5,​6,​8]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBPW16-P[8-14/0.01]-S[4-13/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBPW20-P[10-18/0.01]-S[6-17/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBPW25-P[15-23/0.01]-S[8-19/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBW8-P[4-6/0.01]-S[3-5/1]-M[3,​4]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBW10-P[5-8/0.01]-S[4-7/1]-M[4,​5,​6]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBW12-P[5-10/0.01]-S[4-9/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBW16-P[8-14/0.01]-S[4-13/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBW20-P[10-18/0.01]-S[6-17/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBW25-P[15-23/0.01]-S[8-19/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBWM8-P[4-6/0.01]-S[3-5/1]-M[3,​4]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBWM10-P[5-8/0.01]-S[4-7/1]-M[4,​5,​6]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBWM12-P[5-10/0.01]-S[4-9/1]-M[4,​5,​6,​8]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBWM16-P[8-14/0.01]-S[4-13/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBWM20-P[10-18/0.01]-S[6-17/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
KJBWM25-P[15-23/0.01]-S[8-19/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. Tolerance Surface Finish Types I.D. Tolerance Bushing Diameter
(φ)
I.D. P
(φ)
B
(mm)
L
(mm)
L1
(mm)
S
(mm)
Screw Dia. Selection (Coarse) [M]
(mm)
1 Piece(s)

10 Days or more

10StandardNoRound, Straight, Standard TypeH784 ~ 65 ~ 253 ~ 253 ~ 223 ~ 53 ~ 4
1 Piece(s)

10 Days or more

10StandardNoRound, Straight, Standard TypeH7105 ~ 85 ~ 253 ~ 253 ~ 224 ~ 74 ~ 6
1 Piece(s)

10 Days or more

10StandardNoRound, Straight, Standard TypeH7125 ~ 105 ~ 253 ~ 253 ~ 224 ~ 94 ~ 12
1 Piece(s)

10 Days or more

10StandardNoRound, Straight, Standard TypeH7168 ~ 145 ~ 253 ~ 253 ~ 224 ~ 134 ~ 12
1 Piece(s)

10 Days or more

10StandardNoRound, Straight, Standard TypeH72010 ~ 185 ~ 253 ~ 253 ~ 226 ~ 174 ~ 12
1 Piece(s)

10 Days or more

10StandardNoRound, Straight, Standard TypeH72515 ~ 235 ~ 253 ~ 253 ~ 228 ~ 194 ~ 12
1 Piece(s)

10 Days or more

10StandardNoDowel Pin Anti-rotation Straight Standard Type+0.03/+0.01125 ~ 105 ~ 253 ~ 253 ~ 224 ~ 94 ~ 8
1 Piece(s)

10 Days or more

10StandardNoDowel Pin Anti-rotation Straight Standard Type+0.03/+0.01168 ~ 145 ~ 253 ~ 253 ~ 224 ~ 134 ~ 12
1 Piece(s)

10 Days or more

10StandardNoDowel Pin Anti-rotation Straight Standard Type+0.03/+0.012010 ~ 185 ~ 253 ~ 253 ~ 226 ~ 174 ~ 12
1 Piece(s)

10 Days or more

10StandardNoDowel Pin Anti-rotation Straight Standard Type+0.03/+0.012515 ~ 235 ~ 253 ~ 253 ~ 228 ~ 194 ~ 12
1 Piece(s)

10 Days or more

10Press FittingNoRound Straight Press Fit TypeH784 ~ 65 ~ 253 ~ 253 ~ 223 ~ 53 ~ 4
1 Piece(s)

10 Days or more

10Press FittingNoRound Straight Press Fit TypeH7105 ~ 85 ~ 253 ~ 253 ~ 224 ~ 74 ~ 6
1 Piece(s)

10 Days or more

10Press FittingNoRound Straight Press Fit TypeH7125 ~ 105 ~ 253 ~ 253 ~ 224 ~ 94 ~ 8
1 Piece(s)

10 Days or more

10Press FittingNoRound Straight Press Fit TypeH7168 ~ 145 ~ 253 ~ 253 ~ 224 ~ 134 ~ 12
1 Piece(s)

10 Days or more

10Press FittingNoRound Straight Press Fit TypeH72010 ~ 185 ~ 253 ~ 253 ~ 226 ~ 174 ~ 12
1 Piece(s)

10 Days or more

10Press FittingNoRound Straight Press Fit TypeH72515 ~ 235 ~ 253 ~ 253 ~ 228 ~ 194 ~ 12
1 Piece(s)

10 Days or more

10Press FittingNoRound Straight Press Fit Type+0.03/+0.0184 ~ 65 ~ 253 ~ 253 ~ 223 ~ 53 ~ 4
1 Piece(s)

10 Days or more

10Press FittingNoRound Straight Press Fit Type+0.03/+0.01105 ~ 85 ~ 253 ~ 253 ~ 224 ~ 74 ~ 6
1 Piece(s)

10 Days or more

10Press FittingNoRound Straight Press Fit Type+0.03/+0.01125 ~ 105 ~ 253 ~ 253 ~ 224 ~ 94 ~ 8
1 Piece(s)

10 Days or more

10Press FittingNoRound Straight Press Fit Type+0.03/+0.01168 ~ 145 ~ 253 ~ 253 ~ 224 ~ 134 ~ 12
1 Piece(s)

10 Days or more

10Press FittingNoRound Straight Press Fit Type+0.03/+0.012010 ~ 185 ~ 253 ~ 253 ~ 226 ~ 174 ~ 12
1 Piece(s)

10 Days or more

10Press FittingNoRound Straight Press Fit Type+0.03/+0.012515 ~ 235 ~ 253 ~ 253 ~ 228 ~ 194 ~ 12
1 Piece(s)

10 Days or more

10StandardNoRound, Straight, Standard Type+0.03/+0.0184 ~ 65 ~ 253 ~ 253 ~ 223 ~ 53 ~ 4
1 Piece(s)

10 Days or more

10StandardNoRound, Straight, Standard Type+0.03/+0.01105 ~ 85 ~ 253 ~ 253 ~ 224 ~ 74 ~ 6
1 Piece(s)

10 Days or more

10StandardNoRound, Straight, Standard Type+0.03/+0.01125 ~ 105 ~ 253 ~ 253 ~ 224 ~ 94 ~ 12
1 Piece(s)

10 Days or more

10StandardNoRound, Straight, Standard Type+0.03/+0.01168 ~ 145 ~ 253 ~ 253 ~ 224 ~ 134 ~ 12
1 Piece(s)

10 Days or more

10StandardNoRound, Straight, Standard Type+0.03/+0.012010 ~ 185 ~ 253 ~ 253 ~ 226 ~ 174 ~ 12
1 Piece(s)

10 Days or more

10StandardNoRound, Straight, Standard Type+0.03/+0.012515 ~ 235 ~ 253 ~ 253 ~ 228 ~ 194 ~ 12
1 Piece(s)

10 Days or more

10StandardElectroless Nickel PlatingRound, Straight, Standard Type+0.03/+0.0184 ~ 65 ~ 253 ~ 253 ~ 223 ~ 53 ~ 4
1 Piece(s)

10 Days or more

10StandardElectroless Nickel PlatingRound, Straight, Standard Type+0.03/+0.01105 ~ 85 ~ 253 ~ 253 ~ 224 ~ 74 ~ 6
1 Piece(s)

10 Days or more

10StandardElectroless Nickel PlatingRound, Straight, Standard Type+0.03/+0.01125 ~ 105 ~ 253 ~ 253 ~ 224 ~ 94 ~ 8
1 Piece(s)

10 Days or more

10StandardElectroless Nickel PlatingRound, Straight, Standard Type+0.03/+0.01168 ~ 145 ~ 253 ~ 253 ~ 224 ~ 134 ~ 12
1 Piece(s)

10 Days or more

10StandardElectroless Nickel PlatingRound, Straight, Standard Type+0.03/+0.012010 ~ 185 ~ 253 ~ 253 ~ 226 ~ 174 ~ 12
1 Piece(s)

10 Days or more

10StandardElectroless Nickel PlatingRound, Straight, Standard Type+0.03/+0.012515 ~ 235 ~ 253 ~ 253 ~ 228 ~ 194 ~ 12

Loading...

  1. 1
 

Basic Information

Basic Shape Straight Inner Hole Type 2 Tiers Hole Shape Round shape
No Tap or Tapped With Tap Material Steel Hardness Presence
Material SKS93 Tool Steel Hardness Details 50 - 60 HRC

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.