(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Straight
•Hole Shape: Round
•Inner Hole Type: 1-Step
•Number Of Tap Tapped: Tapped
Part Number
Configured Part Number is shown.
[ M ] Material | [ H ] Hardness | [ S ]Surface Treatment | Fixing Method | Type | |||
Round | Dowel Pin | ||||||
P+0.03 +0.01 | PH7 | P+0.03 +0.01 | PH7 | ||||
SKS93 Tool Steel (JIS) Equivalent | 50~60HRC | - | Standard | KJBM | KJBHM | KJBKM | KJBKHM |
Press Fit | KJBPM | KJBPHM | - | - | |||
SKS93 Tool Steel (JIS) Equivalent | 50~60HRC | Electroless Nickel Plating | Standard | KJBMM | KJBHMM | - | - |
304 Stainless Steel[ ! ]6 | - | - | Standard | KJBMS | KJBHMS | KJBKMS | KJBKHMS |
440C or 420 Stainless Steel | 45~50HRC | - | Standard | KJBMC | KJBHMC | - | - |
Part Number | - | P | - | M | - | L | - | B | ||||
Type | Material Code | D | ||||||||||
KJBM12 | - | P8.00 | - | M5 | - | L10 | - | B10 |
P | H7 |
3.00~6.00 | +0.012 0 |
6.01~10.00 | +0.015 0 |
10.01~18.00 | +0.018 0 |
18.01~23.00 | +0.021 0 |
Part Number | P | M(P≥M) | L | B | R | Compliance with Standard | |||||||||||||||||||
Type | D | Round | Dowel Pin | ||||||||||||||||||||||
Straight | P+0.03 +0.01 | PH7 | P+0.03 +0.01 | PH7 | |||||||||||||||||||||
Round | Dowel Pin | KJBM KJBPM | KJBMM | KJBMS | KJBMC | KJBHM KJBPHM | KJBHMM | KJBHMS | KJBHMC | KJBKM | KJBKMS | KJBKHM | KJBKHMS | ||||||||||||
P+0.03 +0.01 | PH7 | P+0.03 +0.01 | PH7 | 0.01mm Increment | Selection | 1mm Increment | 1mm Increment | ||||||||||||||||||
KJBM | KJBHM | KJBKM | KJBKHM | 8 | 3.00~ 6.00 | 3 | 4 | 0 When L=0, specify P as 0. 3~25 When P≤3.59 L≤Px2.5 When P≤3.6 L≤Px3 | 5~25 (M≤B≤Mx3) For M3 (M≤B≤Mx2) | 1.0 | ● | ● | ● | ● | ● | ● | ● | ● | - | - | - | - | |||
KJBPM | KJBPHM | 10 | 4.00~ 8.00 | 4 | 5 | 6 | 8 | 2.0 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
KJBMM | KJBHMM | 12 | 4.00~10.00 | 4 | 5 | 6 | 8 | 10 | 2.0 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
KJBMS | KJBHMS | KJBKMS | KJBKHMS | 16 | 8.00~14.00 | 5 | 6 | 8 | 10 | 12 | 2.0 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||
20 | 10.00~18.00 | 5 | 6 | 8 | 10 | 12 | 2.0 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
KJBMC | KJBHMC | 25 | 15.00~23.00 | 5 | 6 | 8 | 10 | 12 | 2.0 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
KJBHM8-P0-M[3,4]-L0-B[5-25/1] |
KJBHM8-P0-M[3,4]-L[3-25/1]-B[5-25/1] |
KJBHM8-P[3-6/0.01]-M[3,4]-L0-B[5-25/1] |
KJBHM8-P[3-6/0.01]-M[3,4]-L[3-25/1]-B[5-25/1] |
KJBHM10-P0-M[4,5,6,8]-L0-B[5-25/1] |
KJBHM10-P0-M[4,5,6,8]-L[3-25/1]-B[5-25/1] |
KJBHM10-P[4-8/0.01]-M[4,5,6,8]-L0-B[5-25/1] |
KJBHM10-P[4-8/0.01]-M[4,5,6,8]-L[3-25/1]-B[5-25/1] |
KJBHM12-P0-M[4,5,6,8,10]-L0-B[5-25/1] |
KJBHM12-P0-M[4,5,6,8,10]-L[3-25/1]-B[5-25/1] |
KJBHM12-P[4-10/0.01]-M[4,5,6,8,10]-L0-B[5-25/1] |
KJBHM12-P[4-10/0.01]-M[4,5,6,8,10]-L[3-25/1]-B[5-25/1] |
KJBHM16-P0-M[5,6,8,10,12]-L0-B[5-25/1] |
KJBHM16-P0-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1] |
KJBHM16-P[8-14/0.01]-M[5,6,8,10,12]-L0-B[5-25/1] |
KJBHM16-P[8-14/0.01]-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1] |
KJBHM20-P0-M[5,6,8,10,12]-L0-B[5-25/1] |
KJBHM20-P0-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1] |
KJBHM20-P[10-18/0.01]-M[5,6,8,10,12]-L0-B[5-25/1] |
KJBHM20-P[10-18/0.01]-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1] |
KJBHM25-P0-M[5,6,8,10,12]-L0-B[5-25/1] |
KJBHM25-P0-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1] |
KJBHM25-P[15-23/0.01]-M[5,6,8,10,12]-L0-B[5-25/1] |
KJBHM25-P[15-23/0.01]-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1] |
KJBHMM8-P0-M[3,4]-L0-B[5-25/1] |
KJBHMM8-P0-M[3,4]-L[3-25/1]-B[5-25/1] |
KJBHMM8-P[3-6/0.01]-M[3,4]-L0-B[5-25/1] |
KJBHMM8-P[3-6/0.01]-M[3,4]-L[3-25/1]-B[5-25/1] |
KJBHMM10-P0-M[4,5,6,8]-L0-B[5-25/1] |
KJBHMM10-P0-M[4,5,6,8]-L[3-25/1]-B[5-25/1] |
KJBHMM10-P[4-8/0.01]-M[4,5,6,8]-L0-B[5-25/1] |
KJBHMM10-P[4-8/0.01]-M[4,5,6,8]-L[3-25/1]-B[5-25/1] |
KJBHMM12-P0-M[4,5,6,8,10]-L0-B[5-25/1] |
KJBHMM12-P0-M[4,5,6,8,10]-L[3-25/1]-B[5-25/1] |
KJBHMM12-P[4-10/0.01]-M[4,5,6,8,10]-L0-B[5-25/1] |
KJBHMM12-P[4-10/0.01]-M[4,5,6,8,10]-L[3-25/1]-B[5-25/1] |
KJBHMM16-P0-M[5,6,8,10,12]-L0-B[5-25/1] |
KJBHMM16-P0-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1] |
KJBHMM16-P[8-14/0.01]-M[5,6,8,10,12]-L0-B[5-25/1] |
KJBHMM16-P[8-14/0.01]-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1] |
KJBHMM20-P0-M[5,6,8,10,12]-L0-B[5-25/1] |
KJBHMM20-P0-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1] |
KJBHMM20-P[10-18/0.01]-M[5,6,8,10,12]-L0-B[5-25/1] |
KJBHMM20-P[10-18/0.01]-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1] |
KJBHMM25-P0-M[5,6,8,10,12]-L0-B[5-25/1] |
KJBHMM25-P0-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1] |
KJBHMM25-P[15-23/0.01]-M[5,6,8,10,12]-L0-B[5-25/1] |
KJBHMM25-P[15-23/0.01]-M[5,6,8,10,12]-L[3-25/1]-B[5-25/1] |
KJBHMS8-P0-M[3,4]-L0-B[5-25/1] |
KJBHMS8-P0-M[3,4]-L[3-25/1]-B[5-25/1] |
KJBHMS8-P[3-6/0.01]-M[3,4]-L0-B[5-25/1] |
KJBHMS8-P[3-6/0.01]-M[3,4]-L[3-25/1]-B[5-25/1] |
KJBHMS10-P0-M[4,5,6,8]-L0-B[5-25/1] |
KJBHMS10-P0-M[4,5,6,8]-L[3-25/1]-B[5-25/1] |
KJBHMS10-P[4-8/0.01]-M[4,5,6,8]-L0-B[5-25/1] |
KJBHMS10-P[4-8/0.01]-M[4,5,6,8]-L[3-25/1]-B[5-25/1] |
KJBHMS12-P0-M[4,5,6,8,10]-L0-B[5-25/1] |
KJBHMS12-P0-M[4,5,6,8,10]-L[3-25/1]-B[5-25/1] |
KJBHMS12-P[4-10/0.01]-M[4,5,6,8,10]-L0-B[5-25/1] |
KJBHMS12-P[4-10/0.01]-M[4,5,6,8,10]-L[3-25/1]-B[5-25/1] |
Loading...
Basic Shape | Straight | Inner Hole Type | 1 Tiers | Hole Shape | Round shape |
---|---|---|---|---|---|
No Tap or Tapped | With Tap |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy