(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Inspection Jigs - Threaded Hole, Counterbore, with Shoulder, for Taper Pin

Bushings for Inspection Jigs - Threaded Hole, Counterbore, with Shoulder, for Taper Pin

•Shape: With Shoulder
•Hole Shape: Round
•Material: Steel
•Hardness: Hardened
•Inner Hole Type: 2-Step

  • inCAD Components
Bushings for Inspection Jigs - Stepped and Threaded for Tapered Pins, Shouldered:Related Image
[ ! ]1. Press Fit Type has a 1 ~ 3mm guide part. (D -0.03/-0.05)
[ ! ]2. When wall is 2mm or less {(D−P)/2≤2}, R is 0.5. [ ! ]3. When S=M, I.D. of S dimension will have thread runout.
・Materials
[ M ]
Material
[ H ]
Hardness
Fixing MethodType
RoundDowel Pin
S+0.03
+0.01
SH7S+0.03
+0.01
SH7
SKS93 Tool Steel (JIS) Equivalent50~60HRCStandardKJBTWKJBHTWKJBKTWKJBKHTW
Press FitKJBPTWKJBPHTW--

Specifications

Part Number-P-S-M-L-L1-B-T
     
Type Material Code D
KJBTW10-P8.00-S5-M4-L8-4-B10-T2
SH7
3~6+0.012
0
7~10+0.015
0
11~18+0.018
0
19+0.021
0
Part NumberPS(S≤P-1)MLL1BTHR
TypeD
Shouldered
RoundDowel Pin
S+0.03
+0.01
SH7S+0.03
+0.01
SH70.01mm Increment1mm IncrementSelection1mm Increment1mm Increment1mm IncrementSelection
KJBTWKJBHTWKJBKTWKJBKHTW8 4.00~ 6.003~ 534    3~25
(L≤Px2.5)
3~25
(L+L
1≤Sx2.5)
5~25
(M≤B≤Mx3)

For M3 (D8)
(M≤B≤Mx2)
When S=M
L1+B≤Mx3
2
3
5
D+41.0
10 5.00~ 8.004~ 7456   3~25
(L≤Px3)
No R for 3, 4
3≤L1<25-L
(L+L
1≤Sx3)
D+42.0
KJBPTWKJBPHTW  12 5.00~10.004~ 94568  D+42.0
16 8.00~14.004~1345681012D+42.0
    2010.00~18.006~1745681012D+42.0
2515.00~23.008~1945681012D+42.0

Alterations

Bushings for Inspection Jigs - Stepped and Threaded for Tapered Pins, Shouldered:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJBHTW8-P[4-6/0.01]-S[3-5/1]-M[3,​4]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBHTW10-P[5-8/0.01]-S[4-7/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBHTW12-P[5-10/0.01]-S[4-9/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBHTW16-P[8-14/0.01]-S[4-13/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBHTW20-P[10-18/0.01]-S[6-17/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBHTW25-P[15-23/0.01]-S[8-19/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBKHTW8-P[4-6/0.01]-S[3-5/1]-M[3,​4]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBKHTW10-P[5-8/0.01]-S[4-7/1]-M[4,​5,​6]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBKHTW12-P[5-10/0.01]-S[4-9/1]-M[4,​5,​6,​8]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBKHTW16-P[8-14/0.01]-S[4-13/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBKHTW20-P[10-18/0.01]-S[6-17/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBKHTW25-P[15-23/0.01]-S[8-19/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBKTW8-P[4-6/0.01]-S[3-5/1]-M[3,​4]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBKTW10-P[5-8/0.01]-S[4-7/1]-M[4,​5,​6]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBKTW12-P[5-10/0.01]-S[4-9/1]-M[4,​5,​6,​8]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBKTW16-P[8-14/0.01]-S[4-13/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBKTW20-P[10-18/0.01]-S[6-17/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBKTW25-P[15-23/0.01]-S[8-19/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBPHTW8-P[4-6/0.01]-S[3-5/1]-M[3,​4]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBPHTW10-P[5-8/0.01]-S[4-7/1]-M[4,​5,​6]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBPHTW12-P[5-10/0.01]-S[4-9/1]-M[4,​5,​6,​8]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBPHTW16-P[8-14/0.01]-S[4-13/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBPHTW20-P[10-18/0.01]-S[6-17/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBPHTW25-P[15-23/0.01]-S[8-19/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBPTW8-P[4-6/0.01]-S[3-5/1]-M[3,​4]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBPTW10-P[5-8/0.01]-S[4-7/1]-M[4,​5,​6]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBPTW12-P[5-10/0.01]-S[4-9/1]-M[4,​5,​6,​8]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBPTW16-P[8-14/0.01]-S[4-13/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBPTW20-P[10-18/0.01]-S[6-17/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBPTW25-P[15-23/0.01]-S[8-19/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBTW8-P[4-6/0.01]-S[3-5/1]-M[3,​4]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBTW10-P[5-8/0.01]-S[4-7/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBTW12-P[5-10/0.01]-S[4-9/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBTW16-P[8-14/0.01]-S[4-13/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBTW20-P[10-18/0.01]-S[6-17/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
KJBTW25-P[15-23/0.01]-S[8-19/1]-M[4,​5,​6,​8,​10,​12]-L[3-25/1]-[3-22/1]-B[5-25/1]-T[2,​3,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. Tolerance Types I.D. Tolerance Bushing Diameter
(φ)
I.D. P
(φ)
B
(mm)
L
(mm)
L1
(mm)
S
(mm)
Screw Dia. Selection (Coarse) [M]
(mm)
Shoulder Thickness T
(mm)
1 Piece(s)

10 Days or more

10StandardRound with Shoulder Standard TypeH784 ~ 65 ~ 253 ~ 253 ~ 223 ~ 53 ~ 42 ~ 5
1 Piece(s)

10 Days or more

10StandardRound with Shoulder Standard TypeH7105 ~ 85 ~ 253 ~ 253 ~ 224 ~ 74 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10StandardRound with Shoulder Standard TypeH7125 ~ 105 ~ 253 ~ 253 ~ 224 ~ 94 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10StandardRound with Shoulder Standard TypeH7168 ~ 145 ~ 253 ~ 253 ~ 224 ~ 134 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10StandardRound with Shoulder Standard TypeH72010 ~ 185 ~ 253 ~ 253 ~ 226 ~ 174 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10StandardRound with Shoulder Standard TypeH72515 ~ 235 ~ 253 ~ 253 ~ 228 ~ 194 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10StandardDowel Pin Anti-rotation with Shoulder Standard TypeH784 ~ 65 ~ 253 ~ 253 ~ 223 ~ 53 ~ 42 ~ 5
1 Piece(s)

10 Days or more

10StandardDowel Pin Anti-rotation with Shoulder Standard TypeH7105 ~ 85 ~ 253 ~ 253 ~ 224 ~ 74 ~ 62 ~ 5
1 Piece(s)

10 Days or more

10StandardDowel Pin Anti-rotation with Shoulder Standard TypeH7125 ~ 105 ~ 253 ~ 253 ~ 224 ~ 94 ~ 82 ~ 5
1 Piece(s)

10 Days or more

10StandardDowel Pin Anti-rotation with Shoulder Standard TypeH7168 ~ 145 ~ 253 ~ 253 ~ 224 ~ 134 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10StandardDowel Pin Anti-rotation with Shoulder Standard TypeH72010 ~ 185 ~ 253 ~ 253 ~ 226 ~ 174 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10StandardDowel Pin Anti-rotation with Shoulder Standard TypeH72515 ~ 235 ~ 253 ~ 253 ~ 228 ~ 194 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10StandardDowel Pin Anti-rotation with Shoulder Standard Type+0.03/+0.0184 ~ 65 ~ 253 ~ 253 ~ 223 ~ 53 ~ 42 ~ 5
1 Piece(s)

10 Days or more

10StandardDowel Pin Anti-rotation with Shoulder Standard Type+0.03/+0.01105 ~ 85 ~ 253 ~ 253 ~ 224 ~ 74 ~ 62 ~ 5
1 Piece(s)

10 Days or more

10StandardDowel Pin Anti-rotation with Shoulder Standard Type+0.03/+0.01125 ~ 105 ~ 253 ~ 253 ~ 224 ~ 94 ~ 82 ~ 5
1 Piece(s)

10 Days or more

10StandardDowel Pin Anti-rotation with Shoulder Standard Type+0.03/+0.01168 ~ 145 ~ 253 ~ 253 ~ 224 ~ 134 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10StandardDowel Pin Anti-rotation with Shoulder Standard Type+0.03/+0.012010 ~ 185 ~ 253 ~ 253 ~ 226 ~ 174 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10StandardDowel Pin Anti-rotation with Shoulder Standard Type+0.03/+0.012515 ~ 235 ~ 253 ~ 253 ~ 228 ~ 194 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10Press FittingRound with Shoulder Press Fit TypeH784 ~ 65 ~ 253 ~ 253 ~ 223 ~ 53 ~ 42 ~ 5
1 Piece(s)

10 Days or more

10Press FittingRound with Shoulder Press Fit TypeH7105 ~ 85 ~ 253 ~ 253 ~ 224 ~ 74 ~ 62 ~ 5
1 Piece(s)

10 Days or more

10Press FittingRound with Shoulder Press Fit TypeH7125 ~ 105 ~ 253 ~ 253 ~ 224 ~ 94 ~ 82 ~ 5
1 Piece(s)

10 Days or more

10Press FittingRound with Shoulder Press Fit TypeH7168 ~ 145 ~ 253 ~ 253 ~ 224 ~ 134 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10Press FittingRound with Shoulder Press Fit TypeH72010 ~ 185 ~ 253 ~ 253 ~ 226 ~ 174 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10Press FittingRound with Shoulder Press Fit TypeH72515 ~ 235 ~ 253 ~ 253 ~ 228 ~ 194 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10Press FittingRound with Shoulder Press Fit Type+0.03/+0.0184 ~ 65 ~ 253 ~ 253 ~ 223 ~ 53 ~ 42 ~ 5
1 Piece(s)

10 Days or more

10Press FittingRound with Shoulder Press Fit Type+0.03/+0.01105 ~ 85 ~ 253 ~ 253 ~ 224 ~ 74 ~ 62 ~ 5
1 Piece(s)

10 Days or more

10Press FittingRound with Shoulder Press Fit Type+0.03/+0.01125 ~ 105 ~ 253 ~ 253 ~ 224 ~ 94 ~ 82 ~ 5
1 Piece(s)

10 Days or more

10Press FittingRound with Shoulder Press Fit Type+0.03/+0.01168 ~ 145 ~ 253 ~ 253 ~ 224 ~ 134 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10Press FittingRound with Shoulder Press Fit Type+0.03/+0.012010 ~ 185 ~ 253 ~ 253 ~ 226 ~ 174 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10Press FittingRound with Shoulder Press Fit Type+0.03/+0.012515 ~ 235 ~ 253 ~ 253 ~ 228 ~ 194 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10StandardRound with Shoulder Standard Type+0.03/+0.0184 ~ 65 ~ 253 ~ 253 ~ 223 ~ 53 ~ 42 ~ 5
1 Piece(s)

10 Days or more

10StandardRound with Shoulder Standard Type+0.03/+0.01105 ~ 85 ~ 253 ~ 253 ~ 224 ~ 74 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10StandardRound with Shoulder Standard Type+0.03/+0.01125 ~ 105 ~ 253 ~ 253 ~ 224 ~ 94 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10StandardRound with Shoulder Standard Type+0.03/+0.01168 ~ 145 ~ 253 ~ 253 ~ 224 ~ 134 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10StandardRound with Shoulder Standard Type+0.03/+0.012010 ~ 185 ~ 253 ~ 253 ~ 226 ~ 174 ~ 122 ~ 5
1 Piece(s)

10 Days or more

10StandardRound with Shoulder Standard Type+0.03/+0.012515 ~ 235 ~ 253 ~ 253 ~ 228 ~ 194 ~ 122 ~ 5

Loading...

  1. 1
 

Basic Information

Basic Shape With Shoulder Inner Hole Type 2 Tiers Hole Shape Round shape
No Tap or Tapped With Tap Material Steel Surface Finish No
Hardness Presence Material SKS93 Tool Steel Hardness Details 50 - 60 HRC

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.