(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Inspection Jigs - D-Shaped Hole (Part Numbers)

Bushings for Inspection Jigs - D-Shaped Hole

•Shape: Straight
•Hole Shape: D-Cut
•Outer Dia. Tolerance: Standard
•Inner Hole Type: Straight
•Number Of Tap Tapped: No Tap

  • inCAD Components
Bushings for Inspection Jigs - D shape Bore, Straight:Related Image
・Materials
[ M ]
Material
[ H ]
Hardness
[ S ]
Surface Treatment
Type
P+0.03
+0.01 F+0.05
     0
PH7 F+0.03
     0
SKS93 Tool Steel (JIS) Equivalent50~60HRC-KJBSKKJBHSK
SKS93 Tool Steel (JIS) Equivalent50~60HRCElectroless Nickel PlatingKJBSKMKJBHSKM
304 Stainless Steel[ ! ]2--KJBSKSKJBHSKS
440C or 420 Stainless Steel45~50HRC-KJBSKCKJBHSKC

Specifications

Part Number-P-F-L
KJBSK12-P8.00-F3.0-L10
PH7
3.00~6.00+0.012
0
6.01~10.00+0.015
0
10.01~18.00+0.018
0
18.01~21.00+0.021
0
Part NumberP
0.01mm Increment
F (F

 

0.1mm Increment
L
1mm Increment
Compliance with Standard
TypeD①Straight
Straight[ ! ]1P+0.03
+0.01 F+0.05
     0
PH7 F+0.03
     0
P+0.03
+0.01 F+0.05
     0
PH7 F+0.03
     0
KJBSKKJBSKMKJBSKSKJBSKCKJBHSKKJBHSKMKJBHSKSKJBHSKC
KJBSK

KJBSKM

KJBSKS

KJBSKC
KJBHSK

KJBHSKM

KJBHSKS

KJBHSKC
8[ ! ]33.00~ 5.000.3~ 2.45~25--
103.00~ 7.000.3~ 3.0
123.00~ 9.000.5~ 4.0
164.00~13.000.5~ 6.0
206.00~17.001.0~ 8.0
258.00~21.002.0~10.0
[ ! ]1. There must be 1mm or greater wall thickness between D bore part and dowel hole (D/2−F≥3). For 304 Stainless Steel, there must be a 2mm or greater wall thickness (D/2−F≥4).
[ ! ]2. For 304 Stainless Steel, there must be a 2mm or greater wall thickens between D bore part and outer dia. (D−P/2≥2). [ ! ]3. D=8 is not available for 304 Stainless Steel Straight Type.

Alterations

Bushings for Inspection Jigs - D shape Bore, Straight:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJBHSK8-P[3-5/0.01]-F[0.3-3/0.1]-L[5-25/1]
KJBHSK10-P[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]
KJBHSK12-P[3-9/0.01]-F[0.1-4/0.1]-L[5-25/1]
KJBHSK16-P[4-13/0.01]-F[0.5-6/0.1]-L[5-25/1]
KJBHSK20-P[6-17/0.01]-F[1-8/0.1]-L[5-25/1]
KJBHSK25-P[8-21/0.01]-F[2-10/0.1]-L[5-25/1]
KJBHSKC8-P[3-5/0.01]-F[0.3-3/0.1]-L[5-25/1]
KJBHSKC10-P[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]
KJBHSKC12-P[3-9/0.01]-F[0.5-4/0.1]-L[5-25/1]
KJBHSKC16-P[4-13/0.01]-F[0.5-6/0.1]-L[5-25/1]
KJBHSKC20-P[6-17/0.01]-F[1-8/0.1]-L[5-25/1]
KJBHSKC25-P[8-21/0.01]-F[2-10/0.1]-L[5-25/1]
KJBHSKM8-P[3-5/0.01]-F[0.3-3/0.1]-L[5-25/1]
KJBHSKM10-P[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]
KJBHSKM12-P[3-9/0.01]-F[0.5-4/0.1]-L[5-25/1]
KJBHSKM16-P[4-13/0.01]-F[0.5-6/0.1]-L[5-25/1]
KJBHSKM20-P[6-17/0.01]-F[1-8/0.1]-L[5-25/1]
KJBHSKM25-P[8-21/0.01]-F[2-10/0.1]-L[5-25/1]
KJBHSKS10-P[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]
KJBHSKS12-P[3-9/0.01]-F[0.5-4/0.1]-L[5-25/1]
KJBHSKS16-P[4-13/0.01]-F[0.5-6/0.1]-L[5-25/1]
KJBHSKS20-P[6-17/0.01]-F[1-8/0.1]-L[5-25/1]
KJBHSKS25-P[8-21/0.01]-F[2-10/0.1]-L[5-25/1]
KJBSK8-P[3-5/0.01]-F[0.3-3/0.1]-L[5-25/1]
KJBSK10-P[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]
KJBSK12-P[3-9/0.01]-F[0.1-4/0.1]-L[5-25/1]
KJBSK16-P[4-13/0.01]-F[0.5-6/0.1]-L[5-25/1]
KJBSK20-P[6-17/0.01]-F[1-8/0.1]-L[5-25/1]
KJBSK25-P[8-21/0.01]-F[2-10/0.1]-L[5-25/1]
KJBSKC8-P[3-5/0.01]-F[0.3-3/0.1]-L[5-25/1]
KJBSKC10-P[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]
KJBSKC12-P[3-9/0.01]-F[0.5-4/0.1]-L[5-25/1]
KJBSKC16-P[4-13/0.01]-F[0.5-6/0.1]-L[5-25/1]
KJBSKC20-P[6-17/0.01]-F[1-8/0.1]-L[5-25/1]
KJBSKC25-P[8-21/0.01]-F[2-10/0.1]-L[5-25/1]
KJBSKM8-P[3-5/0.01]-F[0.3-3/0.1]-L[5-25/1]
KJBSKM10-P[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]
KJBSKM12-P[3-9/0.01]-F[0.5-4/0.1]-L[5-25/1]
KJBSKM16-P[4-13/0.01]-F[0.5-6/0.1]-L[5-25/1]
KJBSKM20-P[6-17/0.01]-F[1-8/0.1]-L[5-25/1]
KJBSKM25-P[8-21/0.01]-F[2-10/0.1]-L[5-25/1]
KJBSKS10-P[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]
KJBSKS12-P[3-9/0.01]-F[0.5-4/0.1]-L[5-25/1]
KJBSKS16-P[4-13/0.01]-F[0.5-6/0.1]-L[5-25/1]
KJBSKS20-P[6-17/0.01]-F[1-8/0.1]-L[5-25/1]
KJBSKS25-P[8-21/0.01]-F[2-10/0.1]-L[5-25/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish Hardness Material Hardness Details I.D. Tolerance Bushing Diameter
(φ)
I.D. P
(φ)
F
(mm)
Overall Length L
(mm)
1 Piece(s)

10 Days or more

10SteelNoPresenceSKS93 Tool Steel50 - 60 HRCH783 ~ 50.3 ~ 35 ~ 25
1 Piece(s)

10 Days or more

10SteelNoPresenceSKS93 Tool Steel50 - 60 HRCH7103 ~ 70.3 ~ 35 ~ 25
1 Piece(s)

10 Days or more

10SteelNoPresenceSKS93 Tool Steel50 - 60 HRCH7123 ~ 90.1 ~ 45 ~ 25
1 Piece(s)

10 Days or more

10SteelNoPresenceSKS93 Tool Steel50 - 60 HRCH7164 ~ 130.5 ~ 65 ~ 25
1 Piece(s)

10 Days or more

10SteelNoPresenceSKS93 Tool Steel50 - 60 HRCH7206 ~ 171 ~ 85 ~ 25
1 Piece(s)

10 Days or more

10SteelNoPresenceSKS93 Tool Steel50 - 60 HRCH7258 ~ 212 ~ 105 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCH783 ~ 50.3 ~ 35 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCH7103 ~ 70.3 ~ 35 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCH7123 ~ 90.5 ~ 45 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCH7164 ~ 130.5 ~ 65 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCH7206 ~ 171 ~ 85 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCH7258 ~ 212 ~ 105 ~ 25
1 Piece(s)

10 Days or more

10SteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCH783 ~ 50.3 ~ 35 ~ 25
1 Piece(s)

10 Days or more

10SteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCH7103 ~ 70.3 ~ 35 ~ 25
1 Piece(s)

10 Days or more

10SteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCH7123 ~ 90.5 ~ 45 ~ 25
1 Piece(s)

10 Days or more

10SteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCH7164 ~ 130.5 ~ 65 ~ 25
1 Piece(s)

10 Days or more

10SteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCH7206 ~ 171 ~ 85 ~ 25
1 Piece(s)

10 Days or more

10SteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCH7258 ~ 212 ~ 105 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoNo304 Stainless Steel-H7103 ~ 70.3 ~ 35 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoNo304 Stainless Steel-H7123 ~ 90.5 ~ 45 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoNo304 Stainless Steel-H7164 ~ 130.5 ~ 65 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoNo304 Stainless Steel-H7206 ~ 171 ~ 85 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoNo304 Stainless Steel-H7258 ~ 212 ~ 105 ~ 25
1 Piece(s)

10 Days or more

10SteelNoPresenceSKS93 Tool Steel50 - 60 HRC+0.03/+0.0183 ~ 50.3 ~ 35 ~ 25
1 Piece(s)

10 Days or more

10SteelNoPresenceSKS93 Tool Steel50 - 60 HRC+0.03/+0.01103 ~ 70.3 ~ 35 ~ 25
1 Piece(s)

10 Days or more

10SteelNoPresenceSKS93 Tool Steel50 - 60 HRC+0.03/+0.01123 ~ 90.1 ~ 45 ~ 25
1 Piece(s)

10 Days or more

10SteelNoPresenceSKS93 Tool Steel50 - 60 HRC+0.03/+0.01164 ~ 130.5 ~ 65 ~ 25
1 Piece(s)

10 Days or more

10SteelNoPresenceSKS93 Tool Steel50 - 60 HRC+0.03/+0.01206 ~ 171 ~ 85 ~ 25
1 Piece(s)

10 Days or more

10SteelNoPresenceSKS93 Tool Steel50 - 60 HRC+0.03/+0.01258 ~ 212 ~ 105 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRC+0.03/+0.0183 ~ 50.3 ~ 35 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRC+0.03/+0.01103 ~ 70.3 ~ 35 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRC+0.03/+0.01123 ~ 90.5 ~ 45 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRC+0.03/+0.01164 ~ 130.5 ~ 65 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRC+0.03/+0.01206 ~ 171 ~ 85 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRC+0.03/+0.01258 ~ 212 ~ 105 ~ 25
1 Piece(s)

10 Days or more

10SteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRC+0.03/+0.0183 ~ 50.3 ~ 35 ~ 25
1 Piece(s)

10 Days or more

10SteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRC+0.03/+0.01103 ~ 70.3 ~ 35 ~ 25
1 Piece(s)

10 Days or more

10SteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRC+0.03/+0.01123 ~ 90.5 ~ 45 ~ 25
1 Piece(s)

10 Days or more

10SteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRC+0.03/+0.01164 ~ 130.5 ~ 65 ~ 25
1 Piece(s)

10 Days or more

10SteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRC+0.03/+0.01206 ~ 171 ~ 85 ~ 25
1 Piece(s)

10 Days or more

10SteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRC+0.03/+0.01258 ~ 212 ~ 105 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoNo304 Stainless Steel-+0.03/+0.01103 ~ 70.3 ~ 35 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoNo304 Stainless Steel-+0.03/+0.01123 ~ 90.5 ~ 45 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoNo304 Stainless Steel-+0.03/+0.01164 ~ 130.5 ~ 65 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoNo304 Stainless Steel-+0.03/+0.01206 ~ 171 ~ 85 ~ 25
1 Piece(s)

10 Days or more

10Stainless SteelNoNo304 Stainless Steel-+0.03/+0.01258 ~ 212 ~ 105 ~ 25

Loading...

  1. 1
 

Basic Information

Basic Shape Straight Inner Hole Type Straight Hole Shape D Cut (Segmental)
No Tap or Tapped Without Tap Outer Dia. Tolerance Standard Types Straight Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.