(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Bolts - Swivel Tip

Clamping Bolts - Swivel Tip
  • Volume Discount
  • Price Reduction

•Tip Shape: Flat
•Screw Type: Screw Type
•Body Material: 4137 Alloy Steel or Equiv.

  • inCAD Components
Clamping Bolts- Angle:Related Image
[ ! ]Screw grade is based on JIS6H equivalent.
・Materials
TypeMain BodyBall
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness
HFSM4137 Alloy SteelBlack Oxide52100 Bearing Steel55~60HRC
HFSU304 Stainless Steel-440C Stainless Steel55~60HRC

Specifications

Part Number
HFSM6-16
■Angle Type
Part NumberLL1AEBCd2S1Allowable Load
(kN)
TypeMNominal
(Angle)
HFSM
HFSU
 410102.1 7 4 32 20.31.3
12122.1 7 4 32 20.31.3
16162.1 7 4 32 20.31.3
20202.1 7 4 32 20.31.3
25252.1 7 4 32 20.31.3
 512122.4 8.5 5 42.5 2.50.41.4
16162.4 8.5 5 42.5 2.50.41.4
20202.4 8.5 5 42.5 2.50.41.4
25252.4 8.5 5 42.5 2.50.41.4
30302.4 8.5 5 42.5 2.50.41.4
 61616310 6 53 3.20.53.3
2020310 6 53 3.20.53.3
2525310 6 53 3.20.53.3
3030310 6 53 3.20.53.3
4040310 6 53 3.20.53.3
 820203.513 8 64 4.50.63.9
30303.513 8 64 4.50.63.9
35353.513 8 64 4.50.63.9
40403.513 8 64 4.50.63.9
50503.513 8 64 4.50.63.9
1025254.51610 85 60.63.4
30304.51610 85 60.63.4
40404.51610 85 60.63.4
50504.51610 85 60.63.4
60604.51610 85 60.63.4
12303051812106 7.20.84.8
505051812106 7.20.84.8
808051812106 7.20.84.8
1640406241614810.71.0 9.6
60606241614810.71.0 9.6
80806241614810.71.0 9.6
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFSM4-10
HFSM4-12
HFSM4-16
HFSM4-20
HFSM4-25
HFSM5-12
HFSM5-16
HFSM5-20
HFSM5-25
HFSM5-30
HFSM6-16
HFSM6-20
HFSM6-25
HFSM6-30
HFSM6-40
HFSM8-20
HFSM8-30
HFSM8-35
HFSM8-40
HFSM8-50
HFSM10-25
HFSM10-30
HFSM10-40
HFSM10-50
HFSM10-60
HFSM12-30
HFSM12-50
HFSM12-80
HFSM16-40
HFSM16-60
HFSM16-80
HFSU4-10
HFSU4-12
HFSU4-16
HFSU4-20
HFSU4-25
HFSU5-12
HFSU5-16
HFSU5-20
HFSU5-25
HFSU5-30
HFSU6-16
HFSU6-20
HFSU6-25
HFSU6-30
HFSU6-40
HFSU8-20
HFSU8-30
HFSU8-35
HFSU8-40
HFSU8-50
HFSU10-25
HFSU10-30
HFSU10-40
HFSU10-50
HFSU10-60
HFSU12-30
HFSU12-50
HFSU12-80
HFSU16-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Dia. Material (Body) Material (Ball) Full Length L
(mm)
1 Piece(s)Available

8 Days or more

104[Steel] 4137 Alloy Steel or Equiv.52100 Steel10
1 Piece(s)Available

8 Days or more

104[Steel] 4137 Alloy Steel or Equiv.52100 Steel12
1 Piece(s)Available

8 Days or more

104[Steel] 4137 Alloy Steel or Equiv.52100 Steel16
1 Piece(s)Available

8 Days or more

104[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

104[Steel] 4137 Alloy Steel or Equiv.52100 Steel25
1 Piece(s)Available

8 Days or more

105[Steel] 4137 Alloy Steel or Equiv.52100 Steel12
1 Piece(s)Available

8 Days or more

105[Steel] 4137 Alloy Steel or Equiv.52100 Steel16
1 Piece(s)Available

8 Days or more

105[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

105[Steel] 4137 Alloy Steel or Equiv.52100 Steel25
1 Piece(s)Available

8 Days or more

105[Steel] 4137 Alloy Steel or Equiv.52100 Steel30
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel16
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel25
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel30
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel40
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel30
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel35
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel40
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel50
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel25
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel30
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel40
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel50
1 Piece(s)Available

Same day

Stock

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel60
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel30
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel50
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel80
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel40
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel60
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel80
1 Piece(s)Available

8 Days or more

104-440C Stainless Steel10
1 Piece(s)Available

8 Days or more

104-440C Stainless Steel12
1 Piece(s)Available

8 Days or more

104-440C Stainless Steel16
1 Piece(s)Available

8 Days or more

104-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

104-440C Stainless Steel25
1 Piece(s)Available

8 Days or more

105-440C Stainless Steel12
1 Piece(s)Available

8 Days or more

105-440C Stainless Steel16
1 Piece(s)Available

8 Days or more

105-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

105-440C Stainless Steel25
1 Piece(s)Available

8 Days or more

105-440C Stainless Steel30
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel16
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel25
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel30
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel40
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel30
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel35
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel40
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel50
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel25
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel30
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel40
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel50
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel60
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel30
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel50
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel80
1 Piece(s)Available

8 Days or more

1016-440C Stainless Steel40

Loading...

Example

Clamping Bolts- Angle:Related Image
 

Basic Information

Tip Shape Flat Screw Type Bolt Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.