(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping screw, SCB-R·CE

Clamping screw, SCB-R·CE
  • Volume Discount

•Tip Shape: Spherical Surface
•Screw Type: Screw Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SCB-M4X10-R
SCB-M4X12-R
SCB-M4X20-R
SCB-M4X25-R
SCB-M5X12-R
SCB-M5X16-R
SCB-M5X20-R
SCB-M5X25-R
SCB-M5X30-R
SCB-M6X16-R
SCB-M6X30-R
SCB-M6X40-R
SCB-M8X20-R
SCB-M8X30-R
SCB-M8X40-R
SCB-M8X50-R
SCB-M10X50-R
SCB-M16X80-R
SCBS-M4X10-CE
SCBS-M4X16-R
SCBS-M4X25-R
SCBS-M5X12-R
SCBS-M5X30-R
SCBS-M6X16-CE
SCBS-M6X16-R
SCBS-M6X20-R
SCBS-M6X25-CE
SCBS-M6X25-R
SCBS-M6X30-R
SCBS-M6X40-R
SCBS-M8X20-R
SCBS-M8X30-R
SCBS-M10X25-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Dia. Material (Body) Material (Ball) Main Body Length
1 Piece(s)Available

10 Days or more

44137 Alloy Steel52100 Steel14.5
1 Piece(s)Available

8 Days or more

44137 Alloy Steel52100 Steel16.5
1 Piece(s)Available

8 Days or more

44137 Alloy Steel52100 Steel24.5
1 Piece(s)Available

8 Days or more

44137 Alloy Steel52100 Steel29.5
1 Piece(s)Available

8 Days or more

54137 Alloy Steel52100 Steel17.6
1 Piece(s)Available

8 Days or more

54137 Alloy Steel52100 Steel21.6
1 Piece(s)Available

8 Days or more

54137 Alloy Steel52100 Steel25.6
1 Piece(s)Available

8 Days or more

54137 Alloy Steel52100 Steel30.6
1 Piece(s)Available

8 Days or more

54137 Alloy Steel52100 Steel35.6
1 Piece(s)Available

8 Days or more

64137 Alloy Steel52100 Steel22.8
1 Piece(s)Available

8 Days or more

64137 Alloy Steel52100 Steel36.8
1 Piece(s)Available

14 Days or more

64137 Alloy Steel52100 Steel46.8
1 Piece(s)Available

8 Days or more

84137 Alloy Steel52100 Steel29.2
1 Piece(s)Available

8 Days or more

84137 Alloy Steel52100 Steel39.2
1 Piece(s)Available

8 Days or more

84137 Alloy Steel52100 Steel49.2
1 Piece(s)Available

16 Days or more

84137 Alloy Steel52100 Steel59.2
1 Piece(s)Available

8 Days or more

104137 Alloy Steel52100 Steel61.7
1 Piece(s)Available

8 Days or more

164137 Alloy Steel52100 Steel99.3
1 Piece(s)Available

8 Days or more

4304Cu Stainless SteelAlumina14.5
1 Piece(s)Available

10 Days or more

4304Cu Stainless Steel440C Stainless Steel20.5
1 Piece(s)Available

8 Days or more

4304Cu Stainless Steel440C Stainless Steel29.5
1 Piece(s)Available

8 Days or more

5304Cu Stainless Steel440C Stainless Steel17.6
1 Piece(s)Available

8 Days or more

5304Cu Stainless Steel440C Stainless Steel35.6
1 Piece(s)Available

8 Days or more

6304Cu Stainless SteelAlumina22.8
1 Piece(s)Available

10 Days or more

6304Cu Stainless Steel440C Stainless Steel22.8
1 Piece(s)Available

8 Days or more

6304Cu Stainless Steel440C Stainless Steel26.8
1 Piece(s)Available

8 Days or more

6304Cu Stainless SteelAlumina31.8
1 Piece(s)Available

10 Days or more

6304Cu Stainless Steel440C Stainless Steel31.8
1 Piece(s)Available

8 Days or more

6304Cu Stainless Steel440C Stainless Steel36.8
1 Piece(s)Available

10 Days or more

6304Cu Stainless Steel440C Stainless Steel46.8
1 Piece(s)Available

8 Days or more

8304Cu Stainless Steel440C Stainless Steel29.2
1 Piece(s)Available

8 Days or more

8304Cu Stainless Steel440C Stainless Steel39.2
1 Piece(s)Available

8 Days or more

10304Cu Stainless Steel440C Stainless Steel36.7

Loading...

  1. 1

Basic Information

Tip Shape Spherical Surface Screw Type Bolt Type

Additional Products in this Category

Tech Support