(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Set Screws - Swivel Tip

Clamping Set Screws - Swivel Tip
  • Volume Discount
  • Price Reduction

•Tip Shape: Flat
•Screw Type: Fully Threaded Type
•Body Material: 4137 Alloy Steel or Equiv.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Clamping Screws- Angle:Related Image
[ ! ]Screw grade is based on JIS6H equivalent.
・Materials
TypeMain BodyBall
[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ H ]Hardness
FSM4137 Alloy Steel38~43HRCBlack Oxide52100 Bearing Steel62~67HRC
FSU302HQ Stainless Steel--440C Stainless Steel59~66HRC

Specifications

Part Number-L
FSM4-10
■Angle Type
Part Number L d2BS1Withstand Load (kN)Mass (g)Compliance with Standard
TypeMFSMFSU
FSM
FSU
4 61016   2220.31.30.4~1
5 81220   2.52.520.41.40.8~2.3
6 10162025  3.233.50.53.31.5~4
8 *1012202530 4.545(2.5)0.63.92.5~9
10 *1216202535 656(3.5)0.63.45~16
12 *16203040  7.268(3)0.84.810~28
FSM16 *20253550  10.7810(3)1.08.922~48-
[ ! ]ℓ dimension for * marked L dimension is in ( ).
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FSM4-6
FSM4-10
FSM4-16
FSM5-8
FSM5-12
FSM5-20
FSM6-10
FSM6-16
FSM6-20
FSM6-25
FSM8-10
FSM8-12
FSM8-20
FSM8-25
FSM8-30
FSM10-12
FSM10-16
FSM10-20
FSM10-25
FSM10-35
FSM12-16
FSM12-20
FSM12-30
FSM12-40
FSM16-20
FSM16-25
FSM16-35
FSM16-50
FSU4-6
FSU4-10
FSU4-16
FSU5-8
FSU5-12
FSU5-20
FSU6-10
FSU6-16
FSU6-20
FSU6-25
FSU8-10
FSU8-12
FSU8-20
FSU8-25
FSU8-30
FSU10-12
FSU10-16
FSU10-20
FSU10-25
FSU10-35
FSU12-16
FSU12-20
FSU12-30
FSU12-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Dia. Material (Body) Material (Ball) Full Length L
(mm)
1 Piece(s)Available

Same day

Stock

104[Steel] 4137 Alloy Steel or Equiv.52100 Steel6
1 Piece(s)Available

8 Days or more

104[Steel] 4137 Alloy Steel or Equiv.52100 Steel10
1 Piece(s)Available

8 Days or more

104[Steel] 4137 Alloy Steel or Equiv.52100 Steel16
1 Piece(s)Available

8 Days or more

105[Steel] 4137 Alloy Steel or Equiv.52100 Steel8
1 Piece(s)Available

8 Days or more

105[Steel] 4137 Alloy Steel or Equiv.52100 Steel12
1 Piece(s)Available

8 Days or more

105[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel10
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel16
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel25
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel10
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel12
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel25
1 Piece(s)Available

Same day

Stock

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel30
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel12
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel16
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel25
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel35
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel16
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel30
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel40
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel25
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel35
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel50
1 Piece(s)Available

8 Days or more

104-440C Stainless Steel6
1 Piece(s)Available

8 Days or more

104-440C Stainless Steel10
1 Piece(s)Available

8 Days or more

104-440C Stainless Steel16
1 Piece(s)Available

8 Days or more

105-440C Stainless Steel8
1 Piece(s)Available

8 Days or more

105-440C Stainless Steel12
1 Piece(s)Available

8 Days or more

105-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel10
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel16
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel25
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel10
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel12
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel25
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel30
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel12
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel16
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel25
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel35
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel16
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel30
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel40

Loading...

  1. 1

More Information

■Notes on Clamping Screws
This product is used not to rotate face balls but to clamp works. (The face balls may or may not rotate when tightening the clamping screw.)
For Angle Type, the face ball is free to rotate 360° in all directions. Because of this, the flat portion may rotate inside of the clamp screw. If this needs to be avoided, use the Non-reverse Type. >>P.■1-1734

Example

Clamping Screws- Angle:Related Image
 

Basic Information

Tip Shape Flat Screw Type Complete thread type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.